MiniKrimp™ High Pressure Hose | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MiniKrimp™ High Pressure Hose

MiniKrimp™ High Pressure Hose

Parker's MiniKrimp™ High Pressure Hose assembly is ideal when a flexible connection is desired between the MiniKrimp™and the hydraulic pressure source.

Technical Specifications

  • Hose Inside Diameter: 1/4 inch
  • Equipment Type: Minikrimp
  • Connection Type: JIC, Quick Coupling

Full Product Description

Parker's MiniKrimp ™ High Pressure Hose is designed to be used when mounting a hand pump to the MiniKrimp ™ stand base. The quick connect coupler makes installation quick and the 10,000 psi operating pressure ensures the crimper will execute properly every time.

Markets:  
• Fluid Handling
• Industrial
• Mobile
• Marine
• Oil & Gas

Features/Benefits:
• Quick connect fittings allow assembly without tools
• Light weight and robust
• 10,000 psi working pressure with 4:1 design factor

Applications:
• Crimper

Technical Specifications:
• Factory-made assemblies only

Related Documents

×
Products Hose I.D. (inch) Connection Type
015309 1/4" JIC
045234 1/4" Quick Coupling

687852
687563