MLE1100 - Cone and Thread Fittings, Mini Series - 15,000 PSI | ParkerBR

Cone and Thread Fittings, Mini Series - 15,000 PSI | #MLE1100

MLE1100

Cone and Thread Fittings, Mini Series - 15,000 PSI | #MLE1100

Parker Autoclave's Mini Series cone and thread compression fitting line is designed for use with 1/16" to 1/8" tubing and rated to 15,000 psi (1034 bar).


Technical Specifications

  • Tube O.D. (mm): 1.59 mm (O.D.)
  • Tube O.D. (inch): 1/16" (O.D.)
  • Connection Type: W062
  • Materials of Construction: Stainless Steel AISI 316
  • Shape: Elbow
  • Version: Imperial Gland
  • Maximum Operating Pressure: 15000 psi, 1034 bar
  • Assembly: Special Tool Required
  • Connection Type: W062
  • Shape: Elbow
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 1/16 inch, 1.59 mm

Item Information

Parker Autoclave's Mini Series utilizes the proven Speed Bite connection. This compact body design, single-ferrule compression sleeve connection delivers fast, easy make-up and reliable bubble-tight performance, in liquid or gas service. Parker Autoclave's low pressure fittings are used as fluid handling components for the chemical/petrochemical, research, and oil and gas industries.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas

Features/Benefits:
• Single-ferrule compression sleeve
• Fast easy make-up of connection
• Tubing sizes are 1/16”,and 1/8"
• Fittings manufactured from cold worked 316 stainless steel
• Molybdenum disulfide-coated gland nuts to prevent galling
• Operating temperatures from 0°F (-17.8°C ) to 650°F (343°C)

Applications:
• Compact Systems
• Fluid handling Systems
• Skid Panel Fabricators
• Testing Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687516