Needle Flow Control Valves | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Needle Type

Adjustment Mechanism

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Needle Flow Control Valves

Needle Flow Control Valves

Parker offers standard needle valves and needle valves with a reverse free-flow check. Parker’s needle valves are non-compensated adjustable orifices capable of flows up to 225 lpm (60 gpm) and pressures as high as 420 bar (6000 psi).

Technical Specifications

  • Flow Rate: 6, 8, 10, 12, 16, 60 gal/min, 23, 30, 38, 45, 60, 225 L/min
  • Maximum Inlet Pressure Rating: 3000, 5500, 6000 psi, 210, 380, 420 bar
  • Needle Type: Coarse, Fine
  • Adjustment Mechanism: Knob, Screw, Tamper Resistant
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Maximum Flow Rate: 6, 8, 10, 12, 16, 60 gal/min, 23, 30, 37.9, 45, 60, 225 L/min
  • Maximum Operating Pressure: 3000, 5500, 6000 psi, 210, 380, 420 bar
  • Actuation Type: Manual
  • Configuration: Needle, w/Reverse Check
  • Function: 2-Way
  • Operation Type: Manually operated
  • Leak Rate: 5 @ 1450 PSI (100 BAR), 5 @ 3000 PSI (210 BAR), 5 @ 5000 PSI (345 BAR) drops/min
  • Cavity Size: C08-2, C10-2, C16-2
  • Installation Torque: 16, 23-27, 30, 37-41, 74 lb-ft, 22, 31-37, 40, 50-56, 100 Nm
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.2, 0.24, 0.4, 0.5, 0.84 lb, 0.1, 0.11, 0.18, 0.23, 0.38 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A

Full Product Description

Parker’s family of needle valves feature a highly contamination tolerant design that allows for fine metering with manual adjustment to create and orifice and control flow. These valves can operate with hydraulic system flows as high as 225 lpm and pressures up to 420 bar with the option of an integrate reverse free-flow check valve. Parker’s needle valves or needle-check valves are ideal for cylinder or motor control and/or bleed-off applications within a broad range of markets, such as the agriculture, construction, material handling, industrial, oil & gas, and several more.

Markets:
• Agriculture
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile
• Oil & Gas

Features/Benefits:
• High flow capacity from a small cavity
• Manual shutoff with extremely low leakage
• Fine adjustment control/sensitivity
• Very tolerant to contamination
• Tamperproof options available
• Free-flow reverse check available
• All external parts zinc plated

Applications:
• Accumulator bleed-off
• Motor speed control
• Cylinder speed control

Additional Technical Insight:
Needle valves offer economical solutions for applications that require basic adjustable control of hydraulic flow. The effective orifice size inside the valve is varied with screw or knob adjustments and the valve can be made tamper resistant with the addition of an optional cap.  Shutoff can be achieved when the valve is adjusted completely closed.  Once the adjustment is set, the valve acts as a fixed orifice.  Like all fixed orifices, any changes in pressure will cause changes in flow.  If constant flow is required regardless of system or load pressure, please consider Parker’s pressure compensated flow controls. Parker’s J02A2, NVH081, NVH101, and J06A2 cartridges are standard 2-port needle valves with fine adjustment options available.  The orifice will meter in both directions, but flow from port 2 to 1 is preferred.  If unrestricted reverse flow is required, an additional check valve will need to be used with these needle valve versions. Parker also offers J02B2, FV101, and FV102 needle valves with internal reverse free flow checks in order to reduce manifold size and component quantities.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Needle Type Adjustment Mechanism Seal Material
J02A2ZN 12 GAL/MIN, 45 L/MIN 6000 PSI, 420 BAR Fine Screw Nitrile
J02A2ZV 12 GAL/MIN, 45 L/MIN 6000 PSI, 420 BAR Fine Screw Fluorocarbon
J02A2WN 12 GAL/MIN, 45 L/MIN 6000 PSI, 420 BAR Fine Knob Nitrile
J02A2WV 12 GAL/MIN, 45 L/MIN 6000 PSI, 420 BAR Fine Knob Fluorocarbon
J02A2TN 12 GAL/MIN, 45 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Nitrile
J02A2TV 12 GAL/MIN, 45 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Fluorocarbon
NVH081K 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Knob D-Ring (Standard)
NVH081KN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Knob Nitrile
NVH081KV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Knob Fluorocarbon
NVH081S 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Screw D-Ring (Standard)
NVH081SN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Screw Nitrile
NVH081SV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Screw Fluorocarbon
NVH081T 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Tamper Resistant D-Ring (Standard)
NVH081TN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Tamper Resistant Nitrile
NVH081TV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Tamper Resistant Fluorocarbon
NVH081FK 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Knob D-Ring (Standard)
NVH081FKN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Knob Nitrile
NVH081FKV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Knob Fluorocarbon
NVH081FS 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Screw D-Ring (Standard)
NVH081FSN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Screw Nitrile
NVH081FSV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Screw Fluorocarbon
NVH081FT 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Tamper Resistant D-Ring (Standard)
NVH081FTN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Tamper Resistant Nitrile
NVH081FTV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Tamper Resistant Fluorocarbon
NVH101K 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR Coarse Knob D-Ring (Standard)
NVH101KN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Knob Nitrile
NVH101KV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Knob Fluorocarbon
NVH101S 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR Coarse Screw D-Ring (Standard)
NVH101SN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Screw Nitrile
NVH101SV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Screw Fluorocarbon
NVH101T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR Coarse Tamper Resistant D-Ring (Standard)
NVH101TN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Tamper Resistant Nitrile
NVH101TV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Coarse Tamper Resistant Fluorocarbon
NVH101FK 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR Fine Knob D-Ring (Standard)
NVH101FKN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Knob Nitrile
NVH101FKV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Knob Fluorocarbon
NVH101FS 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR Fine Screw D-Ring (Standard)
NVH101FSN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Screw Nitrile
NVH101FSV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Screw Fluorocarbon
NVH101FT 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR Fine Tamper Resistant D-Ring (Standard)
NVH101FTN 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Tamper Resistant Nitrile
NVH101FTV 10 GAL/MIN, 38 L/MIN 5500 PSI, 380 BAR Fine Tamper Resistant Fluorocarbon
J06A2ZN 60 GAL/MIN, 225 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Nitrile
J06A2ZV 60 GAL/MIN, 225 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Fluorocarbon
J06A2WN 60 GAL/MIN, 225 L/MIN 6000 PSI, 420 BAR Fine Knob Nitrile
J06A2WV 60 GAL/MIN, 225 L/MIN 6000 PSI, 420 BAR Fine Knob Fluorocarbon
J06A2TN 60 GAL/MIN, 225 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Nitrile
J06A2TV 60 GAL/MIN, 225 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Fluorocarbon
J02B2ZN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Nitrile
J02B2ZV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Fluorocarbon
J02B2WN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR Fine Knob Nitrile
J02B2WV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR Fine Knob Fluorocarbon
J02B2TN 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Nitrile
J02B2TV 8 GAL/MIN, 30 L/MIN 6000 PSI, 420 BAR Fine Tamper Resistant Fluorocarbon
FV101K 12 GAL/MIN, 45 L/MIN 3000 PSI, 210 BAR Coarse Knob Nitrile
FV101KV 12 GAL/MIN, 45 L/MIN 3000 PSI, 210 BAR Coarse Knob Fluorocarbon
FV101S 12 GAL/MIN, 45 L/MIN 3000 PSI, 210 BAR Coarse Screw Nitrile
FV101SV 12 GAL/MIN, 45 L/MIN 3000 PSI, 210 BAR Coarse Screw Fluorocarbon
FV102K 6 GAL/MIN, 23 L/MIN 3000 PSI, 210 BAR Fine Knob Nitrile
FV102KV 6 GAL/MIN, 23 L/MIN 3000 PSI, 210 BAR Fine Knob Fluorocarbon
FV102S 6 GAL/MIN, 23 L/MIN 3000 PSI, 210 BAR Fine Screw Nitrile
FV102SV 6 GAL/MIN, 23 L/MIN 3000 PSI, 210 BAR Fine Screw Fluorocarbon

687852
687505