Brass Needle Valve, Low Pressure - NV Series | Product Series

Filter by

    No filters selected

Shape

Style

Connection 1 Tube O.D. (inch)

Connection 1 Thread Size (inch)

Connection 1 Style

Connection 2 Tube O.D. (inch)

Connection 2 Thread Size (inch)

Connection 2 Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Needle Valve, Low Pressure  - NV Series

Brass Needle Valve, Low Pressure - NV Series

Parker's all brass needle valves have a metal-to-metal seats and are for use in applications in which the desired flow must be maintained with little to no variance.

Technical Specifications

  • Maximum Operating Pressure: 150 psi, 10 bar
  • Body Material: Brass
  • Stem Material: Brass
  • Minimum Operating Temperature: -45 to 0 °F, -42 to -17 °C
  • Maximum Operating Temperature: 150 to 250 °F, 65 to 121 °C

Full Product Description

Needle valves create a means of controlling the flow of liquids or gases through the valve mechanism. It is possible to easily adjust the flow rate to any specific amount desired, making the needle valve useful in a number of applications. Parker's all brass needle valves have metal-to-metal seats with fine thread screwdown making them ideal for situations in which the desired flow must be maintained with little to no variance. By controlling the needle valve rate, stress on the delivery system is kept to a minimum. The specialty formulated low temperature seal in the Parker needle valve remains elastic to temperatures as low as -40°F.  
Parker's needle valves should always be installed with the pressure against the seat.

Markets
• Industrial
• Pneumatic
• MRO
• Packaging
• Water

Features/Benefits:
• Accurate flow control
• Corrosion resistance
• Forged brass for improved long-term mechanical strength
• Metal-to-metal seal for positive sealing
• Low temperature seal for improved performance

Applications:
• Pneumatic control lines
• Water circuits
• Machine tools
• Textile

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Style Connection 1 Tube O.D. (inch) Connection 1 Thread Size (inch) Connection 1 Style Connection 2 Tube O.D. (inch) Connection 2 Thread Size (inch) Connection 2 Style
HV104C-4-2 90? Elbow Tube to Pipe 1/4 na Compression na 1/8 Male Pipe
NV101F-4-2 90? Elbow Flare to Pipe 1/4 na 45 Flare na 1/8 Male Pipe
NV101F-6-4 90? Elbow Flare to Pipe 3/8 na 45 Flare na 1/4 Male Pipe
NV102F-4 In Line Flare to Flare 1/4 na 45 Flare na 1/4 45 Flare
NV103F-4-2 In Line Flare to Pipe 1/4 na 45 Flare na 1/8 Male Pipe
NV104C-4-2 90? Elbow Compression to Pipe 1/4 na Compression na 1/8 Male Pipe
NV104C-4-4 90? Elbow Compression to Pipe 1/4 na Compression na 1/4 Male Pipe
NV104C-5-2 90? Elbow Compression to Pipe 5/16 na Compression na 1/8 Male Pipe
NV104C-6-4 90? Elbow Compression to Pipe 3/8 na Compression na 1/4 Male Pipe
NV104CA-4-2 90? Elbow Compress-Align to Pipe 1/4 na Compress-Align na 1/8 Male Pipe
NV105C-4 In Line Compression to Compression 1/4 na Compress-Align 1/4 na Compression
NV105C-5 In Line Compression to Compression 5/16 na Compress-Align 5/16 na Compression
NV105C-6 In Line Compression to Compression 3/8 na Compression 3/8 na Compression
NV105CA-4 In Line Compress-Align to Compress-Align 1/4 na Compress-Align 1/4 na Compress-Align
NV105CA-6 In Line Compress-Align to Compress-Align 3/8 na Compress-Align 3/8 na Compress-Align
NV106C-4-2 In Line Compression to Pipe 1/4 na Compression na 1/8 Male Pipe
NV106C-4-4 In Line Compression to Pipe 1/4 na Compression na 1/4 Male Pipe
NV106C-5-2 In Line Compression to Pipe 5/16 na Compression na 1/8 Male Pipe
NV106C-6-4 In Line Compression to Pipe 3/8 na Compression na 1/4 Male Pipe
NV106CA-4-2 In Line Compress-Align to Pipe 1/4 na Compress-Align na 1/8 Male Pipe
NV106CA-4-4 In Line Compress-Align to Pipe 1/4 na Compress-Align na 1/4 Male Pipe
NV106CA-6-4 In Line Compress-Align to Pipe 3/8 na Compress-Align na 1/4 Male Pipe
NV107P-2 In Line Male Pipe to Male Pipe na 1/8 Male Pipe na 1/8 Male Pipe
NV107P-4 In Line Male Pipe to Male Pipe na 1/4 Male Pipe na 1/4 Male Pipe
NV108P-2 In Line Female Pipe to Male Pipe na 1/8 Female Pipe na 1/8 Male Pipe
NV108P-4 In Line Female Pipe to Male Pipe na 1/4 Female Pipe na 1/4 Male Pipe
NV109P-2 In Line Female Pipe to Female Pipe na 1/8 Female Pipe na 1/8 Female Pipe
NV109P-4 In Line Female Pipe to Female Pipe na 1/4 Female Pipe na 1/4 Female Pipe
NV311P-4-2 In Line Poly-Tite to Pipe 1/4 na Poly-Tite na 1/8 Male Pipe
NV311P-4-4 In Line Poly-Tite to Pipe 1/4 na Poly-Tite na 1/4 Male Pipe
NV311P-6-4 In Line Poly-Tite to Pipe 3/8 na Poly-Tite na 1/4 Male Pipe
NV312P-4-2 90? Elbow Poly-Tite to Pipe 1/4 na Poly-Tite na 1/8 Male Pipe
NV312P-4-4 90? Elbow Poly-Tite to Pipe 1/4 na Poly-Tite na 1/4 Male Pipe
NV312P-6-4 90? Elbow Poly-Tite to Pipe 3/8 na Poly-Tite na 1/4 Male Pipe

687852
687547