Nylon Melt Blown Depth Filter | ValueBond N | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nylon Melt Blown Depth Filter | ValueBond N

Nylon Melt Blown Depth Filter | ValueBond N

The ValueBond N is a nylon melt blown depth filter designed for high temperature process fluid applications.

Technical Specifications

  • Application: Liquid Filtration
  • Division: Bioscience and Water Filtration Division
  • Filter Type: Cartridge
  • Filter Material: Nylon
  • Industry: Industrial & Chemical
  • Inside Diameter: 1.1 inch, 28.0 mm
  • Outside Diameter: 2.48 in., 63.0 mm
  • Maximum Operating Pressure: 250.0 °F at 0.7 psi, 120.0 °C at 0.7 psi, 176.0 °F at 14 psi, 80.0 °C at 14 psi, 68.0 °F at 60 psi, 20.0 °C at 60 psi
  • Maximum Operating Temperature: 250.0 °F, 120.0 °C
  • Length: 10 to 40 inch

Full Product Description

The ValueBond N (Nylon) melt blown depth filter cartridges are designed for high temperature applications where polypropylene filters cannot be used.

ValueBond N features include an integral molded center core and a full range of thermal welded end caps to ensure maximum compatibility with existing installations.

Available in nominal ratings of 1, 5, 10, 25, 50, 75, and 100 micron.

Features & Benefits
•Micro-denier melt-blown Nylon fiber, high removal ratings and low pressure drop
•Filtration ratings from 1 to 100 micron
•Graded density structure for maximum dirt holding capacity
•Rated temperature up to 250ºF
•Excellent chemical compatibility with solvents, hydrocarbons & aromatics
•High void volume, resulting in low differential pressure and excellent dirt-holding capacity
•No resins, binders or anti static agents to ensure minimal extractable
•Formed by thermal bond without use of any binders and adhesives


Applications
•Bulk Oil
•Hydrocarbons
•Chemical Processing
•Organic Solvents
•Aromatics

Related Documents

×
Products

687852
679945