P2 Enclosed Ministepper Drive : 2.0Apk / 12-24VDC | ParkerBR

P2 Enclosed Ministepper Drive : 2.0Apk / 12-24VDC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

P2 Enclosed Ministepper Drive : 2.0Apk / 12-24VDC

P2 Enclosed Ministepper Drive : 2.0Apk / 12-24VDC

This product is not recommended for new designs.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: P2
  • Input Voltage: 12 to 24 VDC
  • Continuous Output Current Rating: 1.4 A rms, 2 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Resolution: 3200 steps/rev
  • Compatible Feedback Device: None (open loop)
  • Modes of Control: Step/Direction Command Input
  • Communication Interface: n/a
  • Features: Automatic Standby Current Reduction
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: RoHS

Full Product Description

This product is not recommended for new designs. Contact us to find an alternative solution for your application. The P2 enclosed ministepper drive is only 1” x 1” x 3” in size, but packs an output current of 2Apk at 24 VDC to provide superior power density for simple step and direction motion. The Parker P2 Stepper Drive is a complete step and direction indexer for hybrid step motors and operates in full, half, quarter, and sixteenth step modes. When paired with Parker's LCR series of Light Capacity Rodless Miniature Linear Positioners the P2 stepper drive enables instrument builders to eliminate another costly design component and complete their motion package with a single-vendor, easy-to-use solution.

 • On board eyelets allow OEMs to measure output current and to set all drives equally
 • Two potentiometers allow for easy adjustment of standby and run current
 • No programming
 • No code to learn
 • Robust, high quality product with 100% pre-ship testing


P2 Enclosed Ministepper Drive - Features:
 • Drive Input Supply : 12...24VDC
 • Output Current : 1.4 Arms / 2.0 Apk
 • Resolution : 200, 400, 800 and 3200 steps/rev (with 1.8° step motor)
 • Adjustable Run Current and Standby Current
 • Single- or Differential-Ended Inputs
 • Enable, Step and Direction Input Voltages up to ±14VDC (low/high input): <0.8 V Low, >2 V High
 • 1.0μs Minimum Step Pulse Width / 1.0μs Minimum Step Pulse Low Time
 • Operating Temperature (with natural convection) : 0 to 40°C
 • Relative Humidity (non-condensing) : 5 to 95%
 • Optional DIN rail mount
 • Small package (80 mm x 25mm x 25 mm)
 • RoHS compliant

Related Documents

×
Products

687852
936514