P3Y FRL Valves (Soft Start/Dump) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P3Y FRL Valves (Soft Start/Dump) P3Y FRL Valves (Soft Start/Dump)

P3Y FRL Valves (Soft Start/Dump)

P3Y Global Soft Start Valves offer a combined soft start/quick dump or soft start only option that provides safe introduction of pressure to a machine or system.

Technical Specifications

  • Function: 2/2
  • Number of Positions: 2 (combined Soft Start/Quick Dump), 2/2 (Soft Start)
  • Actuation Type: Solenoid, Air Pilot (combined SS/QD), Air Pilot (Soft Start)
  • Maximum Inlet Pressure Rating: 232 psig (combined SS/QD), 16 bar (combined SS/QD), 254 psig (soft start), 17.5 bar (Soft Start)
  • Minimum Operating Pressure: 29 psig, 2 bar
  • Maximum Flow Rate: 371 SCFM (3/4”, combined SS/QD)│424¬SCFM¦(1", combined SS/QD), 175 m3/hour (3/4”, combined SS/QD), 200 m3/hour (1", combined SS/QD), 324 SCFM (Soft Start), 153 m3/hour (Soft Start)
  • Port Type: BSPP, NPT
  • Port Size: 3/4 inch, 1 inch
  • Maximum Ambient Temperature: 140 °F, 60 °C
  • Input Voltage: 24 VDC (combined SS/QD), n/a (Soft Start)
  • Electrical Connection: 30mm 3-Pin (ISO 4400 Form A) or 2-Pin M12 (combined SS/QD), n/a (Soft Start)
  • Weight: 3.5 lb (combined SS/QD), 1.6 kg (combined SS/QD), 1.8 lb (Soft Start), 0.8 kg (Soft Start)
  • Specifications Met: n/a

Full Product Description

P3Y Global Soft Start Valves offer a combined soft start/quickdump or soft start only option that provides safe introduction of pressure to amachine or system allowing the pressure to gradually build to a set pointbefore fully opening to deliver full flow at line pressure. These valves can be an important safetyfactor and prevent damage to tooling. These P3Y soft start valves can bemounted using a modular connector to other P3Y global air preparationproducts.   

 

These valves should bemounted downstream of the FRL and used in combination with valves and cylindersas a main function of protection for machinery. Installation should be made withthe soft start needle easily accessible for manual adjustment. Pressure supplypiping must be the same size as the inlet port or larger, to ensure the pilotvalve receives sufficient pressure supply during high flow conditions.

 

Once installed a pilot signalis received at the pilot operator, the valve shifts, closing the connectionbetween ports 2 and 3. At the same time, air flow begins between ports 1 and 2at a slow rate, controlled by the needle valve located on top of the valve.When the downstream pressure reaches approximately 60% of the supply pressure,the main valve spool opens, allowing full flow through the valve in the system.

 

When using the P3Y combinedsoft start/quick dump valve option, if the pilot signal or system pressure islost, the valve returns to its initial state, venting the downstream pressurethrough its exhaust port.

 

Note: soft start valves arenot intended to be used as emergency shut-off valves but should be placed aftera manual shut off valve.

 

 

Markets:
• Factory Automation
• Heavy Industries

• Appliances
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Processing

• Misc Manufacturing

 

Features/Benefits:
• Safely energizes the downstream pneumaticsystem
• Modular design with integrated ports
• 3-way, 2-position function ensures safepressure introduction
• High flow & exhaust capability

• Integral 3/4" or1" ports
• Smooth start-up of pneumatic system
• Adjustable slow start
• Solenoid or air pilot operation options
• Silencer included

• Robust and lightweightaluminum housing

 

Applications:
• Assembly
• Production Lines

• Positioning
• Cutting
• Machining
• Pick and place
• Packaging and wrapping systems


687852
687577