Parker Tube Fitting, Bulkhead Union - A-LOK Series | Product Series

Filter by

    No filters selected

Materials of Construction

Options

Specifications Met

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Tube Fitting, Bulkhead Union  - A-LOK Series

Parker Tube Fitting, Bulkhead Union - A-LOK Series

Parker's two ferrule compression fittings, A-LOK® Series Bulkhead Union Tube Fittings are designed for leak-free connections in process instrumentation and industrial applications.

Technical Specifications

  • Brand: A-LOK
  • Configuration: Tube to Tube (Union)
  • Product Style: Bulkhead Union
  • Shape: Straight
  • Tube Outside Diameter: 1/16 to 1 inch, 3 to 25 mm, 3/8"-8 inch, 22 mm, 10 to 12 mm, 6 to 12 mm
  • Specifications Met: EC 79, NACE, NORSOK M650
  • Materials of Construction: 316 Stainless Steel, Steel, 6Mo, Alloy 625, Alloy 825, Alloy C-276, Monel 400, Titanium, Brass, 316L Stainless Steel
  • Operating Pressure: 2400 to 16800 psi
  • Minimum Operating Temperature: -255 °C
  • Maximum Operating Temperature: 649 °C
  • For Fluid Type: Liquid, Fuels, Oil, Corrosive, Gases, Natural Gas (CNG), Hydrogen, Steam, Petroleum Hydraulic Fluids (Oil)
  • Length: 1.23 to 3.78 inch, 51.3 to 95.8 mm
  • Technology: Process Control
  • Application: Instrumentation, Analytical Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Research Labs
  • Industry: Semiconductor, Microelectronics, Chemical, Petrochemical, Transportation, Power Generation, Nuclear, Oil & Gas
  • Division: Instrumentation Products Division

Full Product Description

Parker's two ferrule compression fittings, A-LOK® Bulkhead Union Tube Fittings are designed to provide reliable leak-free connections for instrumentation, process and control, and analyzer applications that specify a two ferrule tube fitting connection. Manufactured to the highest quality standards these tube fittings are available in a broad range of sizes, corrosion resistant materials and configurations.

As standard, Parker’s A-LOK® Bulkhead Union Tube Fittings are manufactured from heat code traceable 316 stainless steel. Other materials include 6Mo, Alloy 825, Alloy 625 and Alloy C-276.

The fittings are available for fractional pipe sizes from 1/16” through to 1” O.D., and for metric sizes from 3 mm through to 25 mm O.D.

Markets:
• Semiconductor/Microelectronics
• Chemical
• Petro-Chemical
• Transportation
• Power
• Nuclear
• Oil and Gas
• Research Labs

Features/Benefits:
• Wide range of Corrosion Resistant Alloys available
• EC79 Approved for Hydrogen Service
• Parker Suparcase™ surface treatment process for superior material hardening
• Hardened ferrules provide leak free connections
• Silver plated nuts provide gall resistance during makeup

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations
• CNG / LNG Lines
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Related Documents

×
Products Materials of Construction Options Specifications Met Tube Outside Diameter
1BC1-316 Stainless Steel AISI 316 n/a n/a 1/16" (O.D.)
BCM6-825-NC Alloy 825 n/a NACE 6 mm (O.D.)
BCM4-825-NC Alloy 825 n/a NACE 4 mm (O.D.)
BCM3-825-NC Alloy 825 n/a NACE 3 mm (O.D.)
BCM25-IIY-NC Alloy 625 n/a NACE 25 mm (O.D.)
BCM20-IIY-NC Alloy 625 n/a NACE 20 mm (O.D.)
BCM18-IIY-NC Alloy 625 n/a NACE 18 mm (O.D.)
BCM8-S-NC Steel n/a NACE 8 mm (O.D.)
BCM6-S-NC Steel n/a NACE 6 mm (O.D.)
BCM4-S-NC Steel n/a NACE 4 mm (O.D.)
BCM3-S-NC Steel n/a NACE 3 mm (O.D.)
BCM25-316-NC Stainless Steel AISI 316 n/a NACE 25 mm (O.D.)
BCM20-316-NC Stainless Steel AISI 316 n/a NACE 20 mm (O.D.)
BCM18-316-NC Stainless Steel AISI 316 n/a NACE 18 mm (O.D.)
BCM16-316-NC Stainless Steel AISI 316 n/a NACE 16 mm (O.D.)
BCM15-316-NC Stainless Steel AISI 316 n/a NACE 15 mm (O.D.)
BCM12-316-NC Stainless Steel AISI 316 n/a NACE 12 mm (O.D.)
BCM10-316-NC Stainless Steel AISI 316 n/a NACE 10 mm (O.D.)
BCM8-316-NC Stainless Steel AISI 316 n/a NACE 8 mm (O.D.)
BCM6-316-NC Stainless Steel AISI 316 n/a NACE 6 mm (O.D.)
1BC1-M-NC Monel 400 n/a NACE 1/16" (O.D.)
16BC16-NNR-NC Alloy C-276 n/a NACE 1" (O.D.)
14BC14-NNR-NC Alloy C-276 n/a NACE 7/8" (O.D.)
12BC12-NNR-NC Alloy C-276 n/a NACE 3/4" (O.D.)
10BC10-NNR-NC Alloy C-276 n/a NACE 5/8" (O.D.)
8BC8-NNR-NC Alloy C-276 n/a NACE 1/2" (O.D.)
BCM8-825-NC Alloy 825 n/a NACE 8 mm (O.D.)
BCM10-825-NC Alloy 825 n/a NACE 10 mm (O.D.)
BCM12-825-NC Alloy 825 n/a NACE 12 mm (O.D.)
BCM15-825-NC Alloy 825 n/a NACE 15 mm (O.D.)
BCM6-6MO-NSK 6Mo n/a NORSOK M650 6 mm (O.D.)
BCM4-6MO-NSK 6Mo n/a NORSOK M650 4 mm (O.D.)
BCM3-6MO-NSK 6Mo n/a NORSOK M650 3 mm (O.D.)
16BC16-6MO-NSK 6Mo n/a NORSOK M650 1" (O.D.)
14BC14-6MO-NSK 6Mo n/a NORSOK M650 7/8" (O.D.)
12BC12-6MO-NSK 6Mo n/a NORSOK M650 3/4" (O.D.)
10BC10-6MO-NSK 6Mo n/a NORSOK M650 5/8" (O.D.)
8BC8-6MO-NSK 6Mo n/a NORSOK M650 1/2" (O.D.)
6BC6-6MO-NSK 6Mo n/a NORSOK M650 3/8" (O.D.)
5BC5-6MO-NSK 6Mo n/a NORSOK M650 5/16" (O.D.)
4BC4-6MO-NC-NSK 6Mo n/a NACE 1/4" (O.D.)
4BC2-6MO-NC-NSK 6Mo n/a NACE 1/4 to 1/8" (O.D.)
6BC6-NNR-NC Alloy C-276 n/a NACE 3/8" (O.D.)
3BC3-6MO-NC-NSK 6Mo n/a NACE 3/16" (O.D.)
2BC2-6MO-NC-NSK 6Mo n/a NACE 1/8" (O.D.)
1BC1-6MO-NC-NSK 6Mo n/a NACE 1/16" (O.D.)
BCM25-TTZ-NC Titanium n/a NACE 25 mm (O.D.)
BCM20-TTZ-NC Titanium n/a NACE 20 mm (O.D.)
BCM18-TTZ-NC Titanium n/a NACE 18 mm (O.D.)
BCM16-TTZ-NC Titanium n/a NACE 16 mm (O.D.)
BCM15-TTZ-NC Titanium n/a NACE 15 mm (O.D.)
BCM12-TTZ-NC Titanium n/a NACE 12 mm (O.D.)
BCM10-TTZ-NC Titanium n/a NACE 10 mm (O.D.)
BCM20-825-NC Alloy 825 n/a NACE 20 mm (O.D.)
BCM18-825-NC Alloy 825 n/a NACE 18 mm (O.D.)
BCM16-825-NC Alloy 825 n/a NACE 16 mm (O.D.)
2BC4-6MO-NC-NSK 6Mo n/a NACE 1/8 to 1/4" (O.D.)
5BC5-NNR-NC Alloy C-276 n/a NACE 5/16" (O.D.)
4BC4-NNR-NC Alloy C-276 n/a NACE 1/4" (O.D.)
4BC2-NNR-NC Alloy C-276 n/a NACE 1/4 to 1/8" (O.D.)
BCM4-NNR Alloy C-276 n/a n/a 4 mm (O.D.)
BCM3-NNR Alloy C-276 n/a n/a 3 mm (O.D.)
BCM25-825 Alloy 825 n/a n/a 25 mm (O.D.)
BCM20-825 Alloy 825 n/a n/a 20 mm (O.D.)
BCM18-825 Alloy 825 n/a n/a 18 mm (O.D.)
BCM16-825 Alloy 825 n/a n/a 16 mm (O.D.)
BCM15-825 Alloy 825 n/a n/a 15 mm (O.D.)
BCM12-825 Alloy 825 n/a n/a 12 mm (O.D.)
BCM10-825 Alloy 825 n/a n/a 10 mm (O.D.)
BCM8-825 Alloy 825 n/a n/a 8 mm (O.D.)
BCM6-825 Alloy 825 n/a n/a 6 mm (O.D.)
BCM4-825 Alloy 825 n/a n/a 4 mm (O.D.)
BCM6-NNR Alloy C-276 n/a n/a 6 mm (O.D.)
BCM3-825 Alloy 825 n/a n/a 3 mm (O.D.)
BCM6-316 Stainless Steel AISI 316 n/a n/a 6 mm (O.D.)
BCM4-316 Stainless Steel AISI 316 n/a n/a 4 mm (O.D.)
BCM3-316 Stainless Steel AISI 316 n/a n/a 3 mm (O.D.)
16BC16-TTZ Titanium n/a n/a 1" (O.D.)
14BC14-TTZ Titanium n/a n/a 7/8" (O.D.)
12BC12-TTZ Titanium n/a n/a 3/4" (O.D.)
10BC10-TTZ Titanium n/a n/a 5/8" (O.D.)
8BC8-TTZ Titanium n/a n/a 1/2" (O.D.)
6BC6-TTZ Titanium n/a n/a 3/8" (O.D.)
5BC5-TTZ Titanium n/a n/a 5/16" (O.D.)
4BC4-TTZ Titanium n/a n/a 1/4" (O.D.)
4BC2-TTZ Titanium n/a n/a 1/4 to 1/8" (O.D.)
BCM8-316 Stainless Steel AISI 316 n/a n/a 8 mm (O.D.)
BCM8-6MO-NSK 6Mo n/a NORSOK M650 8 mm (O.D.)
16BC16-B Brass n/a n/a 1" (O.D.)
BCM4-B Brass n/a n/a 4 mm (O.D.)
3BC3-NNR-NC Alloy C-276 n/a NACE 3/16" (O.D.)
2BC4-NNR-NC Alloy C-276 n/a NACE 1/8 to 1/4" (O.D.)
2BC2-NNR-NC Alloy C-276 n/a NACE 1/8" (O.D.)
1BC1-IIY-NC Alloy 625 n/a NACE 1/16" (O.D.)
16BC16-6MO-NC 6Mo n/a NACE 1" (O.D.)
14BC14-6MO-NC 6Mo n/a NACE 7/8" (O.D.)
12BC12-6MO-NC 6Mo n/a NACE 3/4" (O.D.)
10BC10-6MO-NC 6Mo n/a NACE 5/8" (O.D.)
8BC8-6MO-NC 6Mo n/a NACE 1/2" (O.D.)
6BC6-6MO-NC 6Mo n/a NACE 3/8" (O.D.)
5BC5-6MO-NC 6Mo n/a NACE 5/16" (O.D.)
4BC4-6MO-NC 6Mo n/a NACE 1/4" (O.D.)
BCM3-B Brass n/a n/a 3 mm (O.D.)
4BC2-6MO-NC 6Mo n/a NACE 1/4 to 1/8" (O.D.)
2BC4-6MO-NC 6Mo n/a NACE 1/8 to 1/4" (O.D.)
2BC2-316-NC Stainless Steel AISI 316 n/a NACE 1/8" (O.D.)
1BC1-316-NC Stainless Steel AISI 316 n/a NACE 1/16" (O.D.)
BCM25-B Brass n/a n/a 25 mm (O.D.)
BCM20-B Brass n/a n/a 20 mm (O.D.)
BCM18-B Brass n/a n/a 18 mm (O.D.)
BCM16-B Brass n/a n/a 16 mm (O.D.)
BCM15-B Brass n/a n/a 15 mm (O.D.)
BCM12-B Brass n/a n/a 12 mm (O.D.)
BCM10-B Brass n/a n/a 10 mm (O.D.)
BCM8-B Brass n/a n/a 8 mm (O.D.)
BCM6-B Brass n/a n/a 6 mm (O.D.)
3BC3-6MO-NC 6Mo n/a NACE 3/16" (O.D.)
3BC3-TTZ Titanium n/a n/a 3/16" (O.D.)
BCM10-6MO-NSK 6Mo n/a NORSOK M650 10 mm (O.D.)
BCM10-S-NC Steel n/a NACE 10 mm (O.D.)
BCM25-NNR Alloy C-276 n/a n/a 25 mm (O.D.)
BCM20-NNR Alloy C-276 n/a n/a 20 mm (O.D.)
BCM18-NNR Alloy C-276 n/a n/a 18 mm (O.D.)
BCM16-NNR Alloy C-276 n/a n/a 16 mm (O.D.)
BCM15-NNR Alloy C-276 n/a n/a 15 mm (O.D.)
BCM12-NNR Alloy C-276 n/a n/a 12 mm (O.D.)
BCM10-NNR Alloy C-276 n/a n/a 10 mm (O.D.)
BCM8-NNR Alloy C-276 n/a n/a 8 mm (O.D.)
BCM15-S Steel n/a n/a 15 mm (O.D.)
BCM12-S Steel n/a n/a 12 mm (O.D.)
BCM10-S Steel n/a n/a 10 mm (O.D.)
BCM8-S Steel n/a n/a 8 mm (O.D.)
BCM6-S Steel n/a n/a 6 mm (O.D.)
BCM4-S Steel n/a n/a 4 mm (O.D.)
BCM3-S Steel n/a n/a 3 mm (O.D.)
BCM25-316 Stainless Steel AISI 316 n/a n/a 25 mm (O.D.)
BCM20-316 Stainless Steel AISI 316 n/a n/a 20 mm (O.D.)
BCM18-316 Stainless Steel AISI 316 n/a n/a 18 mm (O.D.)
BCM16-316 Stainless Steel AISI 316 n/a n/a 16 mm (O.D.)
BCM15-316 Stainless Steel AISI 316 n/a n/a 15 mm (O.D.)
BCM12-316 Stainless Steel AISI 316 n/a n/a 12 mm (O.D.)
BCM10-316 Stainless Steel AISI 316 n/a n/a 10 mm (O.D.)
1BC1-NNR Alloy C-276 n/a n/a 1/16" (O.D.)
16BC16-825 Alloy 825 n/a n/a 1" (O.D.)
14BC14-825 Alloy 825 n/a n/a 7/8" (O.D.)
BCM3-M Monel 400 n/a n/a 3 mm (O.D.)
BCM4-M Monel 400 n/a n/a 4 mm (O.D.)
BCM6-M Monel 400 n/a n/a 6 mm (O.D.)
BCM8-M Monel 400 n/a n/a 8 mm (O.D.)
14BC14-IIY-NC Alloy 625 n/a NACE 7/8" (O.D.)
12BC12-IIY-NC Alloy 625 n/a NACE 3/4" (O.D.)
10BC10-IIY-NC Alloy 625 n/a NACE 5/8" (O.D.)
8BC8-IIYNC Alloy 625 n/a NACE 1/2" (O.D.)
6BC6-IIY-NC Alloy 625 n/a NACE 3/8" (O.D.)
5BC5-IIY-NC Alloy 625 n/a NACE 5/16" (O.D.)
4BC4-IIY-NC Alloy 625 n/a NACE 1/4" (O.D.)
4BC2-IIY-NC Alloy 625 n/a NACE 1/4 to 1/8" (O.D.)
3BC3-IIY-NC Alloy 625 n/a NACE 3/16" (O.D.)
2BC4-IIY-NC Alloy 625 n/a NACE 1/8 to 1/4" (O.D.)
2BC2-IIY-NC Alloy 625 n/a NACE 1/8" (O.D.)
2BC2-S-NC Steel n/a NACE 1/8" (O.D.)
12BC12-825 Alloy 825 n/a n/a 3/4" (O.D.)
1BC1-S-NC Steel n/a NACE 1/16" (O.D.)
14BC14-316-NC Stainless Steel AISI 316 n/a NACE 7/8" (O.D.)
12BC12-316-NC Stainless Steel AISI 316 n/a NACE 3/4" (O.D.)
10BC10-316-NC Stainless Steel AISI 316 n/a NACE 5/8" (O.D.)
8BC8-316-NC Stainless Steel AISI 316 n/a NACE 1/2" (O.D.)
6BC6-316-NC Stainless Steel AISI 316 n/a NACE 3/8" (O.D.)
5BC5-316-NC Stainless Steel AISI 316 n/a NACE 5/16" (O.D.)
4BC4-316-NC Stainless Steel AISI 316 n/a NACE 1/4" (O.D.)
4BC2-316-NC Stainless Steel AISI 316 n/a NACE 1/4 to 1/8" (O.D.)
3BC3-316-NC Stainless Steel AISI 316 n/a NACE 3/16" (O.D.)
2BC4-316-NC Stainless Steel AISI 316 n/a NACE 1/8 to 1/4" (O.D.)
BCM12-M Monel 400 n/a n/a 12 mm (O.D.)
BCM10-M Monel 400 n/a n/a 10 mm (O.D.)
16BC16-316-NC Stainless Steel AISI 316 n/a NACE 1" (O.D.)
10BC10-825 Alloy 825 n/a n/a 5/8" (O.D.)
8BC8-825 Alloy 825 n/a n/a 1/2" (O.D.)
6BC6-825 Alloy 825 n/a n/a 3/8" (O.D.)
5BC5-6MO-NC-NSK 6Mo n/a NACE 5/16" (O.D.)
BCM3-M-NC Monel 400 n/a NACE 3 mm (O.D.)
BCM25-NNR-NC Alloy C-276 n/a NACE 25 mm (O.D.)
BCM20-NNR-NC Alloy C-276 n/a NACE 20 mm (O.D.)
BCM18-NNR-NC Alloy C-276 n/a NACE 18 mm (O.D.)
BCM16-NNR-NC Alloy C-276 n/a NACE 16 mm (O.D.)
BCM15-NNR-NC Alloy C-276 n/a NACE 15 mm (O.D.)
BCM12-NNR-NC Alloy C-276 n/a NACE 12 mm (O.D.)
BCM10-NNR-NC Alloy C-276 n/a NACE 10 mm (O.D.)
BCM8-NNR-NC Alloy C-276 n/a NACE 8 mm (O.D.)
BCM6-NNR-NC Alloy C-276 n/a NACE 6 mm (O.D.)
BCM4-NNR-NC Alloy C-276 n/a NACE 4 mm (O.D.)
6BC6-6MO-NC-NSK 6Mo n/a NACE 3/8" (O.D.)
BCM3-NNR-NC Alloy C-276 n/a NACE 3 mm (O.D.)
BCM12-6MO-NC 6Mo n/a NACE 12 mm (O.D.)
BCM10-6MO-NC 6Mo n/a NACE 10 mm (O.D.)
BCM8-6MO-NC 6Mo n/a NACE 8 mm (O.D.)
BCM6-6MO-NC 6Mo n/a NACE 6 mm (O.D.)
BCM4-6MO-NC 6Mo n/a NACE 4 mm (O.D.)
BCM3-6MO-NC 6Mo n/a NACE 3 mm (O.D.)
BCM25-S-NC Steel n/a NACE 25 mm (O.D.)
BCM20-S-NC Steel n/a NACE 20 mm (O.D.)
BCM18-S-NC Steel n/a NACE 18 mm (O.D.)
BCM16-S-NC Steel n/a NACE 16 mm (O.D.)
BCM15-S-NC Steel n/a NACE 15 mm (O.D.)
BCM12-S-NC Steel n/a NACE 12 mm (O.D.)
BCM25-825-NC Alloy 825 n/a NACE 25 mm (O.D.)
M12BCM6-316 Stainless Steel AISI 316 n/a n/a 12 to 6 mm (O.D.)
8BC8-6MO-NC-NSK 6Mo n/a NACE 1/2" (O.D.)
12BC12-6MO-NC-NSK 6Mo n/a NACE 3/4" (O.D.)
5BC5-825 Alloy 825 n/a n/a 5/16" (O.D.)
4BC4-825 Alloy 825 n/a n/a 1/4" (O.D.)
4BC2-825 Alloy 825 n/a n/a 1/4 to 1/8" (O.D.)
3BC3-825 Alloy 825 n/a n/a 3/16" (O.D.)
2BC4-825 Alloy 825 n/a n/a 1/8 to 1/4" (O.D.)
2BC2-825 Alloy 825 n/a n/a 1/8" (O.D.)
1BC1-825 Alloy 825 n/a n/a 1/16" (O.D.)
6BC6-316L Stainless Steel AISI 316L n/a n/a 3/8" (O.D.)
4BCM6-316 Stainless Steel AISI 316 n/a n/a 1/4 to 3/8" (O.D.)
4BC4-0.5MMOR-316L Stainless Steel AISI 316L 0.5 mm Orifice n/a 1/4" (O.D.)
4BC3-316 Stainless Steel AISI 316 n/a n/a 1/4 to 3/16" (O.D.)
2BC2-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 1/8" (O.D.)
10BC10-6MO-NC-NSK 6Mo n/a NACE 5/8" (O.D.)
2BC2-0.5MMOR-316L Stainless Steel AISI 316L 0.5 mm Orifice n/a 1/8" (O.D.)
BCM20-6MO-NSK 6Mo n/a NORSOK M650 20 mm (O.D.)
BCM18-6MO-NSK 6Mo n/a NORSOK M650 18 mm (O.D.)
BCM16-6MO-NSK 6Mo n/a NORSOK M650 16 mm (O.D.)
BCM15-6MO-NSK 6Mo n/a NORSOK M650 15 mm (O.D.)
BCM12-6MO-NSK 6Mo n/a NORSOK M650 12 mm (O.D.)
BCM10-6MO-NC-NSK 6Mo n/a NACE 10 mm (O.D.)
BCM8-6MO-NC-NSK 6Mo n/a NACE 8 mm (O.D.)
BCM6-6MO-NC-NSK 6Mo n/a NACE 6 mm (O.D.)
BCM4-6MO-NC-NSK 6Mo n/a NACE 4 mm (O.D.)
BCM3-6MO-NC-NSK 6Mo n/a NACE 3 mm (O.D.)
16BC16-6MO-NC-NSK 6Mo n/a NACE 1" (O.D.)
14BC14-6MO-NC-NSK 6Mo n/a NACE 7/8" (O.D.)
BCM25-6MO-NSK 6Mo n/a NORSOK M650 25 mm (O.D.)
16BC16-IIY Alloy 625 n/a n/a 1" (O.D.)
14BC14-IIY Alloy 625 n/a n/a 7/8" (O.D.)
12BC12-IIY Alloy 625 n/a n/a 3/4" (O.D.)
5BC5-S-NC Steel n/a NACE 5/16" (O.D.)
4BC4-S-NC Steel n/a NACE 1/4" (O.D.)
4BC2-S-NC Steel n/a NACE 1/4 to 1/8" (O.D.)
3BC3-S-NC Steel n/a NACE 3/16" (O.D.)
2BC4-S-NC Steel n/a NACE 1/8 to 1/4" (O.D.)
BCM18-TTZ Titanium n/a n/a 18 mm (O.D.)
BCM16-TTZ Titanium n/a n/a 16 mm (O.D.)
BCM15-TTZ Titanium n/a n/a 15 mm (O.D.)
BCM12-TTZ Titanium n/a n/a 12 mm (O.D.)
BCM10-TTZ Titanium n/a n/a 10 mm (O.D.)
BCM8-TTZ Titanium n/a n/a 8 mm (O.D.)
BCM6-TTZ Titanium n/a n/a 6 mm (O.D.)
BCM4-TTZ Titanium n/a n/a 4 mm (O.D.)
BCM3-TTZ Titanium n/a n/a 3 mm (O.D.)
BCM25-M Monel 400 n/a n/a 25 mm (O.D.)
BCM20-M Monel 400 n/a n/a 20 mm (O.D.)
BCM18-M Monel 400 n/a n/a 18 mm (O.D.)
BCM16-M Monel 400 n/a n/a 16 mm (O.D.)
BCM15-M Monel 400 n/a n/a 15 mm (O.D.)
BCM18-6MO 6Mo n/a n/a 18 mm (O.D.)
BCM16-6MO 6Mo n/a n/a 16 mm (O.D.)
BCM15-6MO 6Mo n/a n/a 15 mm (O.D.)
BCM12-6MO 6Mo n/a n/a 12 mm (O.D.)
BCM10-6MO 6Mo n/a n/a 10 mm (O.D.)
BCM8-6MO 6Mo n/a n/a 8 mm (O.D.)
6BC6-S-NC Steel n/a NACE 3/8" (O.D.)
8BC8-S-NC Steel n/a NACE 1/2" (O.D.)
10BC10-S-NC Steel n/a NACE 5/8" (O.D.)
12BC12-S-NC Steel n/a NACE 3/4" (O.D.)
12BC12-TTZ-NC Titanium n/a NACE 3/4" (O.D.)
10BC10-TTZ-NC Titanium n/a NACE 5/8" (O.D.)
8BC8-TTZ-NC Titanium n/a NACE 1/2" (O.D.)
6BC6-TTZ-NC Titanium n/a NACE 3/8" (O.D.)
5BC5-TTZ-NC Titanium n/a NACE 5/16" (O.D.)
4BC4-TTZ-NC Titanium n/a NACE 1/4" (O.D.)
4BC2-TTZ-NC Titanium n/a NACE 1/4 to 1/8" (O.D.)
3BC3-TTZ-NC Titanium n/a NACE 3/16" (O.D.)
2BC4-TTZ-NC Titanium n/a NACE 1/8 to 1/4" (O.D.)
1BC1-NNR-NC Alloy C-276 n/a NACE 1/16" (O.D.)
16BC16-825-NC Alloy 825 n/a NACE 1" (O.D.)
14BC14-825-NC Alloy 825 n/a NACE 7/8" (O.D.)
BCM6-6MO 6Mo n/a n/a 6 mm (O.D.)
12BC12-825-NC Alloy 825 n/a NACE 3/4" (O.D.)
8BC8-825-NC Alloy 825 n/a NACE 1/2" (O.D.)
6BC6-825-NC Alloy 825 n/a NACE 3/8" (O.D.)
5BC5-825-NC Alloy 825 n/a NACE 5/16" (O.D.)
4BC4-825-NC Alloy 825 n/a NACE 1/4" (O.D.)
4BC2-825-NC Alloy 825 n/a NACE 1/4 to 1/8" (O.D.)
3BC3-825-NC Alloy 825 n/a NACE 3/16" (O.D.)
2BC4-825-NC Alloy 825 n/a NACE 1/8 to 1/4" (O.D.)
2BC2-825-NC Alloy 825 n/a NACE 1/8" (O.D.)
2BC2-6MO-NC 6Mo n/a NACE 1/8" (O.D.)
1BC1-6MO-NC 6Mo n/a NACE 1/16" (O.D.)
16BC16-S-NC Steel n/a NACE 1" (O.D.)
14BC14-S-NC Steel n/a NACE 7/8" (O.D.)
10BC10-825-NC Alloy 825 n/a NACE 5/8" (O.D.)
BCM4-6MO 6Mo n/a n/a 4 mm (O.D.)
BCM3-6MO 6Mo n/a n/a 3 mm (O.D.)
BCM25-S Steel n/a n/a 25 mm (O.D.)
16BC16-316 Stainless Steel AISI 316 n/a n/a 1" (O.D.)
2BC2-TTZ-NC Titanium n/a NACE 1/8" (O.D.)
1BC1-TTZ-NC Titanium n/a NACE 1/16" (O.D.)
16BC16-M-NC Monel 400 n/a NACE 1" (O.D.)
14BC14-M-NC Monel 400 n/a NACE 7/8" (O.D.)
12BC12-M-NC Monel 400 n/a NACE 3/4" (O.D.)
10BC10-M-NC Monel 400 n/a NACE 5/8" (O.D.)
8BC8-M-NC Monel 400 n/a NACE 1/2" (O.D.)
6BC6-M-NC Monel 400 n/a NACE 3/8" (O.D.)
5BC5-M-NC Monel 400 n/a NACE 5/16" (O.D.)
4BC4-M-NC Monel 400 n/a NACE 1/4" (O.D.)
4BC2-M-NC Monel 400 n/a NACE 1/4 to 1/8" (O.D.)
1BC1-S Steel n/a n/a 1/16" (O.D.)
3BC3-M-NC Monel 400 n/a NACE 3/16" (O.D.)
2BC2-M-NC Monel 400 n/a NACE 1/8" (O.D.)
14BC14-316 Stainless Steel AISI 316 n/a n/a 7/8" (O.D.)
12BC12-316 Stainless Steel AISI 316 n/a n/a 3/4" (O.D.)
10BC10-316 Stainless Steel AISI 316 n/a n/a 5/8" (O.D.)
8BC8-316 Stainless Steel AISI 316 n/a n/a 1/2" (O.D.)
6BC6-316 Stainless Steel AISI 316 n/a n/a 3/8" (O.D.)
5BC5-316 Stainless Steel AISI 316 n/a n/a 5/16" (O.D.)
4BC4-316 Stainless Steel AISI 316 n/a n/a 1/4" (O.D.)
4BC2-316 Stainless Steel AISI 316 n/a n/a 1/4 to 1/8" (O.D.)
3BC3-316 Stainless Steel AISI 316 n/a n/a 3/16" (O.D.)
2BC4-316 Stainless Steel AISI 316 n/a n/a 1/8 to 1/4" (O.D.)
2BC2-316 Stainless Steel AISI 316 n/a n/a 1/8" (O.D.)
2BC4-M-NC Monel 400 n/a NACE 1/8 to 1/4" (O.D.)
14BC14-TTZ-NC Titanium n/a NACE 7/8" (O.D.)
2BC2-S Steel n/a n/a 1/8" (O.D.)
3BC3-S Steel n/a n/a 3/16" (O.D.)
BCM20-S Steel n/a n/a 20 mm (O.D.)
BCM18-S Steel n/a n/a 18 mm (O.D.)
BCM16-S Steel n/a n/a 16 mm (O.D.)
2BC2-M Monel 400 n/a n/a 1/8" (O.D.)
1BC1-M Monel 400 n/a n/a 1/16" (O.D.)
16BC16-NNR Alloy C-276 n/a n/a 1" (O.D.)
14BC14-NNR Alloy C-276 n/a n/a 7/8" (O.D.)
12BC12-NNR Alloy C-276 n/a n/a 3/4" (O.D.)
10BC10-NNR Alloy C-276 n/a n/a 5/8" (O.D.)
8BC8-NNR Alloy C-276 n/a n/a 1/2" (O.D.)
6BC6-NNR Alloy C-276 n/a n/a 3/8" (O.D.)
5BC5-NNR Alloy C-276 n/a n/a 5/16" (O.D.)
2BC4-S Steel n/a n/a 1/8 to 1/4" (O.D.)
4BC4-NNR Alloy C-276 n/a n/a 1/4" (O.D.)
3BC3-NNR Alloy C-276 n/a n/a 3/16" (O.D.)
2BC4-NNR Alloy C-276 n/a n/a 1/8 to 1/4" (O.D.)
2BC2-NNR Alloy C-276 n/a n/a 1/8" (O.D.)
16BC16-S Steel n/a n/a 1" (O.D.)
14BC14-S Steel n/a n/a 7/8" (O.D.)
12BC12-S Steel n/a n/a 3/4" (O.D.)
10BC10-S Steel n/a n/a 5/8" (O.D.)
8BC8-S Steel n/a n/a 1/2" (O.D.)
6BC6-S Steel n/a n/a 3/8" (O.D.)
5BC5-S Steel n/a n/a 5/16" (O.D.)
4BC4-S Steel n/a n/a 1/4" (O.D.)
4BC2-S Steel n/a n/a 1/4 to 1/8" (O.D.)
4BC2-NNR Alloy C-276 n/a n/a 1/4 to 1/8" (O.D.)
16BC16-TTZ-NC Titanium n/a NACE 1" (O.D.)
BCM3-316-NC Stainless Steel AISI 316 n/a NACE 3 mm (O.D.)
BCM4-316-NC Stainless Steel AISI 316 n/a NACE 4 mm (O.D.)
BCM12-IIY Alloy 625 n/a n/a 12 mm (O.D.)
BCM10-IIY Alloy 625 n/a n/a 10 mm (O.D.)
BCM8-IIY Alloy 625 n/a n/a 8 mm (O.D.)
BCM6-IIY Alloy 625 n/a n/a 6 mm (O.D.)
BCM4-IIY Alloy 625 n/a n/a 4 mm (O.D.)
BCM3-IIY Alloy 625 n/a n/a 3 mm (O.D.)
BCM25-6MO 6Mo n/a n/a 25 mm (O.D.)
BCM20-6MO 6Mo n/a n/a 20 mm (O.D.)
2BC4-TTZ Titanium n/a n/a 1/8 to 1/4" (O.D.)
2BC2-TTZ Titanium n/a n/a 1/8" (O.D.)
1BC1-TTZ Titanium n/a n/a 1/16" (O.D.)
16BC16-M Monel 400 n/a n/a 1" (O.D.)
BCM15-IIY Alloy 625 n/a n/a 15 mm (O.D.)
14BC14-M Monel 400 n/a n/a 7/8" (O.D.)
10BC10-M Monel 400 n/a n/a 5/8" (O.D.)
8BC8-M Monel 400 n/a n/a 1/2" (O.D.)
6BC6-M Monel 400 n/a n/a 3/8" (O.D.)
5BC5-M Monel 400 n/a n/a 5/16" (O.D.)
4BC4-M Monel 400 n/a n/a 1/4" (O.D.)
4BC2-M Monel 400 n/a n/a 1/4 to 1/8" (O.D.)
3BC3-M Monel 400 n/a n/a 3/16" (O.D.)
2BC4-M Monel 400 n/a n/a 1/8 to 1/4" (O.D.)
14BC14-6MO 6Mo n/a n/a 7/8" (O.D.)
12BC12-6MO 6Mo n/a n/a 3/4" (O.D.)
10BC10-6MO 6Mo n/a n/a 5/8" (O.D.)
8BC8-6MO 6Mo n/a n/a 1/2" (O.D.)
12BC12-M Monel 400 n/a n/a 3/4" (O.D.)
6BC6-6MO 6Mo n/a n/a 3/8" (O.D.)
BCM16-IIY Alloy 625 n/a n/a 16 mm (O.D.)
BCM20-IIY Alloy 625 n/a n/a 20 mm (O.D.)
10BC10-IIY Alloy 625 n/a n/a 5/8" (O.D.)
8BC8-IIY Alloy 625 n/a n/a 1/2" (O.D.)
6BC6-IIY Alloy 625 n/a n/a 3/8" (O.D.)
5BC5-IIY Alloy 625 n/a n/a 5/16" (O.D.)
4BC4-IIY Alloy 625 n/a n/a 1/4" (O.D.)
4BC2-IIY Alloy 625 n/a n/a 1/4 to 1/8" (O.D.)
3BC3-IIY Alloy 625 n/a n/a 3/16" (O.D.)
2BC4-IIY Alloy 625 n/a n/a 1/8 to 1/4" (O.D.)
2BC2-IIY Alloy 625 n/a n/a 1/8" (O.D.)
1BC1-IIY Alloy 625 n/a n/a 1/16" (O.D.)
16BC16-6MO 6Mo n/a n/a 1" (O.D.)
14BC14-B Brass n/a n/a 7/8" (O.D.)
BCM18-IIY Alloy 625 n/a n/a 18 mm (O.D.)
12BC12-B Brass n/a n/a 3/4" (O.D.)
8BC8-B Brass n/a n/a 1/2" (O.D.)
6BC6-B Brass n/a n/a 3/8" (O.D.)
5BC5-B Brass n/a n/a 5/16" (O.D.)
4BC4-B Brass n/a n/a 1/4" (O.D.)
4BC2-B Brass n/a n/a 1/4 to 1/8" (O.D.)
3BC3-B Brass n/a n/a 3/16" (O.D.)
2BC4-B Brass n/a n/a 1/8 to 1/4" (O.D.)
2BC2-B Brass n/a n/a 1/8" (O.D.)
1BC1-B Brass n/a n/a 1/16" (O.D.)
BCM25-TTZ Titanium n/a n/a 25 mm (O.D.)
BCM20-TTZ Titanium n/a n/a 20 mm (O.D.)
BCM25-IIY Alloy 625 n/a n/a 25 mm (O.D.)
10BC10-B Brass n/a n/a 5/8" (O.D.)
16BC16-IIY-NC Alloy 625 n/a NACE 1" (O.D.)
5BC5-6MO 6Mo n/a n/a 5/16" (O.D.)
4BC2-6MO 6Mo n/a n/a 1/4 to 1/8" (O.D.)
BCM6-TTZ-NC Titanium n/a NACE 6 mm (O.D.)
BCM4-TTZ-NC Titanium n/a NACE 4 mm (O.D.)
BCM3-TTZ-NC Titanium n/a NACE 3 mm (O.D.)
BCM25-M-NC Monel 400 n/a NACE 25 mm (O.D.)
BCM20-M-NC Monel 400 n/a NACE 20 mm (O.D.)
BCM18-M-NC Monel 400 n/a NACE 18 mm (O.D.)
BCM16-M-NC Monel 400 n/a NACE 16 mm (O.D.)
BCM15-M-NC Monel 400 n/a NACE 15 mm (O.D.)
BCM12-M-NC Monel 400 n/a NACE 12 mm (O.D.)
BCM10-M-NC Monel 400 n/a NACE 10 mm (O.D.)
BCM8-M-NC Monel 400 n/a NACE 8 mm (O.D.)
BCM6-M-NC Monel 400 n/a NACE 6 mm (O.D.)
BCM8-TTZ-NC Titanium n/a NACE 8 mm (O.D.)
BCM4-M-NC Monel 400 n/a NACE 4 mm (O.D.)
BCM15-IIY-NC Alloy 625 n/a NACE 15 mm (O.D.)
BCM12-IIY-NC Alloy 625 n/a NACE 12 mm (O.D.)
BCM10-IIY-NC Alloy 625 n/a NACE 10 mm (O.D.)
BCM8-IIY-NC Alloy 625 n/a NACE 8 mm (O.D.)
BCM6-IIYNC Alloy 625 n/a NACE 6 mm (O.D.)
BCM4-IIY-NC Alloy 625 n/a NACE 4 mm (O.D.)
BCM3-IIY-NC Alloy 625 n/a NACE 3 mm (O.D.)
BCM25-6MO-NC 6Mo n/a NACE 25 mm (O.D.)
BCM20-6MO-NC 6Mo n/a NACE 20 mm (O.D.)
BCM18-6MO-NC 6Mo n/a NACE 18 mm (O.D.)
BCM16-6MO-NC 6Mo n/a NACE 16 mm (O.D.)
BCM15-6MO-NC 6Mo n/a NACE 15 mm (O.D.)
BCM16-IIY-NC Alloy 625 n/a NACE 16 mm (O.D.)
4BC4-6MO 6Mo n/a n/a 1/4" (O.D.)
BCM12-6MO-NC-NSK 6Mo n/a NACE 12 mm (O.D.)
BCM16-6MO-NC-NSK 6Mo n/a NACE 16 mm (O.D.)
3BC3-6MO 6Mo n/a n/a 3/16" (O.D.)
2BC4-6MO 6Mo n/a n/a 1/8 to 1/4" (O.D.)
2BC2-6MO 6Mo n/a n/a 1/8" (O.D.)
1BC1-6MO 6Mo n/a n/a 1/16" (O.D.)
M12BCM10-316 Stainless Steel AISI 316 n/a n/a 12 to 10 mm (O.D.)
BCM6-316L Stainless Steel AISI 316L n/a n/a 6 mm (O.D.)
BCM25-MMX Monel 400 Supercased 825 Back Ferrule n/a 25 mm (O.D.)
BCM22-316 Stainless Steel AISI 316 n/a n/a 22 mm (O.D.)
BCM16-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 16 mm (O.D.)
BCM14-316 Stainless Steel AISI 316 n/a n/a 14 mm (O.D.)
BCM10-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 10 mm (O.D.)
BCM10-316L Stainless Steel AISI 316L n/a n/a 10 mm (O.D.)
BCM15-6MO-NC-NSK 6Mo n/a NACE 15 mm (O.D.)
8BC8-316L Stainless Steel AISI 316L n/a n/a 1/2" (O.D.)
6BCM8-316 Stainless Steel AISI 316 n/a n/a 3/8" (8 mm)
4BC4-6MO-NSK 6Mo n/a NORSOK M650 1/4" (O.D.)
4BC2-6MO-NSK 6Mo n/a NORSOK M650 1/4 to 1/8" (O.D.)
3BC3-6MO-NSK 6Mo n/a NORSOK M650 3/16" (O.D.)
2BC4-6MO-NSK 6Mo n/a NORSOK M650 1/8 to 1/4" (O.D.)
2BC2-6MO-NSK 6Mo n/a NORSOK M650 1/8" (O.D.)
1BC1-6MO-NSK 6Mo n/a NORSOK M650 1/16" (O.D.)
BCM25-6MO-NC-NSK 6Mo n/a NACE 25 mm (O.D.)
BCM20-6MO-NC-NSK 6Mo n/a NACE 20 mm (O.D.)
BCM18-6MO-NC-NSK 6Mo n/a NACE 18 mm (O.D.)
8BC8-316L-2.5MO Stainless Steel AISI 316L 2.5% Molybdenum Content n/a 1/2" (O.D.)
1BC1-825-NC Alloy 825 n/a NACE 1/16" (O.D.)
4BC4-TTZ-NSK Titanium n/a NORSOK M650 1/4" (O.D.)
6BC6-316-EC79 Stainless Steel AISI 316 n/a EC79 3/8" (O.D.)
6BC6-TTZ-NSK Titanium n/a NORSOK M650 3/8" (O.D.)
BCM12-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 12 mm (O.D.)
BCM4-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 4 mm (O.D.)
BCM6-316-OXY Stainless Steel AISI 316 Oxygen Cleaning n/a 6 mm (O.D.)
M10BCM6-316 Stainless Steel AISI 316 n/a n/a 10 to 6 mm (O.D.)
M12BC8-316 Stainless Steel AISI 316 n/a n/a 12 mm (O.D.)
M12BCM6-IIY Alloy 625 n/a n/a 12 to 6 mm (O.D.)

687852
687516