Medium Pressure Industrial Pumps - PD Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Industrial Pumps - PD Series

Medium Pressure Industrial Pumps - PD Series

The Parker PD Series pump offers variable displacement axial piston pumps for open-circuit applications. Featuring a compact footprint and continuous operating pressure of up to 4,060 psi, PD piston pumps provide quiet operation and efficient control.

Technical Specifications

  • Maximum Vacuum Flow Rate: n/a
  • Operating Pressure: 280 bar, 4000 psi
  • Technology: Hydraulics
  • Flow Rate: 250 L/min, 66 gal/min
  • Displacement: 140 cm3/rev, 8.5 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Pressure Limiter, Load Sense, Electronic Control, Unloading, Proportiona, Fan Drive
  • Energy Recovery Capability: Yes
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 140 cm3/rev, 8.5 inch3/rev
  • Maximum Flow Rate: 66 gal/min, 250 L/min
  • Maximum Fluid Temperature: 95 °C, 200 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Noise Level: 83 dBA
  • Maximum Operating Pressure: 280 bar, 4000 psi
  • Radial Load Capacity: 160-594 lb-ft
  • Maximum Operating Speed: 1800 RPM
  • Maximum Kinematic Viscosity: n/a
  • Minimum Kinematic Viscosity: n/a
  • Weight: 14 to 82 kg, 30 to 180 lb
  • Media: Hydraulic / Liquid, Hydraulic Fluids, Liquids
  • Mounting Option: SAE, ISO
  • Port Connection: SAE, ISO, BSPP
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports, Opposing Ports
  • Pump Type: Piston
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: Displacement & Pressure
  • Shaft Type: SAE, ISO
  • Thru-Drive Capability: Yes

Full Product Description

Compact and efficient, the Parker PD Series of Positive Displacement Open-Circuit Piston Pumps boosts productivity in medium pressure industrial applications. Featuring a rugged cradle-bearing design, wide temperature range, full power thru-drive capability and an optional torque limiter, industrial PD pumps ensure reliable performance and quick response. The series also utilizes unique “ripple chamber” technology to reduce pressure pulsations decreasing noise.

Learn more about Parker PD Pump service and benefits under Product Support. 

Markets:
• Industrial
• Oil & Gas
• Material Handling Equipment
• Power Generation

Features and Benefits:
Increased Productivity
• Proportional electric controls that provide flow on demand  
• Large stroking pistons for fast, stable response
• Full power thru-drive capability

Improved Reliability
• Elastomer seals that eliminate gaskets and external leakage
• Low friction cam and taper-roller shaft bearings
• Industry-low viscosity capability

Design Flexibility
• Case drain port for horizontal or vertical shaft-up mounting
• Optional maximum and minimum volume stops
• End or side inlet and outlet ports
• Small envelope size
• Wide range of controls

Ease of Use
• Low noise nine-piston design
• Hydraulic controls with “no leak” adjustments
• Fewer parts for easier maintenance

Applications:
• Power units
• Industrial molding
• Pressing
• Water jet cutting
• Oil lift pumps
• Top drives
• Pipe handling
• Offshore cranes
• Conveyor drives
• CNG
• Lube oil skids

Technical Characteristics:
• Maximum operating pressure of 280 bar (4,060 psi)
• Speed range of 600 – 1,800 rpm
• Available in 7 displacement (cc) options: 18, 28, 45, 60, 75, 100, 140

Related Documents

×

687852
246579