Perfluoroelastomer 75 Durometer O-Ring, High Temperature and Aggressive Chemistries (FF362-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 75 Durometer O-Ring, High Temperature and Aggressive Chemistries (FF362-75)

Perfluoroelastomer 75 Durometer O-Ring, High Temperature and Aggressive Chemistries (FF362-75)

Parker's perflurorelastomer (Ultra® FFKM) O-rings are compatible with a broad range of chemicals and media.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Trade Name: Perfluoroelastomer, Parofluor
  • Durometer: 75 Shore A
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Minimum Operating Temperature: 5 °F
  • Maximum Operating Temperature: 608 °F
  • For Fluid Type: Ultra Broad Range
  • Industry: Semiconductor
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: White

Full Product Description

Parker compound FF362-75 is a white, high temperature, ultra-high purity perfluorinated elastomer. FF362-75 seals resist compression set and offer temperature resistance up to 608°F.

Temperature performance:
• Heat resistance: Up to 320°C (608°F)
• Cold flexibility: Down to -15°C (5°F)

Chemical Resistance:
• Aliphatic hydrocarbons (propane, butane, natural gas)
• Aromatic hydrocarbons (benzene, toluene)
• Chlorinated hydrocarbons (trichloroethylene and carbon tetrachloride)
• Polar solvents (acetone, methylethylketone, dioxane)
• Inorganic and organic acids, bases (under appropriate temperatures)
• Water and steam (under appropriate temperatures)
• Wet/dry chlorine
• High vacuum – low permeability

Not recommended for:
• Fluorinated refrigerants (R11, R12, R13, R113, R114)
• Heat transfer fluids (Fomblin, Novec, ect)
• Uranium hexafluoride
• Molten metals
• Gaseous and alkali metals

*Custom sizes are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687852
687519