Pilot Operated Relief Valve - RPL Series | Product Series

Filter by

    No filters selected

Port Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Relief Valve - RPL Series

Pilot Operated Relief Valve - RPL Series

Parker’s RPL In-line Relief Valve rated at 60 GPM is designed for limiting the maximum pressure which can be applied to the portion of the hydraulic circuit where it is installed.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Connection Size: #12, #16, 3/4", 1"
  • Maximum Operating Temperature: +200 °F
  • Maximum Flow Rate: 60 gal/min
  • Minimum Operating Temperature: -40 °F
  • Actuation Type: Hydraulic Pressure
  • Connection Type: SAE, NPT
  • Pressure Control Range: Adjustable
  • Seal Material: Nitrile
  • Product Style: Pilot Operated Relief Valve
  • Adjustment Mechanism: Adjustable
  • Maximum Operating Pressure: 2000, 5000 psi
  • Body Material: Cast Iron (GSJ)
  • Mounting Type: In-Line
  • Weight: 6 lb

Full Product Description

Parker’s RPL In-Line Relief valves are pilot operated, ball-type relief valve. The RPL is a compact, low profile relief design that is screw adjustable from 500 to 5000 PSI. Their best application is a main system relief where smooth consistent performance is required.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Compact, low profile design
• High-tensile compacted graphite body
• Pilot operated for smooth, stable operation
• Standard porting options are 3/4” NPT and 1” NPT as well as SAE-12 and SAE-16
• Rated at 5000 PSI with SAE ports with a maximum recommend pump or actuator flow of 60 GPM

Applications:
• Suitable for various mobile applications

Related Documents

×
Products Port Size
RPL-100-A 1- 1-1/2" NPT
RPL-12-A SAE-12
RPL-16-A SAE-16
RPL-75-A 3/4" NPT

687852
687505