Pivot Pin Corrosion Resistant Accessories (Americas) | Product Series

Filter by

    No filters selected

Load Capacity

Pin Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pivot Pin Corrosion Resistant Accessories (Americas)

Pivot Pin Corrosion Resistant Accessories (Americas)

Cylinder Mounting Accessories - Pivot Pin Corrosion Resistant Accessories (Americas)

Technical Specifications

  • Load Capacity: 8000 to 199600 lbs
  • Pin Diameter: 0.5 to 2.5 inch
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series

Full Product Description

Corrosion resistant pivot pin cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the Corrosion resistant pivot pin by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Load Capacity Pin Diameter
0938820000 8000 LB 0.500 INCH
0938830000 17900 LB 0.750 INCH
0938840000 31900 LB 1.000 INCH
0938850000 60500 LB 1.375 INCH
0938860000 98000 LB 1.750 INCH
0938870000 127700 LB 2.000 INCH
0938880000 199600 LB 2.500 INCH

687852
687492