Pneumatic Compact Cylinder - C05 Series (Short Stroke) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Compact Cylinder - C05 Series (Short Stroke)

Pneumatic Compact Cylinder - C05 Series (Short Stroke)

The C05 actuator is available in double acting bores Ø12 to Ø63mm and C05S in single acting bores Ø8 to Ø63mm. With stainless steel piston rod as standard and corrosion resistant body is suitable for clamping and locking operations.

Technical Specifications

  • Cylinder Type: Compact
  • Cylinder Action: Single Acting, Double Acting
  • Bore Diameter: 8 to 63 mm
  • Maximum Stroke Length: 25 mm, 0.98 inch
  • Extend Stroke Force: 28 to 1870 N at 6 bar, -
  • Retract Stroke Force: 56 to 1750 N (at 6 bar), -
  • Cushioning Type: -
  • Port Size: M5 to M8
  • Rod End Thread Type: Female
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -20 to 70 °C, -4 to 158 °F
  • Mounting Option: No
  • Specifications Met: -
  • Piston Rod Material: Stainless Steel, Aluminum
  • Body Material: Anodized Aluminum
  • End Cap Material: Brass
  • Body Type: Square
  • Corrosion Resistance Included: Yes
  • Repairable: No

Full Product Description

The C05 actuator is one of the smallest length actuators available in the market for reduced design footprints. Available in double acting, bore sizes Ø12 to Ø63mm and in single acting bore sizes Ø8 to Ø63mm. The main body is machined from one piece thus providing an easy to clean unit. With stainless steel piston rod as standard, anodized corrosion resistant body and thrust forces of up to 3000N it is ideally suited for clamping and locking operations.

Markets
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits
• Compact design minimizes the design footprint
• Stainless steel rod and anodized body for corrosion resistance

Applications
General industry – Linear movement
    • Push objects
    • Stop/Hold/Go
General industry - Clamping
    • Clamp objects
    • Fix / hold in position
General industry - Holding
    • Lift, moving, clamping
General industry - Controlling
    • Change lane, direction
    • Change level
Packaging – Moving
    • Push / pull objects
    • Sorting, conveying
Outdoor transport and railway – Linear movement
    • Moving, clamping, and closing


General Technical Data:
  • International standards : N/A
  • Bore Sizes : Ø8, Ø12, Ø20, Ø32,  Ø50 and Ø63mm
  • Stroke Length : 4, 5, 10 and 25mm (Standard strokes only)
  • Versions : double acting (Ø12 to Ø63mm)  /  single acting, spring return (Ø8 to Ø63mm)
  • Cushioning : N/A
  • Position Sensing : N/A
  • Installation : the compact design with mounting holes through the cylinder body makes the unit easy to install in confined spaces.
  • Mounting Position : any

Operating and Environmental Data:
  • Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
  • Operating Pressure : 10 Bar Maximum
  • Operating Temperature : -20°C to +70°C (Standard temperature)
  • Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
  • Corrosion Resistance : resistant to corrosion

Material Specification - Cylinder:
  • Front End Cover : Brass  /  Anodised aluminium (Single acting Ø50 to Ø63mm)
  • Cylinder Housing : Anodised aluminium
  • Piston Rod : Stainless steel
  • Piston Rod Seal : NBR (Nitrile rubber)
  • Piston Rod Bearing : Brass + PTFE (Polytetrafluroethylene) / Brass + Steel (Single acting (Ø50 to Ø63mm)
  • Circlip : Spring steel
  • Return Spring : Surface treated spring steel

Related Documents

Selector Guides
Pneumatic Calculator
Literature and Reference Materials
C05 Short Stroke Pneumatic Cylinder
×
Products

687852
687577