Pneumatic Manual Valve - M0 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Manual Valve - M0 Series

Pneumatic Manual Valve - M0 Series

The M0 valve is a inline manual mechanical valve with air piloted options and multiple manual operators. Suitable for air, inert gas, and low pressure medium aniline oil applications. Temp: -26F to 93F. Pressure: Vac to 225 PSIG. Port sizes: 1/4 to 3/4.

Technical Specifications

  • For Fluid Type: AIR, inert gases, medium aniline oils
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Maximum Operating Pressure: 225.0 psig, 1550 kPa
  • Function: 2-way & 3-way & 4-way, Manual and Remote Pilot operated
  • Valve Type: 2 Way, 3 Way, 4 way
  • Number of Positions: 2, 3
  • Number of Ports: 2,3 or 4
  • Actuation Type: Manual & Remote Pilot Operated
  • Override Functionality: Manual Handle
  • Mounting Type: Inline
  • Port Size: 1/4", 3/8", 1/2", 3/4"
  • Port Type: NPTF
  • Minimum Flow Rate: 0.5 Cv
  • Maximum Flow Rate: 1.25 Cv
  • Pressure Rating: 225 psig, 15.5 bar
  • Minimum Operating Pressure: Vacuum
  • Operating Temperature: -26 to +93 °C, -15 to +200 °F
  • Media: Air, inert gases, medium aniline oils
  • Lubricant: Lubricated
  • Body Material: High pressure valve bronze
  • Seal Material: Buna-N with Molybdenum Disulfide

Full Product Description

The M0 valve is an inline manual mechanical valve with air pilot options that is robustly designed to for a variety of applications. Manual operators include knob, palm button, lever, foot pedal & cam. Mechanical linkages can be connected to the clevis mount  for cylinder operated applications. The M0 valve is available with spring return and detent functions. Bronze bodies, stainless steel hard chrome plated spools, and brass internal spacers with specially compounded O-rings, make the M0 valve suitable for air, inert gas and low pressure medium aniline oil applications. With an application review of internal compatibility, the M0 valve can be used with water media as well. The closed at change-over spool design provides all ports closed transition which reduces cross over leakage to other ports of the valve.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Suitable for air, inert gas, oil and water media
• Change over spool design reduces cross-over leakage

Applications
• General Industrial
• Packaging
• Conveyance
• Assembly
• Automotive

Related Documents

×
Products

687852
687577