Pneumatic Manual Valve - PVL Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Manual Valve - PVL Series

Pneumatic Manual Valve - PVL Series

The PVL series is an air piloted stacking valve. The PVL valves can be configured as plugin or non-plugin. Functions are 5/2, 5/3. and dual 3/2. Electrical connections are 15 mm 3 pin DIN connector, or 25 pin Dsub. The air pilot port is 5/32" tube.

Technical Specifications

  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 5 °F, -15 °C
  • Maximum Operating Pressure: 10 bar, 150 psig
  • Valve Type: Dual 3 Way, 4 Way
  • Number of Positions: 2, 3
  • Number of Ports: 5
  • Actuation Type: Solenoid Air Operated
  • Override Functionality: locking - non locking - no manual override
  • Mounting Type: Stand Alone, Stackable
  • Number of Manifold Outlets: Multiwiring : 24
  • Port Size: 6mm, 6.35mm & 1/8" | 8mm OD & 1/4"
  • Port Type: Tube Push-In Connections, BSPP, NPT
  • Minimum Flow Rate: 0.50 to 0.72 Cv
  • Maximum Flow Rate: 0.80 to 1.12 Cv, 780 to 1100 L/min
  • Nominal Flow Coefficient: 490 to 710 L/min
  • Input Voltage: 12/24VDC to 120/240VAC
  • Electrical Connection: 15 mm DIN C (8 mm spacing) | Multiwiring Sub-D25
  • Specifications Met: UL, NFC 79 300, IP65
  • Pressure Rating: 30-150 psig, 3 to 10 bar
  • Minimum Operating Pressure: 30, 45 psig
  • Operating Temperature: -15 to +60 °C, +5 to +140 °F
  • Media: Inert Gases
  • Lubricant: Not Required
  • Power Consumption: 15 mm solenoid : 1,2W/1,6VA | 22 mm solenoid : 6W/5,6VA
  • Body Material: Glass Filled Polyamide
  • Seal Material: Polyurethane

Full Product Description

The PVL series valve is an internal air piloted, inline, or stacking style valve. The PVL valves can be configured as plugin or non-plugin, solenoid or air pilot actuated. M5, 1/8, 1/4, or 3/8 NPT/BSPP/Tube ports are avalable. Available valve functions are:

   • 5/2, single and double solenoid / single and double air pilot
   • 5/3, double solenoid, all ports blocked or center exhaust
   • dual, 3/2, double solenoid, NC/NC

The electrical connection options are the non-plugin 15 mm 3 pin DIN connectors wired directly to each coil, or the 25 pin Dsub collective wiring option. The air piloted connection is 5/32" tube. The PVL series valves can be configured as inline, stacking, or with collective wiring. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Can be configured solenoid with traditional DIN or integrated 25 Pin D-Sub connection or air pilot

Applications
• Conveyance
• Packaging
• Assembly

Additional Information
• Function(s): 5/2, 5/3
• Operation: Solenoid Air Operated
• Mounting Type: Stacking, Inline
• Max Manifold Stations: 16
• Port Sizes: M5, 1/8," 1/4," 3/8"
• Port Type: BSPP, NPT, Tube
• Flow Min (Cv): 0.6
• Flow Max (Cv): 1.2
• Flow (Qn) l/min: 270
• Flow (Q Max) l/min: 1800
• Voltage Range: 12VDC to 240VAC
• Solenoid Connection Type(s): 15mm 3 pin DIN 43650C, 25 pin Dsub
• Certifications/Approvals: UL, NFC 79 300, IP65
• Pressure Range (psig): 30-150
• Pressure Range (bar): 2-10
• Solenoid Minumum Operating Pressure (psig): 30
• Temperature Range (C): -15 to 60
• Temperature Range (F): 5 to 140
• Media: Inert gases
• Lubrication: Pre-lubricated
• Power Consumption: 1.2W, 1.6VA
• Body Material: Glass Filled Polyamide
• Seal Material: Polyurethane

Related Documents

×
Products

687852
A87859