Prep-Air II FRL Filters (Particulate/Coalescing) | Product Series

Filter by

    No filters selected

Port Size

Bowl Type

Drain

Filter Element Type

Indicator Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Prep-Air II FRL Filters (Particulate/Coalescing)

Prep-Air II FRL Filters (Particulate/Coalescing)

Prep-Air II Particulate/Coalescing Filters are designed to remove water, oil aerosols and particulate matter from your pneumatic system. These filters are generally used in industrial applications where water, oil, and harmful dirt must be removed.

Technical Specifications

  • Product Type: Particulate Filter (Economy 05F | Compact 06F|Standard 07F), Coalescing Filter (Economy 15F | Compact 11F |Standard 12F)
  • Filter Element Type: 5 Micron | 40 Micron (particulate), Grade 6 | Grade 10 (coalescing)
  • Port Type: NPT
  • Port Size: 1/4 to 3/4 inch
  • Body Material: Zinc
  • Bowl Type: Polycarbonate Bowl with Metal Bowl Guard | All Metal (Zinc) Bowl with or without Sight Gauge
  • Seal Material: Nitrile
  • Maximum Inlet Pressure Rating: 150 psig (Polycarbonate), 250 psig (Metal), 250 psig (Automatic Float Drain), 10.3 (Polycarbonate), 17.2 (Metal), 17.2 (Automatic Float Drain)
  • Operating Temperature: 32 to 125 °F (Polycarbonate), 32 to 175 °F (Metal), 0 to 52 °C (Polycarbonate), 0 to 80 °C (Metal)
  • Flow Rate: 30 to 160 SCFM depending on port size and body style.
  • Drain Option: Manual Twist Drain | Automatic Float Drain
  • Weight: 1.2 to 2.4 lb, 0.54 to 1.1 kg
  • Indicator Type: DPI | No DPI

Full Product Description

Prep-Air II heavy duty particulate filters (05F, 06F, 07F) delivers high moisture and solid particle contaminant removal down to 5 micron. This type of filter is generally used in industrial applications where liquid water, oil, and harmful dirt particles must be removed from the compressed air system. For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. The Prep-Air II particulate filters can also be mounted using a modular connector to other Prep-Air II air preparation products. The various options available (such as auto drain, manual drain, and an assortment of bowl options) make this series easy to design to your application.

 

Prep-Air II coalescing filters (11F, 12F, 15F) are designed to remove oil, water and liquid aerosols and submicron particulate matter from your pneumatic system. These coalescing filters are specifically designed for the removal of solid particles, water and oil aerosols down to 0.01 micron. Prep-Air II coalescing filters come standard with a polycarbonate bowl, wrapped with a metal bowl guard, providing 360 degrees of visibility to content inside the bowl. The various options available (such as auto drain, twist drain, DPI gauge and assortment of bowl options) make this series easy to configure for your application. The Prep-Air II coalescing filters can also be mounted using a modular connector to other Prep-Air II air preparation products.

 

Markets:

·       Air and Gas

·       Appliances

·       Entertainment Automation

·       Factory Automation

·       Food and Beverage

·       Machine Tools

·       Misc. Industrial

·       Misc. Manufacturing

·       Misc. Processing

·       Molding

·       Packaging Machinery

·       Printing and Marking Equipment

·       Vehicle Assembly Facilities

·       Wearing Apparel

 

Features/Benefits:

·       Interchangeable twist and automatic float drains

·       Metal bowl with sight glass

·       Easily configured and designed for your application

 

Particulate Filters

   •  Excellent water removal efficiency

   •  Unique deflector plate and shroud creates a swirling of the air stream ensuring maximum water and dirt separation

   •  Large filter element surface guarantees low pressure drop and increased element life

   •  Optional automatic float drain available

   •  High rate of particulate removal

 

Coalescing Filters

   •  Removes liquids and submicron particles

   •  Differential pressure indicator standard

   •  Liquids gravitate to the bottom of the element and will not re-enter the airstream

   •  Oil free air for critical applications, such as air gauging and pneumatic instrumental and controls

 

 

Applications:

·       To be used in combination with valves and cylinders

·       To protect tools and cylinder against corrosion

·       To reduce friction

·       At the transfer point from workshop to machine

·       In combination with tools for assembly and on the shop floor

·       For all type of machines and tools pneumatic driven

Related Documents

×
Products Port Size Bowl Type Drain Filter Element Type Indicator Type
05F12AA 1/4" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
05F22AA 3/8" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
06F12AC 1/4" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
06F12BC 1/4" Poly Bowl, Metal Guard Twist Drain 5 Micron DPI
06F13AC 1/4" Metal Bowl Twist Drain 40 Micron DPI
06F14AC 1/4" Metal Bowl, Sight Gauge Twist Drain 40 Micron DPI
06F16AC 1/4" Poly Bowl, Metal Guard Auto Float Drain 40 Micron DPI
06F16BC 1/4" Poly Bowl, Metal Guard Auto Float Drain 5 Micron DPI
06F17AC 1/4" Metal Bowl Auto Float Drain 40 Micron DPI
06F17BC 1/4" Metal Bowl Auto Float Drain 5 Micron DPI
06F18AC 1/4" Metal Bowl, Sight Gauge Auto Float Drain 40 Micron DPI
06F18BC 1/4" Metal Bowl, Sight Gauge Auto Float Drain 5 Micron DPI
06F22AC 3/8" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
06F22BC 3/8" Poly Bowl, Metal Guard Twist Drain 5 Micron DPI
06F24BC 3/8" Metal Bowl, Sight Gauge Twist Drain 5 Micron DPI
06F26AC 3/8" Poly Bowl, Metal Guard Auto Float Drain 40 Micron DPI
06F26BC 3/8" Poly Bowl, Metal Guard Auto Float Drain 5 Micron DPI
06F27BC 3/8" Metal Bowl Auto Float Drain 5 Micron DPI
06F28BC 3/8" Metal Bowl, Sight Gauge Auto Float Drain 5 Micron DPI
06F32AC 1/2" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
06F32BC 1/2" Poly Bowl, Metal Guard Twist Drain 5 Micron DPI
06F33AC 1/2" Metal Bowl Twist Drain 40 Micron DPI
06F34AC 1/2" Metal Bowl, Sight Gauge Twist Drain 40 Micron DPI
06F34BC 1/2" Metal Bowl, Sight Gauge Twist Drain 5 Micron DPI
06F36AC 1/2" Poly Bowl, Metal Guard Auto Float Drain 40 Micron DPI
06F36BC 1/2" Poly Bowl, Metal Guard Auto Float Drain 5 Micron DPI
06F38AC 1/2" Metal Bowl, Sight Gauge Auto Float Drain 40 Micron DPI
06F38BC 1/2" Metal Bowl, Sight Gauge Auto Float Drain 5 Micron DPI
07F32AC 1/2" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
07F32BC 1/2" Poly Bowl, Metal Guard Twist Drain 5 Micron DPI
07F33AC 1/2" Metal Bowl Twist Drain 40 Micron DPI
07F34AC 1/2" Metal Bowl, Sight Gauge Twist Drain 40 Micron DPI
07F34BC 1/2" Metal Bowl, Sight Gauge Twist Drain 5 Micron DPI
07F36AC 1/2" Poly Bowl, Metal Guard Auto Float Drain 40 Micron DPI
07F36BC 1/2" Poly Bowl, Metal Guard Auto Float Drain 5 Micron DPI
07F37AC 1/2" Metal Bowl Auto Float Drain 40 Micron DPI
07F38AC 1/2" Metal Bowl, Sight Gauge Auto Float Drain 40 Micron DPI
07F38BC 1/2" Metal Bowl, Sight Gauge Auto Float Drain 5 Micron DPI
07F42AC 3/4" Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
07F42BC 3/4" Poly Bowl, Metal Guard Twist Drain 5 Micron DPI
07F44AC 3/4" Metal Bowl, Sight Gauge Twist Drain 40 Micron DPI
07F44BC 3/4" Metal Bowl, Sight Gauge Twist Drain 5 Micron DPI
07F46AC 3/4" Poly Bowl, Metal Guard Auto Float Drain 40 Micron DPI
07F46BC 3/4" Poly Bowl, Metal Guard Auto Float Drain 5 Micron DPI
07F47AC 3/4" Metal Bowl Auto Float Drain 40 Micron DPI
07F48AC 3/4" Metal Bowl, Sight Gauge Auto Float Drain 40 Micron DPI
11F12EC 1/4" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
11F13ECN 1/4" Metal Bowl Twist Drain Grade 6 (0.01) No DPI
11F13HCN 1/4" Metal Bowl Twist Drain Grade 10 (1.0) No DPI
11F14EC 1/4" Metal Bowl, Sight Gauge Twist Drain Grade 6 (0.01) DPI
11F16EC 1/4" Poly Bowl, Metal Guard Auto Float Drain Grade 6 (0.01) DPI
11F18EC 1/4" Metal Bowl, Sight Gauge Auto Float Drain Grade 6 (0.01) DPI
11F22EC 3/8" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
11F26EC 3/8" Poly Bowl, Metal Guard Auto Float Drain Grade 6 (0.01) DPI
11F27EC 3/8" Metal Bowl Auto Float Drain Grade 6 (0.01) DPI
11F28EC 3/8" Metal Bowl, Sight Gauge Auto Float Drain Grade 6 (0.01) DPI
11F32EC 1/2" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
11F34EC 1/2" Metal Bowl, Sight Gauge Twist Drain Grade 6 (0.01) DPI
11F36EC 1/2" Poly Bowl, Metal Guard Auto Float Drain Grade 6 (0.01) DPI
11F37EC 1/2" Metal Bowl Auto Float Drain Grade 6 (0.01) DPI
12F36ECN 1/2" Poly Bowl, Metal Guard Auto Float Drain Grade 6 (0.01) No DPI
12F38HC 1/2" Metal Bowl, Sight Gauge Auto Float Drain Grade 10 (1.0) DPI
15F12EA 1/4" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
15F22EA 3/8" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
06F22AC1 G3/8 Poly Bowl, Metal Guard Twist Drain 40 Micron DPI
06F32BC1 G1/2" Poly Bowl, Metal Guard Twist Drain 5 Micron DPI
06F34BC1 G1/2" Metal Bowl, Sight Gauge Twist Drain 5 Micron DPI
12F32ECN 1/2" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) No DPI
12F32EC 1/2" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
12F32HCN 1/2" Poly Bowl, Metal Guard Twist Drain Grade 10 (1.0) No DPI
12F32HC 1/2" Poly Bowl, Metal Guard Twist Drain Grade 10 (1.0) DPI
12F34ECN 1/2" Metal Bowl, Sight Gauge Twist Drain Grade 6 (0.01) No DPI
12F34EC 1/2" Metal Bowl, Sight Gauge Twist Drain Grade 6 (0.01) DPI
12F36EC 1/2" Poly Bowl, Metal Guard Auto Float Drain Grade 6 (0.01) DPI
12F38EC 1/2" Metal Bowl, Sight Gauge Auto Float Drain Grade 6 (0.01) DPI
12F42EC 3/4" Poly Bowl, Metal Guard Twist Drain Grade 6 (0.01) DPI
12F46EC 3/4" Poly Bowl, Metal Guard Auto Float Drain Grade 6 (0.01) DPI
12F47HC 3/4" Metal Bowl Auto Float Drain Grade 10 (1.0) DPI
12F48EC 3/4" Metal Bowl, Sight Gauge Auto Float Drain Grade 6 (0.01) DPI

687852
687577