Priority Type Flow Control – CFQ Series | Product Series

Filter by

    No filters selected

Port Size

Pressure Relief Valve

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Priority Type Flow Control – CFQ Series

Priority Type Flow Control – CFQ Series

Parker’s CFQ Adjustable Flow Divider Valve is designed for providing a Controlled Flow source through one of three optional flow ranges from 0-30 GPM.

Technical Specifications

  • Maximum Operating Temperature: 180 °F
  • Maximum Flow Rate: 35 gal/min
  • Minimum Operating Temperature: -20 °F
  • Actuation Type: Hydraulic Prssure
  • Seal Material: Nitrle
  • Product Style: Priority Type Flow Control
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Body Material: High Tensil Grey Iron
  • Weight: 7.8 lb, 3.5 kg

Full Product Description

Parker’s CFQ Adjustable Flow Divider divides pump hydraulic oil into two separate flows. One, the pressure compensated controlled flow, and the other, a usable flow which is in excess of the controlled flow. Once the controlled flow demand is satisfied, the compensator spool shifts and passes excess flow to port EX. The EX flow can be used in a secondary circuit. Additionally, with the EX port plugged, the CFQ can serve as a 2-port restrictive type pressure compensated flow control.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Wide array of port options
• Easily serviced with one rebuild kit
• Eliminates need for stand-off washers
• Readily convertible for three controlled-flow ranges
• Standard porting options are 1/2” NPT and 3/4” NPT as well as SAE-10 and SAE-12.
• The CFD is rated at 3000 PSI with SAE ports and the maximum recommend input flow is 35 GPM
• The Controlled Flow rate has 3 adjustable ranges, from 0 to 8 GPM, 0 to 16 GPM, and 0 to 30 GPM, over 90-degree rotation of the adjustment lever

Applications:
• Suitable for various mobile applications

Related Documents

×
Products Port Size Pressure Relief Valve
CFQ-A-10 7/8"-14 UN-2B No relief
CFQ-A-10-R 7/8"-14 UN- 2B Adjustable Relief
CFQ-A-12 1 1/16"-14 UN-2B No relief
CFQ-A-12-R 1 1/16"-14 UN-2B Adjustable Relief
CFQ-A-38 3/8"-18 NPTF No relief
CFQ-A-38-R 3/8"-18 NPTF Adjustable Relief
CFQ-A-50 1/2"-14 NPTF No relief
CFQ-A-50-R 1/2"-14 NPTF Adjustable Relief
CFQ-A-75 3/4"-14 NPTF No relief
CFQ-A-75-R 3/4"-14 NPTF Adjustable Relief
CFQ-A-8 3/4-16 UN-2B No relief
CFQ-A-8-R 3/4-16 UN-2B Adjustable Relief

687852
687505