88GH-12-6 - Brass Garden Hose Fittings | ParkerBR

Brass Garden Hose Fittings

Part #: 88GH-12-6
  • 88GH-12-6 - Brass Garden Hose Fittings
  • 88GH-12-6 - Brass Garden Hose Fittings
88GH-12-6 - Brass Garden Hose Fittings
Parker's Garden Hose fittings and high flow quick couplers are solid brass with 3/4" garden hose thread.

Technical Specifications

Connection 2 Thread Size (inch):3/8
Connection 1 Thread Size (inch):3/4
Connection 2 Hose I.D. (inch):na
Minimum Operating Temperature:35 °F, 2 °C
Connection 2 Style:Male Pipe
Maximum Operating Temperature:100 °F, 38 °C
Maximum Operating Pressure:150 psi, 10 bar
Tube Material:Garden Hose, Tubing, Pipe
Body Material:Brass
Washer Material:Rubber
Connection 1 Hose I.D. (inch):na
Connection 1 Tube O.D. (inch):na
Connection 1 Style:Hose Thread
Style:Swivel Female Garden Hose to Male Pipe
Shape:Swivel Connector

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor

Division Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda
Estrada Municipal Joel de Paula, 900
São José dos Campos
São Paulo
Brazil
12247-015