Proflow II-G Pleated Membrane Filter Cartridge | Hydrophobic PTFE membrane for gas & solvent purification | ParkerBR

Proflow II-G Pleated Membrane Filter Cartridge | Hydrophobic PTFE membrane for gas & solvent purification | Product Series

Filter by

    No filters selected

Options

Style

End Cap Material

Length (inch)

Micron Rating (µm)

Seal Material

Secondary Seal

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Proflow II-G Pleated Membrane Filter Cartridge | Hydrophobic PTFE membrane for gas & solvent purification

Proflow II-G Pleated Membrane Filter Cartridge | Hydrophobic PTFE membrane for gas & solvent purification

Proflow™ II-G filter cartridges provide an economic alternative for general applications where reliable gas and liquid flow rates are required.

Technical Specifications

  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification, Prefiltration, Polishing
  • Media: PTFE
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Configuration: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 1.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 2.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 5.1 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.45 Micron, 6.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 1 Micron, 0.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent

Full Product Description

Proflow™ II-G filter cartridges provide an economic alternative for general applications where reliable gas and liquid flow rates are required. With 5.6 square feet of expanded PTFE membrane, Proflow II-G filter is a highly efficient hydrophobic barrier, for the production of dry gas, and will effectively purify aggressive liquids and organic solvents.
Proflow II-G cartridges are manufactured under cleanroom conditions and integrity tested before shipment to assure consistent performance and quality.
Features/Benefits
• Reliable air and liquid flow rates for effective performance
• Broad chemical compatibility enables use in many applications
• Broad range of micron ratings for user convenience
• Superior hydrophobicity for long life in vent/air applications
• Integrity tested to ensure quality

Applications
• Photoresists Filtration
• Compressed gas Filtration
• Filtration for Non-sterile venting
• Electronic grade solvent Filtration
• Hot deionized water Filtration  (less than 80°C)

Related Documents

×

687852
679945