PTFE Hose “True-Bore” Fittings - PAGE Series | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Product Style

Port Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Hose “True-Bore” Fittings - PAGE Series

PTFE Hose “True-Bore” Fittings - PAGE Series

PAGE Series Fittings are “True-Bore” crimp fittings used only with “True-Bore” hoses from the Parflex® PAGE product line.They are two piece fittings with the collars sold separately and designed to keep total fitting inventory costs at a minimum

Technical Specifications

  • Shape: Straight
  • Application: See Part Technical Specs.
  • Connection Type: Crimp, Cam & Groove, ACME, I-Line Sanitary, Pipe, NPTF, 37° Flare, Seal-Lok, Compression
  • Hose Inside Diameter: 1/4 to 2 inch, 6 to 38 mm
  • Connection Size: View Part Details.
  • Length: Refer to Part for Detailed Specification.

Full Product Description

PAGE Series Fittings are “True-Bore” crimp fittings that are used only with “True-Bore” hoses from the Parflex® PAGE product line. They are unique because they are two piece fittings with the barbed inserts used on all hoses and collars are sold separately unique to the hose type and are designed to keep total fitting inventory costs at a minimum. Where possible, collars are designed to fit hoses by size rather than by hose series.

“True-Bore” Fittings are manufactured in Stainless Steel and offered in a Cam & Groove, Sanitary, Pipe, JIC, Seal-Lok®, A-Lok® or Flange constructions. PAGE also offers flare through fittings for heavy wall convoluted hoses in sanitary and flanged style fittings. This feature allows for the media to only touch the fluoropolymer hose material from end to end thus ending the need to replace assemblies that have had chemical attack of the end fittings. Fluoropolymer encapsulated fittings are also available in several styles of end fittings and limited sizes. It is important to note that the PAGE fitting call-out does not follow traditional Parker fitting nomenclature; the end size and hose size are reversed. For a list of compatible hoses and detailed technical specifications, refer to the literature on the Product Support tab.


Markets:
• Fluid Handling
• Industrial
• Paint
• Chemical
• Pharmaceutical
• Food & Beverage
• Semiconductor

Features/Benefits:
• Fitting collars are designed to fit hoses by size rather than by hose series; i.e. SC300 will work on many convoluted hoses rather than only on one specific series of hose
• Interchangeable fitting collars keep inventory at a minimum
• Fittings are crimp style for permanent attachment

Applications:
• Fluid Handling
• Chemical Transfer
• Paint
• Pharmaceutical
• Food & Beverage
• Cosmetics
• Semiconductor
• Ground Support
• Industrial

Technical Specifications:
• PAGE fittings require a PAGE collar (sold separately)
• The PAGE fitting call-out does not follow traditional Parker fitting nomenclature; the end size and hose size are reversed
• Can never be crimped in a Parkrimp system. Only use adjustable crimpers of 100-150 ton capacity.

Related Documents

×
Products Hose I.D. (inch) Product Style Port Connection
06-06PLCF-S 0.375" Female A-Lok® Compression 3/8"
08-08PLCF-S 0.5" Female A-Lok® Compression 1/2"
12-12PLCF-S 0.75" Female A-Lok® Compression 3/4"
16-16PLCF-S 1" Female A-Lok® Compression 1"
04-04TUBE-S 0.25" Male Standpipe - Rigid - "V" Notch 1/4"
06-06TUBE-S 0.375" Male Standpipe - Rigid - "V" Notch 3/8"
08-08TUBE-S 0.5" Male Standpipe - Rigid - "V" Notch 1/2"
12-12TUBE-S 0.75" Male Standpipe - Rigid - "V" Notch 3/4"
16-16TUBE-S 1" Male Standpipe - Rigid - "V" Notch 1"
08-PF156 0.5" ANSI B16.5 Flange n/a
12-PF156 0.75" ANSI B16.5 Flange n/a
24-PF156 1.5" ANSI B16.5 Flange n/a
32-PF156 2" ANSI B16.5 Flange n/a
48-PF156 3" ANSI B16.5 Flange n/a
64-PF156 4" ANSI B16.5 Flange n/a
08-08SFR-S 0.5" Sanitary Flange Retainer 1/2"
12-12SFR-S 0.75" Sanitary Flange Retainer 3/4"
16-16SFR-S 1" Sanitary Flange Retainer 1"
24-24SFR-S 1.5" Sanitary Flange Retainer 1-1/2"
32-32SFR-S 2" Sanitary Flange Retainer 2"
48-48SFR-S 3" Sanitary Flange Retainer 3 mm
64-64SFR-S 4" Sanitary Flange Retainer 4 mm
06-06MSAN-S 0.375" Mini Sanitary Flange 3/8"
12-12MSAN-S 0.75" Mini Sanitary Flange 3/4"
12-12SAN-S 0.75" Sanitary Flange Step Down 3/4"
16-16SAN-S 1" Sanitary Flange Step Up/Down 1"
12-24SAN-S 0.75" Sanitary Flange Step Up/Down 1-1/2"
16-24SAN-S 1" Sanitary Flange Step Up/Down 1-1/2"
24-24SAN-S 1.5" Sanitary Flange Step Up/Down 1-1/2"
40-40SAN-S 2.5" Sanitary Flange Step Up/Down 2-1/2"
48-48SAN-S 3" Sanitary Flange Step Up/Down 3 mm
64-64SAN-S 4" Sanitary Flange Step Up/Down 4 mm
16-16CL-S 1" Female Cam and Groove 1"
24-24CL-S 1.5" Female Cam and Groove 1-1/2"
32-32CL-S 2" Female Cam and Groove 2"
24-24E-S 1.5" Male Cam and Groove 1-1/2"
32-32E-S 2" Male Cam and Groove 2"
04-04FP-S 0.25" Female NPTF Pipe - Rigid - Straight 1/4"
06-06FP-S 0.375" Female NPTF Pipe - Rigid - Straight 3/8"
08-08FP-S 0.5" Female NPTF Pipe - Rigid - Straight 1/2"
12-12FP-S 0.75" Female NPTF Pipe - Rigid - Straight 3/4"
16-16FP-S 1" Female NPTF Pipe - Rigid - Straight 1"
24-24FP-S 1.5" Female NPTF Pipe - Rigid - Straight 1-1/2"
32-32FP-S 2" Female NPTF Pipe - Rigid - Straight 2"
04-04MP-S 0.25" Male NPTF Pipe - Rigid - Straight 1/4"
06-06MP-S 0.375" Male NPTF Pipe - Rigid - Straight 3/8"
08-08MP-S 0.5" Male NPTF Pipe - Rigid - Straight 1/2"
12-12MP-S 0.75" Male NPTF Pipe - Rigid - Straight 3/4"
16-16MP-S 1" Male NPTF Pipe - Rigid - Straight 1"
20-20MP-S 1.25" Male NPTF Pipe - Rigid - Straight 1-1/4"
24-24MP-S 1.5" Male NPTF Pipe - Rigid - Straight 1-1/2"
32-32MP-S 2" Male NPTF Pipe - Rigid - Straight 2"
40-40MP-S 2.5" Male NPTF Pipe - Rigid - Straight 2-1/2"
48-48MP-S 3" Male NPTF Pipe - Rigid - Straight 3 mm
64-64MP-S 4" Male NPTF Pipe - Rigid - Straight 4 mm
04-04FJX-S 0.25" Female JIC 37° - Swivel - Straight 1/4"
06-06FJX-S 0.375" Female JIC 37° - Swivel - Straight 3/8"
08-08FJX-S 0.5" Female JIC 37° - Swivel - Straight 1/2"
12-12FJX-S 0.75" Female JIC 37° - Swivel - Straight 3/4"
16-16FJX-S 1" Female JIC 37° - Swivel - Straight 1"
20-20FJX-S 1.25" Female JIC 37° - Swivel - Straight 1-1/4"
24-24FJX-S 1.5" Female JIC 37° - Swivel - Straight 1-1/2"
32-32FJX-S 2" Female JIC 37° - Swivel - Straight 2"
04-04FORFS-S 0.25" Female Seal-Lok - Swivel - Straight - Short 1/4"
06-06FORFS-S 0.375" Female Seal-Lok - Swivel - Straight - Short 3/8"
08-08FORFS-S 0.5" Female Seal-Lok - Swivel - Straight - Short 1/2"
12-12FORFS-S 0.75" Female Seal-Lok - Swivel - Straight - Short 3/4"
16-16FORFS-S 1" Female Seal-Lok - Swivel - Straight - Short 1"
24-24FORFS-S 1.5" Female Seal-Lok - Swivel - Straight - Short 1-1/2"
04-04PLCF-S 0.25" Female A-Lok® Compression 1/4"
32-32SAN-S 2" Sanitary Flange Step Up/Down 2"
06-08TUBE-S 0.375" Male Standpipe - Rigid - "V" Notch 1/2"
08-06TUBE-S 0.5" Male Standpipe - Rigid - "V" Notch 3/8"
12-08TUBE-S 0.75" Male Standpipe - Rigid - "V" Notch 1/2"
16-12TUBE-S 1" Male Standpipe - Rigid - "V" Notch 3/4"

687852
687563