| Product Series

Filter by

    No filters selected

Product Series

Mounting Type

Assembly Includes

Deceleration Ratio

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Radial Piston Type Air Motor Model:TAM4

Radial Piston Type Air Motor Model:TAM4

Radial piston type air motor TAM4 series that can be installed in any direction by grease filling type. Since it is pneumatically driven, it is completely explosion-proof without sparks.

Technical Specifications

  • Model Number: TAM4-010 Standard, TAM4-010 With Decelerator(G), TAM4-015, TAM4-030 Standard, TAM4-015, TAM4-030 With Brake(B), TAM4-015, TAM4-030 With Decelerator(G), TAM4-015, TAM4-030 With Brake and Decelerator(BG)
  • Deceleration Ratio: 1/1 (TAM4-010 Standard), 1/5 to 1/20 (TAM4-010 With Decelerator(G)), 1/1 (TAM4-015, TAM4-030 Standard or With Brake(B)), 1/5 to 1/200 (TAM4-015, TAM4-030 With Decelerator(G) or With Brake and Decelerator(BG))
  • Maximum Output: 73.5 W (TAM4-010 Standard), 66.2 W (TAM4-010 With Decelerator(G)), 125 W (TAM4-015 Standard or With Brake(B)), 110 W (TAM4-015 With Decelerator(G) or With Brake and Decelerator(BG)), 228 W (TAM4-030 Standard or With Brake(B)), 199 W at 0.5 Mpa (TAM4-030 With Decelerator(G) or With Brake and Decelerator(BG))
  • Maximum Output Torque: 0.637 Nm (TAM4-010 Standard), 11.5 Nm (TAM4-010 With Decelerator(G)), 1.37 Nm (TAM4-015 Standard or With Brake(B)), 5.88 to 233 Nm (TAM4-015 With Decelerator(G) or With Brake and Decelerator(BG)), 2.94 Nm (TAM4-030 Standard or With Brake(B)), 12.7 to 500 Nm at 0.5 MPa (TAM4-030 With Decelerator(G) or With Brake and Decelerator(BG))
  • Maximum Operating Speed: 1100 RPM (TAM4-010 Standard), 220 to 55 RPM (TAM4-010 With Decelerator(G)), 900 RPM (TAM4-015 Standard or With Brake(B)), 180 to 4.5 RPM (TAM4-015 With Decelerator(G) or With Brake and Decelerator(BG)), 750 RPM (TAM4-030 Standard or With Brake(B)), 150 to 3.7 RPM at 0.5 MPa (TAM4-030 With Decelerator(G) or With Brake and Decelerator(BG)). Recommended Rotation Speed Range (0.2 to 1)× Rotation Speed at Maximum Output. When using the motor continuously without suspension or use it at 70% or less of the rotation speed at maximum output.
  • Air Consumption: 200 L/min at 0.5 Mpa (TAM4-010), 260 L/min at 0.5 Mpa (TAM4-015), 400 L/min at 0.5 Mpa (TAM4-030)
  • Brake Torque: 1.18 Nm (TAM4-010 Standard), 4.90 to 20.6 Nm (TAM4-010 with Decelerator(G)), 2.94 Nm (TAM4-015 Standard or with Brake(B)), 12.7 to 500 Nm (TAM4-015 with Decelerator(G) or with Brake and Decelerator(BG)), 5.88 Nm (TAM4-030 Standard or with Brake(B)), 26.5 to 981 Nm (TAM4-030 with Decelerator(G) or with Brake and Decelerator(BG)), 3.24 Nm (TAM4-015 with Brake(B)), 14.7 to 567 Nm (TAM4-015 with Brake and Decelerator(BG)), 6.47 Nm (TAM4-030 with Brake(B)), 29.4 to 1100 Nm (TAM4-030 with Brake and Decelerator(BG))
  • Minimum Starting Torque: 0.686 Nm (TAM4-010 Standard), 2.94 to 11.8 Nm (TAM4-010 With Decelerator(G)), 1.96 Nm (TAM4-015 Standard or With Brake(B)), 8.83 to 350 Nm (TAM4-015 With Decelerator(G) or With Brake and Decelerator(BG)), 4.51 Nm (TAM4-030 Standard or With Brake(B)), 20.6 to 785 Nm (TAM4-030 With Decelerator(G) or With Brake and Decelerator(BG))
  • For Fluid Type: Air
  • Maximum Inlet Pressure Rating: 0.5 MPa
  • Pressure Rating: 0.2 to 0.6 MPa
  • Operating Temperature: -10 to 70 °C (Use in unfrozen state)
  • Lubricant: Internal Grease: DAPHNE EPONEX EP-No.1 (IDEMITSU), Air Line Lubrication: JIS K 2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent It is necessary to lubricate the motor with an air lubricator.
  • Noise Level: 95 dBA (TAM4-010, without muffler). Measurement value is noise level at a distance place of 1m from air motor., 75 dBA (TAM4-010, with muffler). Measurement value is noise level at a distance place of 1m from air motor.
  • Axial Load Capacity: 0.098 kN (TAM4-010 Standard), 0.245kN to 1.08 kN (TAM4-010 With Decelerator(G)), 0.137 kN (TAM4-015 Standard or With Brake(B)), 0.392 to 5.10 kN (TAM4-015 With Decelerator(G) or With Brake and Decelerator(BG)), 0.196 kN (TAM4-030 Standard or With Brake(B)), 0.059 kN (TAM4-010 Standard), 0.147 to 0.441 kN (TAM4-010 With Decelerator(G)), 0.490 to 7.06 kN (TAM4-030 With Decelerator(G) or With Brake and Decelerator(BG)), 0.137 kN (TAM4-030 With Decelerator(G)), 0.098 kN (TAM4-015 Standard or With Brake(B)), 0.245 to 3.14 kN (TAM4-015 With Decelerator(G) or With Brake and Decelerator(BG)), 0.294Nï½¥m to 3.14 kN (TAM4-030 With Brake and Decelerator(BG))
  • Mounting Type: S Type (Basic style), F Type (Flange type), L Type (Foot type) when with Decelerator the S Type (basic style) is not available.

Full Product Description

The TAM4 series is a radial piston type air motor that can be mounted in any direction. Since it has a built-in balancer mechanism, it can operate with low vibration. In addition to the standard type, brake, reducer, and brake/reducer are also available, so you can choose according to your preference.

 Markets:
・General Industry
・Factory Automaton
・Transportation
・Machine Tools
・Material Handling

Applications:
・General Industry
・Factory Automation
・Machine Tools
・Vehicle Assembly Facilities
・Conveyance

Features/Benefits:
・The mounting direction is free.
・3 mounting styles.
・It can be used even in harsh environments.
・The simple design principle makes maintenance very easy.
・Equipped with a brake, reducer, and brake/reducer in addition to the basic type.

Related Documents

×
Products Product Series Mounting Type Assembly Includes Deceleration Ratio
H3FG00082454 TAM4-010 Flange type Standard
H3FG00082455 TAM4-010 Flange type With decelerator 5
H3FG00082456 TAM4-010 Flange type With decelerator 10
H3FG00082457 TAM4-010 Flange type With decelerator 15
H3FG00082458 TAM4-010 Flange type With decelerator 20
H3FG00082459 TAM4-010 Foot type Standard
H3FG00082460 TAM4-010 Foot type With decelerator 5
H3FG00082461 TAM4-010 Foot type With decelerator 10
H3FG00082462 TAM4-010 Foot type With decelerator 15
H3FG00082463 TAM4-010 Foot type With decelerator 20
H3FG00082464 TAM4-010 Basic style Standard
H3FG00082465 TAM4-015 Flange type Standard
H3FG00082466 TAM4-015 Flange type With brake
H3FG00082467 TAM4-015 Flange type With brake and decelerato 5
H3FG00082468 TAM4-015 Flange type With brake and decelerato 10
H3FG00082469 TAM4-015 Flange type With brake and decelerato 15
H3FG00082470 TAM4-015 Flange type With brake and decelerato 20
H3FG00082471 TAM4-015 Flange type With brake and decelerato 30
H3FG00082472 TAM4-015 Flange type With brake and decelerato 40
H3FG00082473 TAM4-015 Flange type With brake and decelerato 50
H3FG00082474 TAM4-015 Flange type With brake and decelerato 60
H3FG00082475 TAM4-015 Flange type With brake and decelerato 80
H3FG00082476 TAM4-015 Flange type With brake and decelerato 100
H3FG00082477 TAM4-015 Flange type With brake and decelerato 120
H3FG00082478 TAM4-015 Flange type With brake and decelerato 160
H3FG00082479 TAM4-015 Flange type With brake and decelerato 200
H3FG00082480 TAM4-015 Flange type With decelerator 5
H3FG00082481 TAM4-015 Flange type With decelerator 10
H3FG00082482 TAM4-015 Flange type With decelerator 15
H3FG00082483 TAM4-015 Flange type With decelerator 20
H3FG00082484 TAM4-015 Flange type With decelerator 30
H3FG00082485 TAM4-015 Flange type With decelerator 40
H3FG00082486 TAM4-015 Flange type With decelerator 50
H3FG00082487 TAM4-015 Flange type With decelerator 60
H3FG00082488 TAM4-015 Flange type With decelerator 80
H3FG00082489 TAM4-015 Flange type With decelerator 100
H3FG00082490 TAM4-015 Flange type With decelerator 120
H3FG00082491 TAM4-015 Flange type With decelerator 160
H3FG00082492 TAM4-015 Flange type With decelerator 200
H3FG00082493 TAM4-015 Foot type Standard
H3FG00082494 TAM4-015 Foot type With brake
H3FG00082495 TAM4-015 Foot type With brake and decelerato 5
H3FG00082496 TAM4-015 Foot type With brake and decelerato 10
H3FG00082497 TAM4-015 Foot type With brake and decelerato 15
H3FG00082498 TAM4-015 Foot type With brake and decelerato 20
H3FG00082499 TAM4-015 Foot type With brake and decelerato 30
H3FG00082500 TAM4-015 Foot type With brake and decelerato 40
H3FG00082501 TAM4-015 Foot type With brake and decelerato 50
H3FG00082502 TAM4-015 Foot type With brake and decelerato 60
H3FG00082503 TAM4-015 Foot type With brake and decelerato 80
H3FG00082504 TAM4-015 Foot type With brake and decelerato 100
H3FG00082505 TAM4-015 Foot type With brake and decelerato 120
H3FG00082506 TAM4-015 Foot type With brake and decelerato 160
H3FG00082507 TAM4-015 Foot type With brake and decelerato 200
H3FG00082508 TAM4-015 Foot type With decelerator 5
H3FG00082509 TAM4-015 Foot type With decelerator 10
H3FG00082510 TAM4-015 Foot type With decelerator 15
H3FG00082511 TAM4-015 Foot type With decelerator 20
H3FG00082512 TAM4-015 Foot type With decelerator 30
H3FG00082513 TAM4-015 Foot type With decelerator 40
H3FG00082514 TAM4-015 Foot type With decelerator 50
H3FG00082515 TAM4-015 Foot type With decelerator 60
H3FG00082516 TAM4-015 Foot type With decelerator 80
H3FG00082517 TAM4-015 Foot type With decelerator 100
H3FG00082518 TAM4-015 Foot type With decelerator 120
H3FG00082519 TAM4-015 Foot type With decelerator 160
H3FG00082520 TAM4-015 Foot type With decelerator 200
H3FG00082521 TAM4-015 Basic style Standard
H3FG00082522 TAM4-015 Basic style With brake
H3FG00082523 TAM4-030 Flange type Standard
H3FG00082524 TAM4-030 Flange type With brake
H3FG00082525 TAM4-030 Flange type With brake and decelerato 5
H3FG00082526 TAM4-030 Flange type With brake and decelerato 10
H3FG00082527 TAM4-030 Flange type With brake and decelerato 15
H3FG00082528 TAM4-030 Flange type With brake and decelerato 20
H3FG00082529 TAM4-030 Flange type With brake and decelerato 30
H3FG00082530 TAM4-030 Flange type With brake and decelerato 40
H3FG00082531 TAM4-030 Flange type With brake and decelerato 50
H3FG00082532 TAM4-030 Flange type With brake and decelerato 60
H3FG00082533 TAM4-030 Flange type With brake and decelerato 80
H3FG00082534 TAM4-030 Flange type With brake and decelerato 100
H3FG00082535 TAM4-030 Flange type With brake and decelerato 120
H3FG00082536 TAM4-030 Flange type With brake and decelerato 160
H3FG00082537 TAM4-030 Flange type With brake and decelerato 200
H3FG00082538 TAM4-030 Flange type With decelerator 5
H3FG00082539 TAM4-030 Flange type With decelerator 10
H3FG00082540 TAM4-030 Flange type With decelerator 15
H3FG00082541 TAM4-030 Flange type With decelerator 20
H3FG00082542 TAM4-030 Flange type With decelerator 30
H3FG00082543 TAM4-030 Flange type With decelerator 40
H3FG00082544 TAM4-030 Flange type With decelerator 50
H3FG00082545 TAM4-030 Flange type With decelerator 60
H3FG00082546 TAM4-030 Flange type With decelerator 80
H3FG00082547 TAM4-030 Flange type With decelerator 100
H3FG00082548 TAM4-030 Flange type With decelerator 120
H3FG00082549 TAM4-030 Flange type With decelerator 160
H3FG00082550 TAM4-030 Flange type With decelerator 200
H3FG00082551 TAM4-030 Foot type Standard
H3FG00082552 TAM4-030 Foot type With brake
H3FG00082553 TAM4-030 Foot type With brake and decelerato 5
H3FG00082554 TAM4-030 Foot type With brake and decelerato 10
H3FG00082555 TAM4-030 Foot type With brake and decelerato 15
H3FG00082556 TAM4-030 Foot type With brake and decelerato 20
H3FG00082557 TAM4-030 Foot type With brake and decelerato 30
H3FG00082558 TAM4-030 Foot type With brake and decelerato 40
H3FG00082559 TAM4-030 Foot type With brake and decelerato 50
H3FG00082560 TAM4-030 Foot type With brake and decelerato 60
H3FG00082561 TAM4-030 Foot type With brake and decelerato 80
H3FG00082562 TAM4-030 Foot type With brake and decelerato 100
H3FG00082563 TAM4-030 Foot type With brake and decelerato 120
H3FG00082564 TAM4-030 Foot type With brake and decelerato 160
H3FG00082565 TAM4-030 Foot type With brake and decelerato 200
H3FG00082566 TAM4-030 Foot type With decelerator 5
H3FG00082567 TAM4-030 Foot type With decelerator 10
H3FG00082568 TAM4-030 Foot type With decelerator 15
H3FG00082569 TAM4-030 Foot type With decelerator 20
H3FG00082570 TAM4-030 Foot type With decelerator 30
H3FG00082571 TAM4-030 Foot type With decelerator 40
H3FG00082572 TAM4-030 Foot type With decelerator 50
H3FG00082573 TAM4-030 Foot type With decelerator 60
H3FG00082574 TAM4-030 Foot type With decelerator 80
H3FG00082575 TAM4-030 Foot type With decelerator 100
H3FG00082576 TAM4-030 Foot type With decelerator 120
H3FG00082577 TAM4-030 Foot type With decelerator 160
H3FG00082578 TAM4-030 Foot type With decelerator 200
H3FG00082579 TAM4-030 Basic style Standard
H3FG00082580 TAM4-030 Basic style With brake

687852