Rod seal/wiper set Prädifa series E9 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal/wiper set Prädifa series E9 Rod seal/wiper set Prädifa series E9

Rod seal/wiper set Prädifa series E9

Rod seal and wiper for pneumatic cylinders. U-cup design. Easy assembly due to snap ring. For high temperatures.

Technical Specifications

  • Thermal Application Type: Expanded Low and High Temperature (< -35 to 140°C), Low Temperature (< -35 C), High Temperature (< 205°C)
  • Media: Pneumatic
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM), Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Pneumatic Pressure (< 16 bar)

Full Product Description

The E9 seal/wiper for piston rods of pneumatic cylinders is the high-temperature version of the E8 and EU product series. The multi-component composition of the E9 profile with a metallic backup element makes it possible to locate the seal/wiper in the groove using a retention ring.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Good wear resistance.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Installation in closed and undercut housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Mainly used for pneumatic cylinders.

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
E9901100606 12 20 8.5 13 -20 200 V3841
E9901200606 12 22 8.5 13 -20 200 V3841
E9901600606 16 26 8.5 13 -20 200 V3841
E9901800606 18 28 8.5 13 -20 200 V3841
E9902000606 20 30 8.5 13 -20 200 V3841
E9902200606 22 32 8.5 14 -20 200 V3841
E9902500606 25 35 8.5 14 -20 200 V3841
E9903200606 32 42 8.5 14 -20 200 V3841
E9904000606 40 50 8.5 14 -20 200 V3841
E9905000606 50 60 8.5 15 -20 200 V3841
E9906300606 63 75 10 16 -20 200 V3841

687852
687424