Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The pilot valve with proportional relief function series RPDM for sandwich mounting is a part of the wide Parker pilot control range for DIN cartridge valves. It provides a fast response time and low pressure drop due to its powerful solenoid.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Products | Function | Pressure Control Range | Solenoid Option |
|---|---|---|---|
| RPDM2AT10XV | Pressure relieved from A to T | 105 bar | 16 V / 1.3 A |
| RPDM2AT17KV | Pressure relieved from A to T | 175 bar | 12 V / 2.5 A |
| RPDM2AT17XV | Pressure relieved from A to T | 175 bar | 16 V / 1.3 A |
| RPDM2AT25XV | Pressure relieved from A to T | 250 bar | 16 V / 1.3 A |
| RPDM2AT35XV | Pressure relieved from A to T | 350 bar | 16 V / 1.3 A |
| RPDM2PT10XV | Pressure relieved from P to T | 105 bar | 16 V / 1.3 A |
| RPDM2PT17XV | Pressure relieved from P to T | 175 bar | 16 V / 1.3 A |
| RPDM2PT25KV | Pressure relieved from P to T | 250 bar | 12 V / 2.5 A |
| RPDM2PT25XV | Pressure relieved from P to T | 250 bar | 16 V / 1.3 A |
| RPDM2PT35XV | Pressure relieved from P to T | 350 bar | 16 V / 1.3 A |
| RPDM2AT35KV | Pressure relieved from A to T | 350 bar | 12 V / 2.5 A |
| RPDM2PT35KV | Pressure relieved from P to T | 350 bar | 12 V / 2.5 A |
| RPDM2AT25KV | Pressure relieved from A to T | 250 bar | 12 V / 2.5 A |