SciLog NFF+ PF Automated NFF System with PUPSIT Capabilities | Product Series

Filter by

    No filters selected

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SciLog NFF+ PF Automated NFF System with PUPSIT Capabilities

SciLog NFF+ PF Automated NFF System with PUPSIT Capabilities

The SciLog® NFF+ PF is a fully automated multipurpose normal flow filtration (NFF) system with on-board pre-use post sterilization integrity testing (PUPSIT) in a compact footprint for GMP operating environments.

Technical Specifications

  • Brand: SciLog
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals, Pharmaceuticals
  • Application: Bulk Fill, Final Fill
  • Technology: Filtration
  • Product Type: Automated Single-Use System
  • Product Style: Fully Automated
  • Product Series: SciLog NFF+ PF
  • Materials of Construction: 316L stainless steel framework (304L on request), mobile platform with pharmaceutical grade casters. IPx5
  • Sensor Connection: 3 x Pressure Sensor Connections (DIN)
  • Sensor Type: Single-use, in-line sensors and fixed, membrane sensors options available
  • Software: SIEMENS S7 -1500 with TIA Portal
  • Number of Ports: Ethernet port for plant communication. Connections for 2 x scales to monitor flux of media through filter.
  • Pump Type: Peristaltic or Diaphragm
  • Flow Rate: 0.2 - 6.5 L/min
  • Options: Redundant Filtration (PFR)
  • Width: 1200 mm (1500 mm PFR)
  • Height: 1900 mm
  • Depth: 700 mm

Full Product Description

Designed to be integrated into your downstream bioprocess, the SciLog® NFF+ PF supports compliance to EU GMP Annex 1 (2022) for final fill and bulk filling applications. Combining single-use sensing technology and automation, the system guides the operator through PUPSIT and the bioprocess to minimize user error. The fully-automated sequence can be configured to monitor, adjust and record pressure and flow rate to optimize processing times and maximize filter life and efficiency.

The integrated PUPSIT capability allows for the integrity of the filter to be validated before progressing to product filtration.

Features

• Configurable recipe creation to control the process
• SIEMENS TIA Portal based control system
• On-board integrity testing capability
• GMP compliance, including FDA 21 CFR Part 11 and EudraLex Annex 11
• Adheres to the S88 standard for effective batch process control
• Touch-screen HMI with intuitive graphical interface
• Manual mode control through HMI
• User configurable alarms and interlocks
• Communicate real-time process parameters via OPC to a plant historian and integrate with local active directory, or operate as standalone unit
•Up to two integrated scales for highly accurate filtration endpoints (optional)

• Redundant filtration variant available (SciLog® NFF+ PFR)

Benefits

• Manifold leak test on installation
• PUPSIT to validate filter integrity directly before processing
• Post-use testing to validate filter integrity after the process
•User-friendly workflow
• Designed to mitigate operator error

Functionality

The SciLog® NFF+ PF is an advanced offering, designed to provide a simplified solution for PUPSIT integration during the final fill.

Customization

The manifold can be designed within the footprint of the system. If your process if validated with specific components, we aim to support their integration into the design where possible.

PUPSIT Support

Parker understands there may be challenges in the implementation of PUPSIT with retrofitting and validation, conditions of the cleanroom, integration and limited footprint. We can support with the integration of PUPSIT.

Redundant Filtration

Redundant sterile filtration is employed to mitigate the risk of post-use filter integrity test failure in the primary filter. The incorporation of redundant filtration creates and additional complexity with the added flow paths and connections. The SciLog® NFF+ PFR with redundant filtration offers an integrated solution, with designated flow path to simplify and support PUPSIT execution.

Related Documents

×
Products Options
NFF+ PF No Redundant Filtration
NFF+ PFR Redundant Filtration

687852
679945