R9 Valve - 9 mm Miniature Diaphragm Isolation Valve | Product Series

Filter by

    No filters selected

Valve Type

Elastomer

Orifice Size

Application Pressure Requirement

Mounting Style

Maximum Operating Voltage

Electrical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
R9 Valve - 9 mm Miniature Diaphragm Isolation Valve

R9 Valve - 9 mm Miniature Diaphragm Isolation Valve

The Parker R9 Miniature Diaphragm Compact family of 2 and 3-way 9 mm inert rocker isolation valves are designed to offer the flow of larger 16 mm valves in a much smaller space, while also offering the advantage of pressures up to 100 psi (6.9 bar).

Technical Specifications

  • Flow Rate: Up to 1000 sccm
  • Maximum Flow Rate: 1000 sccm
  • Maximum Operating Pressure: 100 psi, 6.89 bar
  • Vacuum to Pressure Range: Vacuum to rated pressure (Orifice Dependent)
  • Orifice Size: 0.030, 0.061 inch, 0.76, 1.55 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way Normally Closed (NC), 3-Way Universal
  • Valve Type: Diaphragm Rocker Isolation Valve
  • Cycles per Lifetime: 10 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and hold voltage
  • Power Consumption: 1.1, 1.2, 1.8 Watts
  • Input Voltage: 12, 24 VDC
  • Electrical Connection: 2.54 mm pins, 18" wire leads
  • Body Material: PEEK
  • Seal Material: EPDM or FFKM
  • Length: 2.71 inch, 68.8 mm
  • Width: 0.34 inch, 8.7 mm
  • Height: 1.46 inch, 37 mm
  • Weight: 1.35 oz, 38.4 g
  • Response Time: < 18 ms max cycling
  • Leak Rate: Bubble Tight
  • Mounting Type: Mounting Screw
  • Connection Type: Manifold face seal or threaded port connections
  • Connection Size: Manifold face, 1/4-28 ports, or M6 ports
  • For Fluid Type: Liquids
  • Industry Application: Clinical Diagnostics, Analytical Chemistry, Agent Detection, Environmental Monitoring, Sampling, Reagent Addition, Flow Control,Wash, Waste
  • Configuration: N/A

Full Product Description

The Parker R9 valve delivers the liquid flow capabilities of a 16 mm valve in a 9 mm envelope. The R9 valve includes a 44% reduction in width with unrivaled flows and pressures up to 100 psi. Designed to offer low carryover performance with particulate and crystallization resistance, this valve is ideally suited for today’s demanding liquid handling applications. The R9 supports the performance requirements of current and future laboratory and portable instrumentation.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection
• Environmental Monitoring

Features/Benefits
• High pressure options available up to 100 PSI (6.9 bar)
• Easy mounting on 9 mm centers side to side, accommodating dispense over 96 well microplates
• Low unswept volume to minimize carryover
• Particulate and crystallization resistant
• 100% tested leak rate ensures a leak tight seal on every valve
• CE, REACH, and RoHS compliant

Applications:
• Sampling, Wash & Waste
• Reagent Addition
• Flow Control
• Clinical Diagnostics Instrumentation
• Hematology
• Automated Slide Stainers
• DNA/RNA Synthesis

Related Documents

×
Products Valve Type Elastomer Orifice Size Application Pressure Requirement Mounting Style Maximum Operating Voltage Electrical Connection
R9-212FF6LMP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 2.54 mm Male Pins
R9-212EP6LFP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF6LMP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 2.54 mm Male Pins
R9-312EP6LFP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212FF6HMF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-212EP6HFF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-312FF6HMF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312EP6HFF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF6HMP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 2.54 mm Male Pins
R9-212EP6HFP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212EP3H4F-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-212EP3HMF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312EP3H4F-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-312EP3HMF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-212EP3H4P-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-212EP3HMP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 2.54 mm Male Pins
R9-312FF3HMP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 2.54 mm Male Pins
R9-312EP3HFP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212FF6LFF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF6L4F-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-224EP6L4F-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-224EP6LMF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224FF6HFP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF6H4P-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-312FF6HFP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF6H4P-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-312EP3H4P-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-312EP3HMP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 2.54 mm Male Pins
R9-324EP6H4P-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324EP6HMP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 2.54 mm Male Pins
R9-224FF3HMF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224EP3HFF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF3LMF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224EP3LFF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-312EP6L4P-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-312EP6LMP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 2.54 mm Male Pins
R9-212FF3LFF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF3L4F-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-212EP6H4F-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-212EP6HMF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-224FF6HFF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF6H4F-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-312EP3L4F-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-312EP3LMF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-324FF6LFF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-324FF6L4F-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-312EP6H4F-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-312EP6HMF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-212FF6LMF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-212EP6LFF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212EP6H4P-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-212EP6HMP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 2.54 mm Male Pins
R9-324FF3HMF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-324EP3HFF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF6LFP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF6L4P-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324FF6HFF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-324FF6H4F-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-212FF3LFP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212FF3L4P-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-224FF3HFF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF3H4F-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-224FF3LMP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 2.54 mm Male Pins
R9-224EP3LFP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF6LFP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF6L4P-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-212EP6L4P-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-212EP6LMP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 2.54 mm Male Pins
R9-312EP3L4P-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-312EP3LMP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 2.54 mm Male Pins
R9-324FF3HFF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-324FF3H4F-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-324FF6LMF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-324EP6LFF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF6LMP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 2.54 mm Male Pins
R9-224EP6LFP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF6LMP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 2.54 mm Male Pins
R9-324EP6LFP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF6HMF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224EP6HFF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-324FF6HMF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-324EP6HFF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF6HMP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 2.54 mm Male Pins
R9-224EP6HFP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224EP3H4F-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-224EP3HMF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-324EP3H4F-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-324EP3HMF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224FF3HMP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 2.54 mm Male Pins
R9-224EP3HFP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF3HFP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF3H4P-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-212EP6L4F-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-212EP6LMF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312FF6LMF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312EP6LFF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-312EP6H4P-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-312EP6HMP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 2.54 mm Male Pins
R9-212FF3LMF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-212EP3LFF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-324EP6L4F-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-324EP6LMF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224EP6L4P-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-224EP6LMP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 2.54 mm Male Pins
R9-324EP6L4P-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324EP6LMP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 2.54 mm Male Pins
R9-224EP6H4F-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-224EP6HMF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-324EP6H4F-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-324EP6HMF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-212FF3HFF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF3H4F-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-312FF3HFF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-312FF3H4F-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-212FF3HFP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212FF3H4P-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-224EP3H4P-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-224EP3HMP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 2.54 mm Male Pins
R9-324FF3HMP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 2.54 mm Male Pins
R9-324EP3HFP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF6LFF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF6L4F-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-312EP6L4F-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-312EP6LMF-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-324FF6HFP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF6H4P-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-212EP3L4F-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-212EP3LMF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312FF3LFF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-312FF3L4F-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-324FF3LMF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-324EP3LFF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-212EP3L4P-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-212EP3LMP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 2.54 mm Male Pins
R9-312FF3LFP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF3L4P-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-324FF3LMP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 2.54 mm Male Pins
R9-324EP3LFP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-312FF3LMP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 2.54 mm Male Pins
R9-312EP3LFP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-324FF3LFP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-324FF3L4P-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324EP3L4P-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324EP3LMP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 2.54 mm Male Pins
R9-324FF6HMP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 2.54 mm Male Pins
R9-324EP6HFP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF3LFF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-224FF3L4F-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-224EP3L4F-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-224EP3LMF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-312FF3LMF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312EP3LFF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-324FF3LFF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-324FF3L4F-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-324EP3L4F-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 18 in(46 cm) Flying Leads
R9-324EP3LMF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-212FF3HMF-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-212EP3HFF-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF3LMP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 12 Volt 2.54 mm Male Pins
R9-212EP3LFP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF3HMF-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 18 in(46 cm) Flying Leads
R9-312EP3HFF-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF3HMP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 12 Volt 2.54 mm Male Pins
R9-212EP3HFP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF6LFF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-312FF6L4F-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-312FF3HFP-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF3H4P-000 3-Way Universal FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-224FF3LFP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF3L4P-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324EP3H4P-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-324EP3HMP-000 3-Way Universal EPDM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) M6 24 Volt 2.54 mm Male Pins
R9-224EP3L4P-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-224EP3LMP-000 2-Way Normally Closed EPDM 0.030 in (0.76 mm) VAC to 60 psi (4.1 bar) M6 24 Volt 2.54 mm Male Pins
R9-224FF6LMF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) M6 24 Volt 18 in(46 cm) Flying Leads
R9-224EP6LFF-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 24 Volt 18 in(46 cm) Flying Leads
R9-212FF6LFP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212FF6L4P-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-312FF6HMP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 12 Volt 2.54 mm Male Pins
R9-312EP6HFP-000 3-Way Universal EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF6LFP-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-312FF6L4P-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 20 psi (1.36 bar) 1/4-28 12 Volt 2.54 mm Male Pins
R9-212FF6HFF-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-212FF6H4F-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-224EP6H4P-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-224EP6HMP-000 2-Way Normally Closed EPDM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) M6 24 Volt 2.54 mm Male Pins
R9-312FF6HFF-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 18 in(46 cm) Flying Leads
R9-312FF6H4F-000 3-Way Universal FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 18 in(46 cm) Flying Leads
R9-224FF3HFP-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) Face Seal Manifold Mount 24 Volt 2.54 mm Male Pins
R9-224FF3H4P-000 2-Way Normally Closed FFKM 0.030 in (0.76 mm) VAC to 100 psi (6.9 bar) 1/4-28 24 Volt 2.54 mm Male Pins
R9-212FF6HFP-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) Face Seal Manifold Mount 12 Volt 2.54 mm Male Pins
R9-212FF6H4P-000 2-Way Normally Closed FFKM 0.061 in (1.55 mm) VAC to 40 psi (2.8 bar) 1/4-28 12 Volt 2.54 mm Male Pins

687852
687821