Silicone Rubber O-Ring, 50 Shore A, Broad Applicability (Prädifa Series S0595-50) | Product Series

Filter by

    No filters selected

Cross Section Width

Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Silicone Rubber O-Ring, 50 Shore A, Broad Applicability (Prädifa Series S0595-50)

Silicone Rubber O-Ring, 50 Shore A, Broad Applicability (Prädifa Series S0595-50)

VMQ O-ring, balanced media compatibility combined with excellent low-temperature performance and life-time durability, red.

Technical Specifications

  • Industry: Aerospace, Automotive, General Industrial, Industrial Manufacturing Equipment
  • Inside Diameter: 1.78 to 46.02 mm
  • Cross Section Width: 1.78 to 3.53 mm
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Brand: Parker, Prädifa
  • Division: Prädifa Technology Division
  • Minimum Operating Temperature: -67 °F, -55 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 50 Shore A
  • Technology: Sealing & Shielding
  • Product Type: O-Ring
  • For Fluid Type: Broad Range
  • Specifications Met: AMS3302, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Red
  • Trade Name: S0595, S0595-50

Full Product Description

The Parker Prädifa silicone rubber S0595-50 is suitable for a wide range of low-temperature static applications.

Special Features:
• Excellent cold flexibility
• Long life time

Chemical Resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Ethanol
• DOT 4
• PAO (Polyalphaolefines)

Related Documents

×
Products Cross Section Width Inside Diameter
020012S0595 1.78 9.25
020030S0595 1.78 41
060154S0595 1.78 36.3
060159S0595 3.53 46.02
020206S0595 3.53 12.29

687852
687424