Solenoid Valves for Secondary Coolant CO2 - XSP Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Solenoid Valves for Secondary Coolant CO2 - XSP Series

Solenoid Valves for Secondary Coolant CO2 - XSP Series

Types XSP2, XSP3, and XSP5 are hermetic, direct-acting type solenoid valves primarily for secondary coolant CO2 systems.

Technical Specifications

  • Model Number: Please Configure for Model Number.
  • Fitting Type: ODF
  • Coil Type: MKC-1
  • Maximum Pressure Rating: 700
  • Maximum Operating Pressure: 48 bar

Full Product Description

The Sporlan Type XSP series solenoid valves used as secondary coolant CO2 valves are normally-closed type, in which the valve opens when the coil is energized, and closes when the coil is de-energized. The valves are brass bar stock. They have extended copper connections. For refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Refrigeration

Features and Benefits:
• Class F coils
• The XSP series direct acting and hermetic.
• It has extended copper connections.
• Synthetic seating material for tight closing at lower pressure drop
• Maximum working pressure for the XSP valves is 700 psi (48 bar)

Applications:
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

687852
840599