SSF Single Screen Filters | ParkerBR

SSF Single Screen Filters | Product Series

Filter by

    No filters selected

Model Number

Micron Rating

Nominal Outside Diameter

Wire Diameter

Filter Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

SSF Single Screen Filters

SSF Single Screen Filters

SSF Single Screens are single layers of mesh used in extrusion and spin pack filtration processes. Screens are made from various metal alloys and are available in a range of sizes and meshes.

Technical Specifications

  • Division: Industrial Process Filtration Division
  • Brand: Parker
  • Product Series: SSF
  • Wire Material: 304 STAINLESS STEEL
  • Weave Pattern: SQUARE
  • Filter Material: 304 STAINLESS STEEL
  • Quantity per Box: Variable
  • Product Type: Single Screen
  • Industry: Polymer, Chemicals Processing, Industrial Processing, Rubber & Plastics, Rubber & Plastics Processing
  • Application: Extrusion
  • Technology: Filtration

Full Product Description

The single or "extruder" screen is the most basic metallic screen filter. SSF Series Single Screens are made from various alloys and range in size from .125" to 21" diameters. Various shapes are available including circular, oval, rectangular and custom options. Micron ratings range from 2µ to >5000µ. Ultrasonic cleaning is also an option for these parts depending on alloy.

687852
702106