Standard Pilot Assisted Load Control Valves | Product Series

Filter by

    No filters selected

Maximum Flow Rate

Pilot Pressure Ratio

Adjustment Mechanism

Mounting Type

Holding Pressure

Pressure Control Range

Port Size

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Pilot Assisted Load Control Valves

Standard Pilot Assisted Load Control Valves

Parker’s piloted load control valves are designed to operate independent of downstream pressure to prevent runaway loads under dynamic conditions using a pilot signal, handling pressures up to 420 bar (6000 psi) and flows up to 350 lpm (90 gpm).

Technical Specifications

  • Maximum Flow Rate: 3.7, 5.3, 10, 12, 15, 15.9, 25, 30, 32, 53, 92 gal/min, 14, 20, 37.5, 45, 46.2, 60, 93.75, 112.5, 120, 200, 350 L/min
  • Pilot Pressure Ratio: 1:1, 1.75:1, 3:1, 4:1, 4.5:1, 5:1, 6:1, 7:1, 8:1, 10:1
  • Adjustment Mechanism: N/A, Fixed, Knob, Screw, Shimmed (non-adjustable), Standard (adjustable), Tamper Resistant
  • Mounting Type: Double Gasket, Double Inline, Single Gasket, Single Inline, Flanged Cartridge Valve, Threaded Cartridge Valve
  • Holding Pressure: 500, 1000, 1500, 2000, 2500, 3000, 3120, 3500, 5000 psi, 34.5, 69, 105, 140, 170, 210, 215, 240, 350 bar
  • Pressure Control Range: N/A, 250-500, 300-1300, 500-1500, 725-5000, 725-6000, 1000-2500, 1500-3000, 2400-5000 psi, N/A, 17.2-34.5, 20.7-90, 34.5-103.4, 50-350, 50-420, 69-172.4, 105-210, 166-350 bar
  • Port Size: N/A, SAE-6, SAE-8
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 3.7, 5.3, 10, 12, 15, 15.9, 25, 30, 32, 53, 92 gal/min, 14, 20, 37.5, 45, 46.2, 60, 93.75, 112.5, 120, 200, 350 L/min
  • Maximum Operating Pressure: 3000, 5000, 6000 psi, 210, 350, 420 bar
  • Maximum Inlet Pressure Rating: 3000, 5000, 5500, 6000 psi, 210, 350, 380, 420 bar
  • Pressure Control Sensitivity: N/A, 115 per turn, 153 per turn, 307 per turn, 493 per turn, 640 per turn, 653 per turn, 1435 per turn, 1640 per turn psi, N/A, 7.9 per turn, 10.5 per turn, 21.2 per turn, 34 per turn, 44 per turn, 45 per turn, 99 per turn, 113 per turn bar
  • Function: Counterbalance Valve
  • Actuation Type: Pilot Operated
  • Pilot Location: External, Internal
  • Body Material: N/A, Aluminum
  • Operation Type: Restrictive, Semi-Restrictive, Standard
  • Flow Direction: Cylinder port 1, Cylinder port 2, Cylinder port C, Valve port 2, Valve port 3, Valve port V, Pilot port 1, Pilot port 3, Pilot port P
  • Leak Rate: 5 @ 80% of setting, 6 @ 1450 PSI (100 BAR) drops/min
  • Cavity Size: N/A, 53-1, 68-1, 3C, 3K, 3M, CDD-1010, CDD-1036, C10-3
  • Installation Torque: N/A, 22, 30, 54, 68-75, 85, 100, 102-108 Nm, N/A, 16, 22, 40, 50-55, 63, 74, 75-80 lb-ft
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Valve Material: All parts steel. All operating parts hardened steel
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34. -26 °C
  • Weight: 0.17 to 4.5 lbs, 0.08 to 2.05 kg

Full Product Description

Parker’s piloted load holding/counterbalance valves are a combination of a relief, sequence, and flow control valve that can handle pressures up to 420 bar (6000 psi) and flows up to 350 lpm (90 gpm). These robust valves allow the operator to maintain control of the load by preventing it from overrunning the pump while also protecting against thermal expansion. The wide selection of pilot ratios enables the valve to open based off a given backpressure specific to the application, which could be much lower than the spring pressure setting. This feature allows predictable and consistent control of a load throughout its lowering cycle.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Hardened, precision ground parts for durability
• Poppet style construction with minimal leakage
• Tamperproof versions available
• Single cartridge valve with integral reverse flow check valve
• Available pilot ratios 8:1 to 1.5:1
• All external parts zinc plated

Applications:
• Load holding
• Position holding

Additional Technical Insight:
The load control valves are load assisted i.e the pilot pressure acts on the difference between the setting and the load at the pilot ratio.
It should always be set at a minimum of 30% higher than the maximum load induced pressure to ensure the valve closes correctly.
Sizing a counterbalance valve needs care in that the flow required is usually higher than system pump flow, as in the case with a cylinder application (retract flow could be twice the system flow) though oversizing the valve could cause instability.
Because of  dynamic load variations in many applications, it may be necessary to use a lower pilot ratio or fit an orifice in the pilot line in order to gain stability. The valve will be affected by backpressure and care must be taked with proportional and closed center systems.

Related Documents

×
Products Maximum Flow Rate Pilot Pressure Ratio Adjustment Mechanism Mounting Type Holding Pressure Pressure Control Range Port Size Seal Material
MHC-010-SANC-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-010-SAND-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SAND-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SASC-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHC-010-SASC-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-010-SASD-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SASD-00F 10 GAL/MIN, 37.5 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SBND-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SBND-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SBNE-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-010-SBNE-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-010-SBNF-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-SBNF-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-SBNG-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-SBNG-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-SBNH-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-SBNH-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-SBSD-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SBSD-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SBSE-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-010-SBSE-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-010-SBSF-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-SBSF-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-SBSG-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-SBSG-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-SBSH-00B 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-SBSH-00F 10 GAL/MIN, 37.5 L/MIN 4:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-SFND-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SFND-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SFNE-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-010-SFNE-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-010-SFNF-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-SFNF-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-SFNG-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-SFNG-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-SFNH-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-SFNH-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-SFNK-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-SFNK-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-010-SFSD-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SFSD-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SFSE-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-010-SFSE-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-010-SFSF-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-SFSF-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-SFSG-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-SFSG-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-SFSH-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-SFSH-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-SFSK-00B 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-022-SANC-00F 25 GAL/MIN, 93.75 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
CB101AF10 12 GAL/MIN, 45 L/MIN 3:1 Fixed Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101AF10V 12 GAL/MIN, 45 L/MIN 3:1 Fixed Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101AF20 12 GAL/MIN, 45 L/MIN 3:1 Fixed Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101AF20V 12 GAL/MIN, 45 L/MIN 3:1 Fixed Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101AF30 12 GAL/MIN, 45 L/MIN 3:1 Fixed Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101AF30V 12 GAL/MIN, 45 L/MIN 3:1 Fixed Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101AK10 12 GAL/MIN, 45 L/MIN 3:1 Knob Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101AK10V 12 GAL/MIN, 45 L/MIN 3:1 Knob Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101AK20 12 GAL/MIN, 45 L/MIN 3:1 Knob Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101AK20V 12 GAL/MIN, 45 L/MIN 3:1 Knob Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101AK30 12 GAL/MIN, 45 L/MIN 3:1 Knob Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101AK30V 12 GAL/MIN, 45 L/MIN 3:1 Knob Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101AS10 12 GAL/MIN, 45 L/MIN 3:1 Screw Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101AS10V 12 GAL/MIN, 45 L/MIN 3:1 Screw Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101AS20 12 GAL/MIN, 45 L/MIN 3:1 Screw Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101AS20V 12 GAL/MIN, 45 L/MIN 3:1 Screw Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101AS30 12 GAL/MIN, 45 L/MIN 3:1 Screw Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101AS30V 12 GAL/MIN, 45 L/MIN 3:1 Screw Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101AT10 12 GAL/MIN, 45 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101AT10V 12 GAL/MIN, 45 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101AT20 12 GAL/MIN, 45 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101AT20V 12 GAL/MIN, 45 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101AT30 12 GAL/MIN, 45 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101AT30V 12 GAL/MIN, 45 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101BF10 12 GAL/MIN, 45 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101BF10V 12 GAL/MIN, 45 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101BF20 12 GAL/MIN, 45 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101CK10V 12 GAL/MIN, 45 L/MIN 7:1 Knob Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101CK20 12 GAL/MIN, 45 L/MIN 7:1 Knob Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101CK20V 12 GAL/MIN, 45 L/MIN 7:1 Knob Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101CK30 12 GAL/MIN, 45 L/MIN 7:1 Knob Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101CK30V 12 GAL/MIN, 45 L/MIN 7:1 Knob Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101CS10 12 GAL/MIN, 45 L/MIN 7:1 Screw Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101CS10V 12 GAL/MIN, 45 L/MIN 7:1 Screw Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101CS20 12 GAL/MIN, 45 L/MIN 7:1 Screw Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101CS20V 12 GAL/MIN, 45 L/MIN 7:1 Screw Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101CS30 12 GAL/MIN, 45 L/MIN 7:1 Screw Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101CS30V 12 GAL/MIN, 45 L/MIN 7:1 Screw Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101CT10 12 GAL/MIN, 45 L/MIN 7:1 Tamper Resistant Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101CT10V 12 GAL/MIN, 45 L/MIN 7:1 Tamper Resistant Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101CT20 12 GAL/MIN, 45 L/MIN 7:1 Tamper Resistant Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101CT20V 12 GAL/MIN, 45 L/MIN 7:1 Tamper Resistant Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101CT30 12 GAL/MIN, 45 L/MIN 7:1 Tamper Resistant Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101CT30V 12 GAL/MIN, 45 L/MIN 7:1 Tamper Resistant Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
MHC-010-SANC-00B 10 GAL/MIN, 37.5 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHB-015-LJBH-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LJDE-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LJDE-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LJDH-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LJDH-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LJEE-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LJEE-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LJEH-51N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LJEH-52N 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
E2A020YV 3.7 GAL/MIN, 14 L/MIN 8:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E2B020ZN 5.3 GAL/MIN, 20 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E2B020ZV 5.3 GAL/MIN, 20 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E2B020TN 5.3 GAL/MIN, 20 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E2B020TV 5.3 GAL/MIN, 20 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E2B020YN 5.3 GAL/MIN, 20 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E2B020YV 5.3 GAL/MIN, 20 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E2A040ZNMK3 15.9 GAL/MIN, 60 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A040ZVMK3 15.9 GAL/MIN, 60 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A040TNMK3 15.9 GAL/MIN, 60 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A040TVMK3 15.9 GAL/MIN, 60 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A040YNMK3 15.9 GAL/MIN, 60 L/MIN 8:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A040YVMK3 15.9 GAL/MIN, 60 L/MIN 8:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2B040ZNMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2B040ZVMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2B040TNMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2B040TVMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2B040YNMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2B040YVMK3 15.9 GAL/MIN, 60 L/MIN 3:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2H040ZNMK3 15.9 GAL/MIN, 60 L/MIN 1.75:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2H040ZVMK3 15.9 GAL/MIN, 60 L/MIN 1.75:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2H040TNMK3 15.9 GAL/MIN, 60 L/MIN 1.75:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2H040TVMK3 15.9 GAL/MIN, 60 L/MIN 1.75:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2H040YNMK3 15.9 GAL/MIN, 60 L/MIN 1.75:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2H040YVMK3 15.9 GAL/MIN, 60 L/MIN 1.75:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A060ZNMK2 32 GAL/MIN, 120 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A060ZVMK2 32 GAL/MIN, 120 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A060TNMK2 32 GAL/MIN, 120 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
MHC-022-SCSJ-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-SJNE-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-022-SJNE-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-022-SJNH-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-SJNH-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-SJNJ-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-SJNJ-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-SJNK-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-022-SJNK-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-022-SJSE-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-022-SJSE-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-022-SJSH-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-SJSH-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-SJSJ-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-SJSJ-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-SJSK-00B 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-022-SJSK-00F 25 GAL/MIN, 93.75 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHB-015-LAAC-51E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-LAAC-52E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-LABC-51E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-LABC-52E 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Single Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-LADC-51N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-LADC-52N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-LAEC-51N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-6 Nitrile
MHB-015-LAEC-52N 15 GAL/MIN, 56 L/MIN 1:1 Tamper Resistant Double Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-015-LBAE-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LEDH-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LEEE-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LEEE-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LEEH-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LEEH-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LJAE-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LJAE-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LJAH-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LJAH-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LJBE-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LJBE-52E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LJBH-51E 15 GAL/MIN, 56 L/MIN 10:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
E2A125ZVMK2 53 GAL/MIN, 200 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A125TNMK2 53 GAL/MIN, 200 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A125TVMK2 53 GAL/MIN, 200 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A125YNMK2 53 GAL/MIN, 200 L/MIN 8:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A125YVMK2 53 GAL/MIN, 200 L/MIN 8:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2E125ZNMK2 53 GAL/MIN, 200 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2E125ZVMK2 53 GAL/MIN, 200 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2E125TNMK2 53 GAL/MIN, 200 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2E125TVMK2 53 GAL/MIN, 200 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2E125YNMK2 53 GAL/MIN, 200 L/MIN 3:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2E125YVMK2 53 GAL/MIN, 200 L/MIN 3:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A300ZNMK2 92 GAL/MIN, 350 L/MIN 8:1 Screw Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A300ZVMK2 92 GAL/MIN, 350 L/MIN 8:1 Screw Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A300TNMK2 92 GAL/MIN, 350 L/MIN 8:1 Tamper Resistant Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2A300TVMK2 92 GAL/MIN, 350 L/MIN 8:1 Tamper Resistant Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
MHB-030-LAAC-52E 30 GAL/MIN, 112.5 L/MIN 1:1 Tamper Resistant Single Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-030-LABC-52E 30 GAL/MIN, 112.5 L/MIN 1:1 Tamper Resistant Single Gasket 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-030-LADC-52N 30 GAL/MIN, 112.5 L/MIN 1:1 Tamper Resistant Double Inline 500 PSI, 34.5 BAR 250-500 PSI, 17.2-34.5 BAR SAE-8 Nitrile
MHB-030-LBAE-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LBAH-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LBBE-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LBBH-52E 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LBDE-52N 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LBDH-52N 30 GAL/MIN, 112.5 L/MIN 3:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LEAE-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LEAH-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LEBE-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LEBH-52E 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LEDE-52N 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LEDH-52N 30 GAL/MIN, 112.5 L/MIN 6:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LJAE-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LJAH-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LJBH-52E 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-030-LJDE-52N 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-030-LJDH-52N 30 GAL/MIN, 112.5 L/MIN 10:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
E2A020ZN 3.7 GAL/MIN, 14 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E2A020ZV 3.7 GAL/MIN, 14 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E2A020TN 3.7 GAL/MIN, 14 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E2A020TV 3.7 GAL/MIN, 14 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Fluorocarbon
E2A020YN 3.7 GAL/MIN, 14 L/MIN 8:1 Fixed Threaded Cartridge Valve 3120 PSI, 215 BAR 725-6000 PSI, 50-420 BAR N/A Nitrile
E2A060TVMK2 32 GAL/MIN, 120 L/MIN 8:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2B060ZNMK2 32 GAL/MIN, 120 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2B060ZVMK2 32 GAL/MIN, 120 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2B060TNMK2 32 GAL/MIN, 120 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2B060TVMK2 32 GAL/MIN, 120 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2H060ZNMK2 32 GAL/MIN, 120 L/MIN 1.75:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2H060ZVMK2 32 GAL/MIN, 120 L/MIN 1.75:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2H060TNMK2 32 GAL/MIN, 120 L/MIN 1.75:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2H060TVMK2 32 GAL/MIN, 120 L/MIN 1.75:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2J060ZNMK2 32 GAL/MIN, 120 L/MIN 5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2J060ZVMK2 32 GAL/MIN, 120 L/MIN 5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2J060TNMK2 32 GAL/MIN, 120 L/MIN 5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2J060TVMK2 32 GAL/MIN, 120 L/MIN 5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2A125ZNMK2 53 GAL/MIN, 200 L/MIN 8:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
MHC-022-SASC-00B 25 GAL/MIN, 93.75 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
MHC-022-SASC-00F 25 GAL/MIN, 93.75 L/MIN 1:1 Standard (adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Fluorocarbon
MHC-022-SCNE-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-022-SCNE-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-022-SCNH-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-SCNH-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-SCNJ-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHC-022-SCNJ-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Fluorocarbon
MHC-022-SCSE-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-022-SCSE-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-022-SCSH-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-022-SCSH-00F 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-022-SCSJ-00B 25 GAL/MIN, 93.75 L/MIN 5:1 Standard (adjustable) Threaded Cartridge Valve 3500 PSI, 240 BAR N/A N/A Nitrile
MHB-015-LBAE-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LBAH-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LBAH-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LBBE-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LBBE-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LBBH-51E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LBBH-52E 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LBDE-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LBDE-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LBDH-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LBDH-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LBEE-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LBEE-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LBEH-51N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LBEH-52N 15 GAL/MIN, 56 L/MIN 3:1 Tamper Resistant Double Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LEAE-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LEAE-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LEAH-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LEAH-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LEBE-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LEBE-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LEBH-51E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
MHB-015-LEBH-52E 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Single Gasket 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-8 Nitrile
MHB-015-LEDE-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-6 Nitrile
MHB-015-LEDE-52N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 1500 PSI, 103.4 BAR 500-1500 PSI, 34.5-103.4 BAR SAE-8 Nitrile
MHB-015-LEDH-51N 15 GAL/MIN, 56 L/MIN 6:1 Tamper Resistant Double Inline 3000 PSI, 210 BAR 1500-3000 PSI, 105-210 BAR SAE-6 Nitrile
E2C300ZNMK2 92 GAL/MIN, 350 L/MIN 3:1 Screw Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2C300ZVMK2 92 GAL/MIN, 350 L/MIN 3:1 Screw Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
E2C300TNMK2 92 GAL/MIN, 350 L/MIN 3:1 Tamper Resistant Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Nitrile
E2C300TVMK2 92 GAL/MIN, 350 L/MIN 3:1 Tamper Resistant Flanged Cartridge Valve 3120 PSI, 215 BAR 725-5000 PSI, 50-350 BAR N/A Fluorocarbon
CB101BF20V 12 GAL/MIN, 45 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101BF30 12 GAL/MIN, 45 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101BF30V 12 GAL/MIN, 45 L/MIN 4.5:1 Fixed Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101BK10 12 GAL/MIN, 45 L/MIN 4.5:1 Knob Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101BK10V 12 GAL/MIN, 45 L/MIN 4.5:1 Knob Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101BK20 12 GAL/MIN, 45 L/MIN 4.5:1 Knob Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101BK20V 12 GAL/MIN, 45 L/MIN 4.5:1 Knob Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101BK30 12 GAL/MIN, 45 L/MIN 4.5:1 Knob Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101BK30V 12 GAL/MIN, 45 L/MIN 4.5:1 Knob Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101BS10 12 GAL/MIN, 45 L/MIN 4.5:1 Screw Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101BS10V 12 GAL/MIN, 45 L/MIN 4.5:1 Screw Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101BS20 12 GAL/MIN, 45 L/MIN 4.5:1 Screw Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101BS20V 12 GAL/MIN, 45 L/MIN 4.5:1 Screw Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101BS30 12 GAL/MIN, 45 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101BS30V 12 GAL/MIN, 45 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101BT10 12 GAL/MIN, 45 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101BT10V 12 GAL/MIN, 45 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101BT20 12 GAL/MIN, 45 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101BT20V 12 GAL/MIN, 45 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101BT30 12 GAL/MIN, 45 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101BT30V 12 GAL/MIN, 45 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101CF10 12 GAL/MIN, 45 L/MIN 7:1 Fixed Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
CB101CF10V 12 GAL/MIN, 45 L/MIN 7:1 Fixed Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Fluorocarbon
CB101CF20 12 GAL/MIN, 45 L/MIN 7:1 Fixed Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Nitrile
CB101CF20V 12 GAL/MIN, 45 L/MIN 7:1 Fixed Threaded Cartridge Valve 2000 PSI, 138 BAR 1000-2500 PSI, 69-172.4 BAR N/A Fluorocarbon
CB101CF30 12 GAL/MIN, 45 L/MIN 7:1 Fixed Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Nitrile
CB101CF30V 12 GAL/MIN, 45 L/MIN 7:1 Fixed Threaded Cartridge Valve 3000 PSI, 210 BAR 2400-5000 PSI, 166-350 BAR N/A Fluorocarbon
CB101CK10 12 GAL/MIN, 45 L/MIN 7:1 Knob Threaded Cartridge Valve 1000 PSI, 69 BAR 500-1500 PSI, 34.5-103.4 BAR N/A Nitrile
MHC-010-SFSK-00F 10 GAL/MIN, 37.5 L/MIN 7:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-010-SJND-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SJND-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SJNE-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-010-SJNE-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-010-SJNF-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-SJNF-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-SJNG-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-SJNG-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-SJNH-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-SJNH-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-SJNK-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-SJNK-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Shimmed (non-adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-010-SJSD-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Nitrile
MHC-010-SJSD-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1000 PSI, 69 BAR N/A N/A Fluorocarbon
MHC-010-SJSE-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Nitrile
MHC-010-SJSE-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 1500 PSI, 103.4 BAR N/A N/A Fluorocarbon
MHC-010-SJSF-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Nitrile
MHC-010-SJSF-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2000 PSI, 140 BAR N/A N/A Fluorocarbon
MHC-010-SJSG-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Nitrile
MHC-010-SJSG-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 2500 PSI, 170 BAR N/A N/A Fluorocarbon
MHC-010-SJSH-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Nitrile
MHC-010-SJSH-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 3000 PSI, 210 BAR N/A N/A Fluorocarbon
MHC-010-SJSK-00B 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Nitrile
MHC-010-SJSK-00F 10 GAL/MIN, 37.5 L/MIN 10:1 Standard (adjustable) Threaded Cartridge Valve 5000 PSI, 350 BAR N/A N/A Fluorocarbon
MHC-022-SANC-00B 25 GAL/MIN, 93.75 L/MIN 1:1 Shimmed (non-adjustable) Threaded Cartridge Valve 500 PSI, 34.5 BAR N/A N/A Nitrile
E2E1STN 16 GAL/MIN, 60 L/MIN 1.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2E1STV 16 GAL/MIN, 60 L/MIN 1.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2E1SZN 16 GAL/MIN, 60 L/MIN 1.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2E1SZV 16 GAL/MIN, 60 L/MIN 1.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2E1TN 16 GAL/MIN, 60 L/MIN 1.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2E1TV 16 GAL/MIN, 60 L/MIN 1.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2E1ZN 16 GAL/MIN, 60 L/MIN 1.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2E1ZV 16 GAL/MIN, 60 L/MIN 1.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2K1RTN 16 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Nitrile
E2K1RTV 16 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Fluorocarbon
E2K1RZN 16 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Nitrile
E2K1RZV 16 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Fluorocarbon
E2K1STN 16 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2K1STV 16 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2K1SZN 16 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2K1SZV 16 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2K1TN 16 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2K1TV 16 GAL/MIN, 60 L/MIN 3:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2K1ZN 16 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2K1ZV 16 GAL/MIN, 60 L/MIN 3:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2M1RTN 16 GAL/MIN, 60 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Nitrile
E2M1RTV 16 GAL/MIN, 60 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Fluorocarbon
E2M1RZN 16 GAL/MIN, 60 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Nitrile
E2M1RZV 16 GAL/MIN, 60 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 1305-5000 PSI, 90-350 BAR N/A Fluorocarbon
E2M1STN 16 GAL/MIN, 60 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2M1STV 16 GAL/MIN, 60 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2M1SZN 16 GAL/MIN, 60 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2M1SZV 16 GAL/MIN, 60 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2M1TN 16 GAL/MIN, 60 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2M1TV 16 GAL/MIN, 60 L/MIN 4.5:1 Tamper Resistant Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon
E2M1ZN 16 GAL/MIN, 60 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Nitrile
E2M1ZV 16 GAL/MIN, 60 L/MIN 4.5:1 Screw Threaded Cartridge Valve 3120 PSI, 215 BAR 580-5000 PSI, 40-350 BAR N/A Fluorocarbon

687852
687505