T2-03 Micro Diaphragm Pump | #T3EP-1ST-05-3FFP


LOADING IMAGES
T3EP-1ST-05-3FFP
Click to View CAD Model

T2-03 Micro Diaphragm Pump | #T3EP-1ST-05-3FFP

Parker's T2-03 diaphragm pump is ideal for higher performance fixed and portable air/gas applications requiring high flow (up to 2.5 slpm), pressure and vacuum, high efficiency, long life, small size, light weight, and intrinsic safety capabilities.


Technical Specifications

  • Operational Life: Up to 5, 000 Hours
  • Free Flow Rate: up to 1.5 L/min
  • Pump Size: Single Head
  • Motor Option: Iron Core Brush
  • Pump Type: Pressure and/or Vacuum
  • Product Type: Diaphragm Pump
  • For Fluid Type: Air, Gas
  • Industry Application: Portable Gas Detection, Gas Sampling, Medical Instruments, Trace Detection, Sidestream CO2, Negative Pressure Wound Therapy, Compression Therapy
  • Flow Rate: 1.5 L/min
  • Weight: 33 g
  • Operating Pressure: 12 psi, 827 mbar
  • Length: 1.76 inch, 44.7 mm
  • Maximum Continuous Pressure: 2 psi, 138 mbar
  • Width: 0.63 inch, 16 mm
  • Vacuum Pressure Rating: -9.8 psi, -508 mm-Hg
  • Height: 1.32 inch, 33.5 mm
  • Maximum Continuous Vacuum Pressure: -2 psi, -104 mm-Hg
  • Motor Type: Iron Core Brush
  • Operational Life: up to 5000 Hours
  • Body Material: PPS
  • Diaphragm Material: FKM
  • Noise Level: 45 dBA
  • Operating Temperature: 0 to 50 °C

Item Information

Parker’s T2-03 micro diaphragm pump series is ideal for higher performance, fixed and portable air and gas detection, and medical applications requiring flow up to 2.5 lpm. T2-03 pumps are proven in fixed and portable applications for sampling of hazardous gases and vapors typical of industrial and mining operations.

Markets:
• Agent Detection
• Portable Gas Detection

Features/Benefits:
• The valve design has been optimized to provide the highest flow rates available with the lowest power draw in this package size. Lower power results in longer battery life and smaller instrument size.
• The wear components of these pumps have been designed to provide maximum life. Many applications for these pumps require 10,000+ hours of operation.
• The pumps fit into the extremely tight spaces demanded of today's handheld instruments, such as portable gas detectors and portable instruments such as handheld gas detectors and medical devices. The lightweight design minimizes instrument weight.
• RoHS compliant

Applications:
• Gas Sampling
• Fixed Gas Detectors
• Medical Instruments
• Aerosols and Particle Analysis
• Combustion Analyzers

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Latin American Group Headquarters

Parker Hannifin Ind. Com. Ltda

Estrada Municipal Joel de Paula, 900

São José dos Campos

São Paulo

Brazil

12247-015

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687852
687821