Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T4S Series | ParkerBR

Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T4S Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T4S Series

Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T4S Series

The T4S ironless linear motor positioner has a single square rail for guidance and a high resolution linear encoder. With strokes to 2.7m and a load capacity of 883N, this positioner uses the 410 series ironless motor - providing exetremely smooth motion

Technical Specifications

  • Product Series: T Series (I-FORCE)
  • Profile Width: 190.5 mm
  • Drive Axis Type: Linear Motor
  • Screw Pitch: Ironless Servo Motor
  • Bearing Type: Single Square Rail
  • Maximum Stroke Length: 2786 mm, 109.7 inch
  • Maximum Operating Speed: 5000 m/sec, 196.85 inch/sec
  • Maximum Acceleration: 49 m/sec2, 1930 inch/sec2
  • Bidirectional Repeatability: 1 micron, 0.0393 thou
  • Duty Cycle: 100 %
  • Load Capacity: 883 N, 200 lb
  • Inverted Load Capacity: 883 N, 200 lb
  • Axial Load Capacity: 878.6 N, 197.5 lbs
  • Maximum Breakaway Torque: -
  • Additional Protection Included: None
  • Specifications Met: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Feedback Type: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / 1μm or 5μm resolution magnetic / 1Vp-p Sine/Cosine)
  • Ingress Protection Rating: IP00

Full Product Description

The T series is a square rail guided high precision linear motor positioners. Utilizing the high performance, I-Force ironless linear motor as its drive the T4S positioner comes pre-engineered, in an easy to integrate, ready to run package with the I-Force 410 series motor, integrated feedback, guidance, and cable management.   The principle design goal for these positioners is provide high performance in an economic package, while allowing for design flexibility to accommodate customization.  The T series positioner is available in in 4 different stroke scalable frame sizes with either a single or two square rails to carry a wide variety of payloads. As a result, the T series has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 190.5mm
• Maximum stroke of 2786.4 mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron, linear magnetic options of 5 and 1 micron, as well as 1 Vp-p Sine/Cosine
• Maximum velocity of 5000 mm/sec
• Integrated I-Force ironless linear motor, single square rail guidance, home/limit sensor and feedback
• Maximum payload of 883 N
• Maximum thrust of 3928.1 N
• Pre-configured cable options
• Convenient tapped hole mounting
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Metrology
• Move/Transport

Related Documents

×

687852
936514