Hose Cleaning Kits | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Cleaning Kits

Hose Cleaning Kits

Parker's Ultra Clean System removes contaminants from inside hydraulic hose assemblies, thereby reducing the risk of downtime resulting from clogged filters, component malfunctions and hose failure.

Full Product Description

Parker's Ultra Clean System removes contaminants from inside hydraulic hose assemblies, thereby reducing the risk of downtime resulting from clogged filters, component malfunctions and hose failure. Each kit, contained within a durable black case, is remarkably portable.

Premium Hose Cleaning Kit:
Parker's Premium Hose Cleaning Kit, for ¼” to 2” hose, is supplied with a full-flow quick release coupling and unique 360°rotary plug for proper air flow and non-fatigue operator use.  The unique safety release bar also locks in the faceplate into a closed position for firing Ultra Clean Projectiles. The kit includes the following: Carrying case, hose launcher, adapter ring, and ten hose nozzles for ¼" through 2" hose.

Economy Hose Cleaning Kit:
Parker's Economy Ultra Clean Kit, for 1/4" through 1 ¼" hose, has a full-flow quick-release coupling and 360 degree rotary plug to ensure proper airflow and non-fatigue operator use. Its durable brass launcher is constructed with aluminum internals and features a quarter-turn locking ring to facilitate easy nozzle change and projectile loading. The kit includes the following:  Carrying case, hose launcher, adapter ring, and eight hose nozzles for applications 1/4" through 1 ¼" hose.  

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad4
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Effortless to operate because of its simplistic design
• Ideal for mobile and job site applications because of its size and portability
• Reduces downtime, extends filter life and reduces the risk of failure and premature wear due to contamination

Applications:
• Enables a fast, less invasive way to clean contaminated hydraulic hose lines

Related Documents

Product Demos & Tutorials
Step-By-Step Hydraulic Hose Assembly
×
Products Type
TH6-10-HL-10-2 Premium Hose Cleaning Kit
TH6-10-EL-8 Economy Hose Cleaning Kit

687852
687583