2-Way Slip-In Cartridge Valves - Series UR06M / US06M | Product Series

Filter by

    No filters selected

Pressure Control Range

Pressure Adjustment Control Type

Seal Material

Mounting Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Slip-In Cartridge Valves - Series UR06M / US06M 2-Way Slip-In Cartridge Valves - Series UR06M / US06M 2-Way Slip-In Cartridge Valves - Series UR06M / US06M 2-Way Slip-In Cartridge Valves - Series UR06M / US06M

2-Way Slip-In Cartridge Valves - Series UR06M / US06M

The pilot valves with unloading function series UR06M for subplate mounting and US06M for sandwich plate mounting in NG06 are part of the wide Parker pilot control range for DIN cartridge valves.

Technical Specifications

  • Actuation Type: Manually
  • Product Series: Pressure valve
  • Weight: 1 kg
  • Maximum Flow Rate: 5 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Configuration: N/A
  • Flow Rate: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Function: 2-Way
  • Operation Type: N/A
  • Maximum Pressure Setting: 70, 175, 250, 350 bar
  • Mounting Type: Sandwich mounting
  • Body Material: Cast iron

Full Product Description

The pilot valves with unloading function series UR06M and US06M in NG06 contribute to trouble-free-operation. They are universally applicable due to two mounting options:
• UR06M for subplate mounting
• US06M for sandwich plate mounting

The valves complete Parker's wide pilot control range for DIN cartridge valves. By this modular system, many pressure functions are documented.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Pressure range from 70 to 350 bar - enables fine adjustment
• MTTFD value 150 years - ensures long service life
• Pressure adjustment via acorn nut with lead seal
• Flow rate maximum 5 l/min

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Pressure Control Range Pressure Adjustment Control Type Seal Material Mounting Style
UR06M07S4N 70 bar Hand knob NBR Subplate mounting
UR06M17S4N 175 bar Hand knob NBR Subplate mounting
UR06M35S4N 350 bar Hand knob NBR Subplate mounting
UR06M35S4V 350 bar Hand knob FPM Subplate mounting
US06M07L4N 70 bar Cylinder lock NBR Sandwich plate
US06M07S4N 70 bar Hand knob NBR Sandwich plate
US06M07S4V 70 bar Hand knob FPM Sandwich plate
US06M17A4N 175 bar Acorn nut with lead seal NBR Sandwich plate
US06M17L4N 175 bar Cylinder lock NBR Sandwich plate
US06M17S4N 175 bar Hand knob NBR Sandwich plate
US06M17S4V 175 bar Hand knob FPM Sandwich plate
US06M25S4N 250 bar Hand knob NBR Sandwich plate
US06M35S4N 350 bar Hand knob NBR Sandwich plate
US06M35S4V 350 bar Hand knob FPM Sandwich plate
UR06M17S4V 175 bar Hand knob FPM Subplate mounting
UR06M25S4N 250 bar Hand knob NBR Subplate mounting
UR06M07S4V 70 bar Hand knob FPM Subplate mounting

687852
687478