VSO-MI - Miniature Proportional Valve | Product Series

Filter by

    No filters selected

Pneumatic Connection

Body/Elastomer Materials

Maximum Operating Pressure/Orifice Size

Maximum Operating Voltage

Electrical Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
VSO-MI - Miniature Proportional Valve

VSO-MI - Miniature Proportional Valve OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Flow Rate: Up to 500 sccm
  • Maximum Flow Rate: 500 sccm
  • Maximum Operating Pressure: 150 psi, 10.34 bar
  • Vacuum to Pressure Range: 27 in Hg to pressure rating, 686 mm Hg to pressure rating
  • Orifice Size: 0.031, 0.051 inch, 0.79, 1.30 mm
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 25 million cycles
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.0 Watt Maximum
  • Input Voltage: 5.5, 13.5, 29 VDC
  • Electrical Connection: 18" Wire Leads, Quick Connect Spade, PC Board Mount
  • Body Material: PBT (Polybutylene Terephthalate)
  • Wetted Material: Stainless Steel 300 Series
  • Seal Material: FKM
  • Thermal Compensation: Thermally Compensated
  • Length: 1.77 inch, 44.9 mm
  • Width: 0.66 inch, 16.7 mm
  • Height: 0.74 inch, 18.8 mm
  • Weight: 1.23 oz, 34.9 g
  • Leak Rate: < 0.016 sccm Nitrogen @ 150 psi
  • Mounting Type: Manifold mount
  • Connection Type: Mounting screw
  • Connection Size: 4-40 x 3/4" or M3 x 20 mm
  • For Fluid Type: Gases
  • Industry Application: Ventilators, Oxygen Concentrators, Oxygen Conservers, Anesthesia Delivery & Monitors, Pressure & Flow Control and Blood Pressure Monitoring
  • Configuration: N/A

Full Product Description

The Parker VSO® - MI is a miniature proportional valve specifically designed for medical equipment manufacturers. Based upon Parker Hannifin's benchmark VSO® design, the VSO® - MI miniature proportional valve incorporates thermal compensation to provide precise flow control and stability over a wide operating temperature range. The VSO® - MI miniature proportional valve incorporates thermal compensation to provide precise flow control and stability over a wide operating temperature range. The Parker VSO® - MI miniature proportional valve is oxygen service clean and has been evaluated by registered laboratories to guidelines established within the ISO 10993-1:2009 matrix and USP regulatory standards for bio-compatibility. Together with integrated filtration and manifold seals, low power consumption and its light weight design, the VSO® - MI helps reduce the time and cost of system integration and compliance.




Markets


Respiratory


Patient Monitors


Anesthesia




Features/Benefits


Thermally Compensated to maintain precision flow and accuracy


Evaluated to established guidelines within the ISO 10993 – 1:2009 matrix and USP regulatory standards for bio-compatibility


Proven performance tested to 25 million life cycles


Integrated filters to protect the valve from damaging upstream and downstream particulars


Cleaned for Oxygen Service Use


Reach, RoHS, ISO 15001, IP65, and CE compliant




Applications:


Ventilators


Oxygen Concentrators


Oxygen Conservers


Insufflator


Anesthesia Delivery & Monitors


Pressure & Flow Control


Blood Pressure Monitoring


Gas Chromatography

Related Documents

×
Products Pneumatic Connection Body/Elastomer Materials Maximum Operating Pressure/Orifice Size Maximum Operating Voltage Electrical Connection
931-311051-000 Manifold Mount PBT/FKM 150 psid/.031" 5.5 VDC 18" Wire Leads
931-311131-000 Manifold Mount PBT/FKM 150 psid/.031" 13.5 VDC 18" Wire Leads
931-311291-000 Manifold Mount PBT/FKM 150 psid/.031" 29 VDC 18" Wire Leads
931-511051-000 Manifold Mount PBT/FKM 100 psid/.051" 5.5 VDC 18" Wire Leads
931-511131-000 Manifold Mount PBT/FKM 100 psid/.051" 13.5 VDC 18" Wire Leads
931-511291-000 Manifold Mount PBT/FKM 100 psid/.051" 29 VDC 18" Wire Leads
931-311052-000 Manifold Mount PBT/FKM 150 psid/.031" 5.5 VDC Quick Connect Spade
931-311132-000 Manifold Mount PBT/FKM 150 psid/.031" 13.5 VDC Quick Connect Spade
931-311292-000 Manifold Mount PBT/FKM 150 psid/.031" 29 VDC Quick Connect Spade
931-511052-000 Manifold Mount PBT/FKM 100 psid/.051" 5.5 VDC Quick Connect Spade
931-511132-000 Manifold Mount PBT/FKM 100 psid/.051" 13.5 VDC Quick Connect Spade
931-511292-000 Manifold Mount PBT/FKM 100 psid/.051" 29 VDC Quick Connect Spade
931-311053-000 Manifold Mount PBT/FKM 150 psid/.031" 5.5 VDC 4 PC Pin Mount
931-311133-000 Manifold Mount PBT/FKM 150 psid/.031" 13.5 VDC 4 PC Pin Mount
931-311293-000 Manifold Mount PBT/FKM 150 psid/.031" 29 VDC 4 PC Pin Mount
931-511053-000 Manifold Mount PBT/FKM 100 psid/.051" 5.5 VDC 4 PC Pin Mount
931-511133-000 Manifold Mount PBT/FKM 100 psid/.051" 13.5 VDC 4 PC Pin Mount
931-511293-000 Manifold Mount PBT/FKM 100 psid/.051" 29 VDC 4 PC Pin Mount

687852
687821