2-Way Slip-In Cartridge Valve - Series ZUDB | Product Series

Filter by

    No filters selected

Seal Material

Function

Pressure Adjustment Control Type

Pressure Control Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Slip-In Cartridge Valve - Series ZUDB

2-Way Slip-In Cartridge Valve - Series ZUDB

As a part of Parker's comprehensive modular DIN cartridge system, the sandwich valve with pressure relief function series ZUDB provides maximum flexibility in building pressure functions.

Technical Specifications

  • Mounting Type: Sandwich plate
  • Actuation Type: Manually
  • Maximum Flow Rate: 5 L/min
  • Weight: 1 kg
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Configuration: N/A
  • Flow Rate: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Function: 2-Way
  • Operation Type: Oil pilot
  • Body Material: Steel
  • Pressure Control Range: 71, 175, 250, 350 bar

Full Product Description

The 2-way slip-in cartridge valve series ZUDB is a  reliable valve with pressure relief function for sandwich plate mounting NG06 and completes Parker's wide pilot control range for DIN cartridge valves. By this modular system, many pressure functions are documented.  It is available either with hexagon screw with lock nut or with cylinder lock for adjustment.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• 4 pressure ranges: 70, 175, 250 or 350 bar - enables fine adjustment
• MTTFD value 150 years - ensures long service life
• Short delivery time for most variations - no warehousing necessary
• With hexagon screw with lock nut or cylinder lock for adjustment
• Flow rate maximum 5 l/min

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Seal Material Function Pressure Adjustment Control Type Pressure Control Range
V-ZUDB1AT2Z07B FPM Pressure reliefed from A to T Hexagon screw with lock nut 70 bar
V-ZUDB1AT2Z07E FPM Pressure reliefed from A to T Hexagon screw with lock nut 175 bar
V-ZUDB1AT2Z07K FPM Pressure reliefed from A to T Hexagon screw with lock nut 350 bar
V-ZUDB1AT61Z07K FPM Pressure reliefed from A to T Cylinder lock 350 bar
V-ZUDB1PT2Z07B FPM Pressure reliefed from P to T Hexagon screw with lock nut 70 bar
V-ZUDB1PT2Z07E FPM Pressure reliefed from P to T Hexagon screw with lock nut 175 bar
V-ZUDB1PT2Z07K FPM Pressure reliefed from P to T Hexagon screw with lock nut 350 bar
ZUDB1AT2Z07B NBR Pressure reliefed from A to T Hexagon screw with lock nut 70 bar
ZUDB1AT2Z07E NBR Pressure reliefed from A to T Hexagon screw with lock nut 175 bar
ZUDB1AT2Z07G NBR Pressure reliefed from A to T Hexagon screw with lock nut 250 bar
ZUDB1AT2Z07K NBR Pressure reliefed from A to T Hexagon screw with lock nut 350 bar
ZUDB1AT61Z07B NBR Pressure reliefed from A to T Cylinder lock 70 bar
ZUDB1AT61Z07E NBR Pressure reliefed from A to T Cylinder lock 175 bar
ZUDB1AT61Z07G NBR Pressure reliefed from A to T Cylinder lock 250 bar
ZUDB1AT61Z07K NBR Pressure reliefed from A to T Cylinder lock 350 bar
ZUDB1PT2Z07B NBR Pressure reliefed from P to T Hexagon screw with lock nut 70 bar
ZUDB1PT2Z07E NBR Pressure reliefed from P to T Hexagon screw with lock nut 175 bar
ZUDB1PT2Z07G NBR Pressure reliefed from P to T Hexagon screw with lock nut 250 bar
ZUDB1PT2Z07K NBR Pressure reliefed from P to T Hexagon screw with lock nut 350 bar
V-ZUDB1AT2Z07G FPM Pressure reliefed from A to T Hexagon screw with lock nut 250 bar
ZUDB1PT61Z07K NBR Pressure reliefed from P to T Cylinder lock 350 bar
ZUDB1PT61Z07B NBR Pressure reliefed from P to T Cylinder lock 70 bar
ZUDB1PT61Z07E NBR Pressure reliefed from P to T Cylinder lock 175 bar
V-ZUDB1PT2Z07G FPM Pressure reliefed from P to T Cylinder lock 250 bar

687852
687478