1Z-H2A-BN-SS-K - Metering Valve, 250 PSI - HR Series | Brazil

Metering Valve, 250 PSI - HR Series | #1Z-H2A-BN-SS-K

1Z-H2A-BN-SS-K

Metering Valve, 250 PSI - HR Series | #1Z-H2A-BN-SS-K

Parker's HR Series Metering Valves provide the highest degree of precision metering for moderate pressure applications up to 250 PSI (17 BAR). Flow can be controlled from a Cv of 0.00034 to a Cv of 0.0900.


Especificaciones técnicas

  • Capacidad de flujo (Cv): 0.0014
  • Mango: Knurled
  • Material del cuerpo: 316 Stainless Steel
  • Presión máxima de trabajo (bares): 17
  • Estilo de la conexión 1: Single Ferrule Compression
  • Temperatura mínima de servicio (C): -10
  • Forma del cuerpo: Angle
  • Temperatura máxima de servicio (F): 250
  • Presión máxima de funcionamiento (psi): 250
  • Estilo de la conexión 2: Single Ferrule Compression
  • Tamaño de la conexión 2: 1/16"
  • Tamaño de la conexión 1: 1/16"
  • Material de la junta: Nitrile Rubber
  • Tamaño de la conexión 1: 1/16" to 1/4", Two Ferrule Compression, Single Ferrule Compression
  • Tamaño de la conexión 2: 1/16" to 1/4", Two Ferrule Compression, Single Ferrule Compression
  • Tipo de conexión: Angle, Inline
  • Material del cuerpo: 316 Stainless Steel, Brass
  • Presión de trabajo máxima: 17 bar, 250 psi
  • Temperatura máxima de funcionamiento: 200 to 400 °F
  • Temperatura mínima de funcionamiento: -40 to -10 °C
  • Tipo de mango: Turns Counter
  • Caudal: 0.00034 Cv
  • Material del asiento: Nitrile Rubber, Fluorocarbon Rubber, Neoprene Rubber, Ethylene Propylene Rubber, Highly Fluorinated Fluorocarbon Rubber

Información del artículo

Parker’s HR Series of metering valves provide the highest degree of precision metering for moderate pressure applications. A choice of seven precision ground, tapered flat, non-rotating and non-rising valve stems enable repeatable metering at flow capacities as low as 0.0004 CV. With 15 stem turns, this valve offers the ultimate in precision flow control. This series also features shut-off capability not found in most metering valves. A wide variety of end connection sizes, and seal materials provide considerable application versatility. These compact, metering valves work up to 250 PSI (17 BAR) at all seal temperature ranges.

In addition, these valves are available in angle and inline body patterns to assist installation in complex tubing systems. The installer should note that these metering valves do not require a separate shut off valve basic metering valves. This unique metering valve offers bubble tight shut-off service.

Markets:
• Universities
• Research and Development
• Chemical Plants


Features/ Benefits:
• Bubble tight shut-off
• Special fine pitch thread with 15 turn resolution is isolated from contact with process fluids
• Non-rotating/non-rising valve stem design provides smooth, non-reversing flow characteristics
• Seven optional valve stem tapers
• Special orifice liner assures long life
• Panel or in-line mounting
• Angle or in-line patterns
• Brass or 316 SS forged body construction
• 100% function tested for actuation and shut-off

Applications:
• Injection Systems
• Test Panels
• Precision Monitoring Systems

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687516