HPRV-S-4Z4F-EPR-K5 - Needle Valve, Proportional Relief Valve 6,000 PSI - H Series | Brazil

Needle Valve, Proportional Relief Valve 6,000 PSI - H Series | #HPRV-S-4Z4F-EPR-K5

Needle Valve, Proportional Relief Valve 6,000 PSI - H Series | #HPRV-S-4Z4F-EPR-K5

Parker’s High Pressure Relief Valve (HPRV) provides an automatic protection mechanism for process instrumentation systems up to 8,000 PSI (552 bar)


Especificaciones técnicas

  • Estilo de la conexión 2: NPT F
  • Tamaño de la conexión: 1/4"
  • Material de embalaje: Ethylene Propylene Rubber
  • Tamaño de la conexión 2: 1/4"
  • Presión de fisuración (psi): 2225 - 3025
  • Estilo de la conexión 1: Single Ferrule Compression Fitting
  • Material de la arandela de repuesto: PTFE
  • Materiales de fabricación: 316 Stainless Steel
  • Presión de trabajo máxima: 3000 psi
  • Temperatura máxima de funcionamiento: 135 °C, 275 °F
  • Temperatura mínima de funcionamiento: -57 °C, -70 °F
  • Cumplimiento con especificaciones: PED
  • Coeficiente del caudal: 0.41 Cv
  • Tamaño de la conexión: 1/4"
  • Tamaño de la conexión 2: 1/4", NPT F
  • Tamaño de la conexión 1: Single Ferrule Compression Fitting
  • Material de embalaje: Ethylene Propylene Rubber
  • Presión de fisuración: 2225 - 3025 psi

Información del artículo

Parker’s H series proportional pressure relief valves are designed to provide an automatic protection mechanism for process instrumentation systems. When the upstream pressure exceeds the closing force exerted by the valve’s spring, the lower stem opens and permits flow through the valve’s outlet port - which can be ducted to a safe
place or vented to atmosphere. The flow rate increases proportionately to the increase in upstream pressure.

The valves offer a choice of 14 different ranges of opening (or ‘cracking’) pressures, from 10-25 to 4,975-6,000 PSI (0.7-1.7 to 343-414 bar). A low friction stem seal and a balanced poppet design ensures accurate and consistent cracking pressure, regardless of system back pressure. Cracking pressure is maintained to within 3% of its setting, and can be finely adjusted by means of an external nut, secured in position by Parker’s unique Tru-Loc™ mechanism.

The connections are available in 6 mm and 1/4" sizes, and with choice of male or female NPT, Parker CPI™ single ferrule or Parker A-LOK® double ferrule compression fittings.

All H series pressure relief valves are manufactured from 316 stainless steel. The maximum operating pressure rating and permissible temperature range depends on the particular model. For maximum applications flexibility, there is an extensive choice of O-ring seal materials, including fluorocarbon rubber, Buna-N, ethylene propylene rubber, highly fluorinated fluorocarbon rubber and neoprene rubber.

Parker’s H series proportional pressure relief valves are CE marked and certified to the highest Category-IV level of the Pressure Equipment Directive (PED).


Markets:

• Chemical
• Oil and Gas
• Petrochemical

Features/Benefits:
• Captured molded seat design is blow-out and chip resistant
• Color coded springs and labels indicate spring cracking range
• Unique Tru-loc™ facility prevents accidental adjustment
• Lock wire feature secures a given pressure setting
• Low friction stem seal design prevents friction which increases accuracy of cracking pressure and reseat pressure
• Balanced poppet design ensures consistent cracking pressure regardless of system back pressure
• High Pressure Orifice sizes: 3.6 mm(0.142”) Low pressure Orifice sizes: 5.2mm (0.203”)
• Multiple end connections available
• Low pressure relief valve pressure settings are externally adjustable. Six different spring ranges provide greater system sensitivity and enhanced performance

Applications:
• Process Instrumentation systems
• Skid Panels
• Storage Tanks/Vessels

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687516