710-4E0023-BN-0S-0000_AC30_EMN - AC Variable Frequency Drives, HP Rated - AC30 Series [Power Modules] | Brazil

AC Variable Frequency Drives, HP Rated - AC30 Series [Power Modules] | #710-4E0023-BN-0S-0000_AC30_EMN

710-4E0023-BN-0S-0000

AC Variable Frequency Drives, HP Rated - AC30 Series [Power Modules] | #710-4E0023-BN-0S-0000_AC30_EMN

This series is no longer offered in modular format. Please see the “AC Variable Frequency Drives, HP Rated - AC30 Series [Complete Drive Package]” for a complete drive assembled by Parker and shipped as a single unit.


Especificaciones técnicas

  • Filtro EMC incluido: No
  • Clasificación de HP de salida (carga normal): 15
  • Tipo de productos: Power Module (AC input supply)
  • Marca: Parker
  • Tipo de productos: AC Drive
  • Tipo de eje de accionamiento: Multi-Axis Technology, Single Axis Technology
  • Serie del producto: AC30
  • Voltaje de entrada: 3*380 to 480 VAC, 500 to 700 VDC (Common Bus)
  • Potencia de salida: 1 to 350 HP
  • Tipo de motor compatible: Brushless Servo, Frameless Servo, Induction, Permanent Magnet AC (PMAC), Spindle
  • Modos de control: n/a (determined by control module - available separately)
  • Interfaz de comunicación: n/a (determined by comms, feedback and I/O modules - available separately)
  • Temperatura de funcionamiento: 0 to 40 °C Normal Duty, 0 to 45 °C Heavy Duty (derate up to 50°C max.), 32 to 104 °F Normal Duty, 32 to 113 °F Heavy Duty (derate up to 122°F max.)
  • Altitud operativa: up to 1000 m ASL (derate > 1000m)
  • Clasificación de sobrecarga: Heavy Duty Rating (Constant Torque) : 150% for 60s / 180% for 3s %, Normal Duty Rating (Variable Torque) : 110% for 60s / 180% of HD FLC. for 3s %
  • Cumplimiento con especificaciones: CE (EMC & LVD), DNV Marine Certification (0.75 to 75kW), Overvoltage Category III, Pollution Degree II, Pollution Degree III, RoHS Compliance, UL Listed, cUL Listed

Información del artículo

The AC30 variable speed drive range has been designed to provide users with exceptional levels of control, from simple open-loop pumps and fans through to closed-loop process line applications. Its flexible and highly modular construction enables a wide range of communications and I/O modules to be easily added as required. The AC30 has been designed with simplicity in mind, but this doesn't compromise its functionality. Integrated macros for a range of applications and PLC functionality enable more capable users to create sophisticated control that would previously have required a separate PLC. Designed for operation in environment class 3C3 and 3C4 for Hydrogen Sulphide (H2S) as standard (tested at 25 ppm for 1200 hours), temperatures up to 50 °C with optional integrated EMC filter to C2 1st environment and DC link choke to reduce line harmonics. AC30 also complies with RoHS substance restrictions in accordance with EC Directive 2011/65/EU.

Markets:
• Wire and Cable
• Pulp and Paper
• Machine Tools
• Power Generation
• Metal Forming
• Oil and Gas
• Plastic and Rubber
• Waste and Water Treatment

Features and Benefits:
- Flexibility
     • Open-loop or optional closed-loop operation with pulse encoder feedback module
     • Suitable for operation with AC induction and Permanent Magnet AC (PMAC) servo motors
     • Ethernet TCP/IP as standard
     • I/O expansion options
     • Support for popular industrial fieldbuses

- Simplicity
     • Multi-language graphical keypad
     • Quick start wizards
     • Terminal covers removable with drive in-situ

- Reliability
     • Conformally coated for harsh environment protection as standard

Applications:
• Pumps and Fans
• Conveyors
• Mixers and Agitators
• Extruders
• Winders
• Process Lines
• Spindles and Lathes
• Converting Applications

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
936514