0243200356 - Activator™ Series - Synthetic Ring Panel & Link Filters | Brazil

Activator™ Series - Synthetic Ring Panel & Link Filters | #0243200356

0243200356

Activator™ Series - Synthetic Ring Panel & Link Filters | #0243200356 OBSOLETE

The Activator™ Series ring panel and link filters consist of layers of multi-denier polyester media sealed around a heavy-duty internal steel wire frame with integral cross wire support members. Select from 2-ply or 3-ply models.


Especificaciones técnicas

  • Número de modelo: ACT 3PLY SP-PNL 6X12
  • Tipo de filtro: Activator Panel 3Ply
  • Clasificación de eficiencia del filtro: MERV 7
  • Nominal Filter Size: 6X12 (WxH)
  • Valor de filtración (micras): 50% : 3.0 to 10.0 micron
  • Marca: ATI
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Panel Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Anchura: 6 inch
  • Altura: 12 inch
  • AIR FILTER FRAME/HEADER TYPE: Internal Wire Frame
  • Materiales de fabricación: Steel Wire Frame
  • Material del filtro: Synthetic
  • MEDIA COLOR: White
  • Caudal: 150 CFM
  • Resistencia inicial: 0.2 in wg
  • Rated Air Velocity: 300 ft/min
  • Temperatura máxima de funcionamiento: 220 °F
  • Cumplimiento con especificaciones: Classified per UL Standard 900 for Flammability

Información del artículo

Product Overview

The Activator™ Series ring panels are also available as link panel filters in both 2-ply and 3-ply models.
Activator™ 2-ply ring panel and link filters are MERV 6 efficiency rated per ASHRAE Standard 52.2. The 2-ply filter is a dual layer design with a multi-denier, blended fiber pad on the air entering side followed by a denser, needled media on the air leaving side that forms a final barrier to capture dust particles. A dry tack adhesive applied on the air leaving side holds dust and prevents particles from breaking loose. No particle migration downstream.

Activator™ 3-ply ring panel and link filters are MERV 7 efficiency rated per ASHRAE Standard 52.2 and are recommended for heavier dust loading conditions or where higher efficiency particulate removal is desired. The upstream media is a stratified, dual layer pad made with two distinct layers of polyester fibers for greater depth loading. The down stream media pad is a denser, needled media that forms a final barrier to capture dust particles. A dry tack adhesive applied on the air leaving side holds dust and prevents particles from breaking loose.

Activator™ ring panels are self-sealing, leak-free. The layers of media are larger than the internal wire support frame creating a built-in gasket when the filters are installed. They are automatically sealed in the frame or side access track, preventing leakage and bypass.

Installation is fast and easy. Simply push the filter into the frame or slide it into the track on the side access housings. No clips or latches are required.

Markets:
• Commercial and Industrial HVAC
• Process Air Filtration

Applications:
• Automotive
• Food processing
• Microelectronics manufacturing
• Data centers
• Commercial office buildings
• Schools and universities
• Clean manufacturing facilities
• Hospitals and healthcare facilities
• Government institutions
• Industrial manufacturing
• Paint booth intakes
Benefits:
• Pressure sensitive tack improves dust holding
• Self-sealing, no leakage
• Fast and easy installation
• 100% polyester fiber media is completely resistant to moisture
Features
• Filtration efficiency rating: 2-ply models are MERV 6, 3-ply models are MERV 7 rated per ASHRAE Standard 52.2
• Construction: Media is sealed around an internal (metal) wire support frame
• Materials of construction: Multi-denier synthetic media with pressure sensitive tack, metal wire support frame
• Maximum operating temperatures: 220°F (104°C)
• Classified per UL Standard 900 for Flammability

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
682632