Air Duct Seals for Heavy Duty Engines | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Air Duct Seals for Heavy Duty Engines

Air Duct Seals for Heavy Duty Engines

Parker's Air Duct Seals for Heavy Duty Engines are a single piece, easy to install design, providing lower leak rates than traditional labyrinth piston ring seals.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: up to 700 °C
  • Revestimiento: Tricom-HT™
  • Industria: Heavy Duty, Marine, Automotive, Rail, Aerospace
  • Rango de presión: up to 99000 psi
  • Tasa de fuga: 1.2 L/min and better
  • Diámetro exterior: 0.25 to over 3 inch
  • Longitud total: 0.25 to over 9 inch
  • Medio: Gas, Liquid

Descripción completa del producto

Parker's Air Duct Seals for Heavy Duty Engines are a single piece, easy to install metal design providing lower leak rates than traditional labyrinth piston ring seals. 

 

The continuous single-piece metal seal design is enhanced with the use of TriCom-HT™, Parker’s proprietary high-temperature, anti-wear coating. TriCom-HT™ provides superior wear resistance, protecting the Air Duct Seal from the detrimental effects of engine vibration and thermal cycling, resulting in 80% less leakage and extended seal life.

 
Parker's Air Duct Seal design fits tightly into the mating hardware, greatly reducing leak paths. Machined grooves are not required in the mating hardware, thereby lowering your manufacturing cost.

 

Features/Benefits

      • Easy to install

      • Single piece, metal design

      • Anti-wear coating

      • Lower leak rates than labyrinth piston ring seals

      • High temperature resistance

      • High corrosion resistance

      • Vibration resistant

      • Long service life


Application Uses:

      • Multiple component assemblies

      • Gas turbines applications

      • Vibration isolation applications

      • Exhaust connections between:

                  • EGR

                  • EGR cooler

                  • Exhaust pipes

                  • Turbo charger

                  • Exhaust manifold


To discuss the use of customized, single-piece Air Duct Seals for your application, please contact us by clicking on the Contact Us link and selecting your preferred method of contact.

Documentos relacionados

×
Productos
Air Duct Seal

687852
687486