Air Preparation Accessories - Blocking Valves | #PWBA1468


LOADING IMAGES
PWBA1468

Air Preparation Accessories - Blocking Valves | #PWBA1468

The blocking valve, rated to 150 psi, is a single acting spring return 2/2 valve. The device requires a pneumatic pilot signal to open. When the pilot signal is removed, the internal spring will close the blocking valve, bubble tight.


Especificaciones técnicas

  • Tamaño del puerto (pulg): 1/8
  • Entrada de conexión del piloto: 4 mm Tube
  • D.E. del tubo de conexión (pulg): 6
  • Tipo de puerto: BSPP
  • Tipo de conexión: Instant Tube Fittings
  • Tamaño del puerto: 1/8 inch
  • Presión de trabajo: 0 to 150 psi, 0 to 10.3 bar
  • Temperatura de funcionamiento: 5 to 140 °F, -15 to 60 °C
  • Material del cuerpo: Zinc Alloy
  • Medio: Inert Gases filtered to 50 micron
  • Duración de la vida útil: 10 Million Cycles
  • Frecuencia de funcionamiento máxima: 10 Hz

Información del artículo

The blocking valve is a single acting spring return 2/2 valve in a fitting format that provides increased efficiency and productivity within an industrial environment where inspection stops, horizontal indexing or work piece protection is necesary. The device requires a pneumatic pilot signal to open, which allows free flow of air, gas or liquid to pass. As long as a pilot signal is present, the device will remain open. When the pilot signal is removed, the internal spring will close the blocking valve, bubble tight.

The blocking valve is oil serviceable and rated to 150 PSI. These devices have two primary design uses: (1) to prevent unwanted gravity induced motion in cylinders during shut down procedures or during periods of lost supply pressure and (2) freezing the cylinder position by using a blocking valve at each end of the cylinder. Application needs, such as tool or work piece protection, horizontal indexing or inspection stops, are often satisfied by these devices.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Prevents unwanted gravity induced motion in cylinders during shutdown
• Freezes the cylinder by blocking each end of the cylinder

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687577