ATT140+A40035012EITSTB - Antares Plus-E Green Hybrid Technology Low Energy Compressed Air Dryer | Brazil

Antares Plus-E Green Hybrid Technology Low Energy Compressed Air Dryer | #ATT140+A40035012EITSTB

Antares Plus-E Green Hybrid Technology Low Energy Compressed Air Dryer | #ATT140+A40035012EITSTB

Green, low energy Hybrid Technology dryers for compressed air applications in industrial and processing markets. Providing volume flows up to 2040 m³/h @ 7 bar g at a dew point of -40°C (-20°C and -70°C options available).


Especificaciones técnicas

  • Opciones: Bypass
  • Requisitos eléctricos: 400V 3ph 50Hz
  • Caudal: 840 m³/h @7 barg (494 cfm @102 psig)
  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Aplicación: Compressed Air Applications
  • Tipo de productos: Compressed Air Dryer
  • Estilo de productos: Hybrid Low Energy
  • Serie del producto: Antares Plus-E
  • Industria: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Punto de rocío a presión: Standard: -40°C (-40°F)
    , Options: -70°C (-100°F) or -20°C (-4°F)
  • Grado ISO: Standard: Class 2.2.2
    Options: Class 2.1.2 or Class 2.3.2
  • Tipo de refrigerante: R513A
  • Presión de trabajo: 4 to 12 barg, 58 to 174 psig
  • Temperatura de funcionamiento: 5 to 65 °C, 41 to 149 °F
  • Temperatura ambiente: 50.0 °C Maximum, 122.0 °F Maximum
  • Consumo de energía: 2.6 kW
  • Tamaño del puerto: 2 inch
  • Prefiltro compatible: OIL-X AOPX045G and AAPX045G (Included)
  • Filtro posterior compatible: OIL-X AOPX045G (Included)
  • Tipo de conexión: BSPP
  • Grado de protección de admisión: IP44 Indoor Use Only
  • Cumplimiento con especificaciones: PED 2014/68/EU Fluid Group II
  • Nivel de ruido: < 75 dBA
  • Altura: 2030.0 mm, 79.9 inch
  • Anchura: 1180.0 mm, 46.5 inch
  • Profundidad: 1974.0 mm, 77.7 inch
  • Peso: 650 kg, 1433 lb

Información del artículo

The Antares Plus-E hybrid technology low energy dryer (ATT+ 060-340) is a green and eco-friendly solution integrating the principles of refrigeration and adsorption into a single compact compressed air treatment package, resulting in a highly efficient, economic and low maintenance drying solution, with particular attention to the environment thanks to the use of a low GWP refrigerant (R513A).

Antares Plus-E dryers deliver a cost-effective solution across a wide range of industrial and processing applications. Furthermore, they are especially suited for general purpose applications with external piping: in warmer months, the adsorption dryer can be bypassed to save energy and simply be reinstated in colder months when a refrigeration dryer dewpoint would be insufficient to prevent condensation in external piping.

Features
• Lower GWP refrigerant (R513A), in line with the requirements of the F-Gas regulation.
• Touch screen controller with integrated MODBUS RTU / TCP IP on all sizes.
• Industry 4.0 and IoT ready.
• LED and pressure gauge indicators.
• Improved energy efficiency, thanks to optimized cycling and stand by time.
• Integrated electronic capacitive drain on all models.
• Improved maintenance operation, thanks to data log via USB port. Easier service access, and removable filter insulation.

Benefits
• ATT+ dryers provide a constant outlet dewpoint in accordance with ISO8573-1 classes 1, 2, 3 or 4 for water vapour.

• User can set customisable dewpoints

• ATT+ dryers use clean, dry purge air for regeneration, eliminating any risk of damage to the adsorption bed or re-contamination of the downstream compressed air.

• Adsorption dryer can be switched off and bypassed during warmer months to increase energy savings (running as a refrigeration dryer only).

• ATT+ fridge side uses R513A refrigerant with low GWP, in line with the requirements of the F-Gas regulation, protects the environment and prevents from potential disruptions coming from refrigerants with higher GWP.

• Low maintenance costs, thanks to a longer desiccant lifetime, and reduced desiccant quantity.

• Quick maintenance operation. Thanks to easy service access, removable filter insulation, data log via USB port, HP / LP gauges on all models and service indicators.

• Very low running costs with a reduction in energy consumption of up to 60% compared to non-hybrid drying solutions.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
ATT140+A40035012EITSTB STP

OK

x

Documentos relacionados

Literature and Reference Materials
2025-01-08 User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev05 multi language
2025-01-08 User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev06 multi language
2025-01-20 User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev06 multi language (interactive)
2025-01-20 User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev07 multi language (interactive)
2025-02-28 User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev07 multi language (interactive)
2025-02-28 User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev08 multi language (interactive)
Brochure - Antares Plus-E Green Hybrid Technology Low Energy Dryer - (English)
Product Information Sheet - Antares Plus-E Green Hybrid Technology Low Energy Dryer - (English)
Sales Drawing - Antares Plus-E 140
User Manual - ATT+ 140-340 Hybrid Dryers - 398H272220_rev00 - (EN/IT)
User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev00 - multi language
User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev03
User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev04 - multi language
User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev05 -multi language
User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev00 - multi language
User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev03
User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev04 - multi language
User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev06 - multi language
User Manual - Hybrid dryers ATT+ 060-090 398H272219_rev02 - (multi language)
User Manual - Hybrid dryers ATT+ 140-340 398H272220_rev02 with multi language
Brochure - Parker GSFE 4 Year Extended Warranty - (English)
Product Demos & Tutorials
Video - Antares - Product Operation
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
A22066