Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Brass fittings for optimum installation adaptation
Available in 1/8" to 3/4" ID
This range of fittings is designed to meet the requirements of the automotive and robotics industries
This range of fittings accessories is designed to meet the requirements of the automotive and robotics industries, provides optimum adaptation in installation adaptation and reliable operation.
Features/Benefits:
• Perfect for brass compression fittings adaptation to the installation
• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations
Markets:
• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools
Applications:
• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications
Technologies:
Brass fittings for optimum installation adaptation
Technical Characteristics:
• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 20 bar (250 bar for the the 0220 product type)
• Temperature: -60°C to +250°C ( With metallic tube and without polymer seals)
Regulations:
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
Product Types:
• Barb Connector for Hose
• Barb Connector for Flexible Tubing
• Plug for Compression Fitting
• Tube End Plug for Compression Fitting
• Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread
• Hex Head Plug with Bi-Material Seal, Male BSPP Thread
• Stud Standpipe, Male BSPT Thread
• Sleeve Nut for Compression Fitting, Male Metric Thread
• Stud Standpipe with Bi-Material Seal, Male BSPP Thread
• Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread
• Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread
• Tube Support / ferrule for Polymer Tubing
| Literature and Reference Materials |
|---|
| Parker Legris Rectus - General Catalogue |
| Documentación y materiales de referencia |
|---|
| Parker Legris Rectus - Catálogo general |
| Productos | Tipo de productos | Tipo de conexión | Tamaño de la rosca de la conexión | Diámetro exterior del tubo | Diámetro interior del tubo |
|---|---|---|---|---|---|
| 0127 04 25 | Tube Support / ferrule for Polymer Tubing | na | na | 4 mm | 2,5 |
| T23UB4 | Tube Support / ferrule for Polymer Tubing | na | na | 6mm | 4 mm |
| T23UB6 | Tube Support / ferrule for Polymer Tubing | na | na | 8mm | 6 mm |
| 0112 04 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M8x1 | 4 mm | na |
| 0112 05 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M10x1 | 5 mm | na |
| 0112 06 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M10x1 | 6 mm | na |
| 0112 08 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M12x1 | 8 mm | na |
| 0112 10 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M16x1,5 | 10 mm | na |
| 0112 12 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M18x1,5 | 12 mm | na |
| 0112 14 00 | Sleeve Nut for Compression Fitting, Male Metric Thread | Metric | M20x1,5 | 14 mm | na |
| 0120 10 21 | Stud Standpipe, Male BSPT Thread | BSPT | R1/2 | 10 mm | na |
| 0120 12 13 | Stud Standpipe, Male BSPT Thread | BSPT | R1/4 | 12 mm | na |
| 0120 12 17 | Stud Standpipe, Male BSPT Thread | BSPT | R3/8 | 12 mm | na |
| 0120 12 21 | Stud Standpipe, Male BSPT Thread | BSPT | R1/2 | 12 mm | na |
| 0120 14 17 | Stud Standpipe, Male BSPT Thread | BSPT | R3/8 | 14 mm | na |
| 0120 14 21 | Stud Standpipe, Male BSPT Thread | BSPT | R1/2 | 14 mm | na |
| 0120 15 17 | Stud Standpipe, Male BSPT Thread | BSPT | R3/8 | 15 mm | na |
| 0120 15 21 | Stud Standpipe, Male BSPT Thread | BSPT | R1/2 | 15 mm | na |
| 0120 16 17 | Stud Standpipe, Male BSPT Thread | BSPT | R3/8 | 16 mm | na |
| 0120 16 21 | Stud Standpipe, Male BSPT Thread | BSPT | R1/2 | 16 mm | na |
| 0120 18 21 | Stud Standpipe, Male BSPT Thread | BSPT | R1/2 | 18 mm | na |
| 0120 18 27 | Stud Standpipe, Male BSPT Thread | BSPT | R3/4 | 18 mm | na |
| 0120 20 27 | Stud Standpipe, Male BSPT Thread | BSPT | R3/4 | 20 mm | na |
| 0120 22 27 | Stud Standpipe, Male BSPT Thread | BSPT | R3/4 | 22 mm | na |
| 0120 22 34 | Stud Standpipe, Male BSPT Thread | BSPT | R1 | 22 mm | na |
| 0120 25 34 | Stud Standpipe, Male BSPT Thread | BSPT | R1 | 25 mm | |
| 0120 28 34 | Stud Standpipe, Male BSPT Thread | BSPT | R1 | 28 mm | na |
| 0120 04 10 | Stud Standpipe, Male BSPT Thread | BSPT | R1/8 | 4 mm | na |
| 0120 05 10 | Stud Standpipe, Male BSPT Thread | BSPT | R1/8 | 5 mm | na |
| 0120 06 10 | Stud Standpipe, Male BSPT Thread | BSPT | R1/8 | 6 mm | na |
| 0120 06 13 | Stud Standpipe, Male BSPT Thread | BSPT | R1/4 | 6 mm | na |
| 0120 08 10 | Stud Standpipe, Male BSPT Thread | BSPT | R1/8 | 8 mm | na |
| 0120 08 13 | Stud Standpipe, Male BSPT Thread | BSPT | R1/4 | 8 mm | na |
| 0120 08 17 | Stud Standpipe, Male BSPT Thread | BSPT | R3/8 | 8 mm | na |
| 0120 10 13 | Stud Standpipe, Male BSPT Thread | BSPT | R1/4 | 10 mm | na |
| 0120 10 17 | Stud Standpipe, Male BSPT Thread | BSPT | R3/8 | 10 mm | na |
| 0122 16 16 | Barb Connector for Hose | na | na | 16 mm | 16 |
| 0122 18 16 | Barb Connector for Hose | na | na | 18 mm | 16 |
| 0122 18 19 | Barb Connector for Hose | na | na | 18 mm | 19 |
| 0122 20 16 | Barb Connector for Hose | na | na | 20 mm | 16 |
| 0122 20 19 | Barb Connector for Hose | na | na | 20 mm | 19 |
| 0122 22 19 | Barb Connector for Hose | na | na | 22 mm | 19 |
| 0122 25 19 | Barb Connector for Hose | na | na | 25 mm | 19 |
| 0122 25 25 | Barb Connector for Hose | na | na | 25 mm | 25 |
| 0122 28 25 | Barb Connector for Hose | 28 mm | 25 | ||
| 0122 04 04 | Barb Connector for Hose | na | na | 4 mm | 4 |
| 0122 05 04 | Barb Connector for Hose | 5 mm | 4 | ||
| 0122 06 04 | Barb Connector for Hose | na | na | 6 mm | 4 |
| 0122 06 07 | Barb Connector for Hose | na | na | 6 mm | 7 |
| 0122 08 06 | Barb Connector for Hose | na | na | 8 mm | 6 |
| 0122 08 07 | Barb Connector for Hose | na | na | 8 mm | 7 |
| 0122 08 10 | Barb Connector for Hose | na | na | 8 mm | 10 |
| 0122 10 07 | Barb Connector for Hose | na | na | 10 mm | 7 |
| 0122 10 10 | Barb Connector for Hose | na | na | 10 mm | 10 |
| 0122 12 10 | Barb Connector for Hose | na | na | 12 mm | 10 |
| 0122 12 13 | Barb Connector for Hose | na | na | 12 mm | 13 |
| 0122 14 13 | Barb Connector for Hose | na | na | 14 mm | 13 |
| 0122 14 16 | Barb Connector for Hose | na | na | 14 mm | 16 |
| 0122 15 13 | Barb Connector for Hose | na | na | 15 mm | 13 |
| 0122 15 16 | Barb Connector for Hose | na | na | 15 mm | 16 |
| 0122 16 13 | Barb Connector for Hose | na | na | 16 mm | 13 |
| 0125 04 00 | Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread | Metric | M8x1 | 4 mm | na |
| 0125 06 00 | Tube End Plug for Compression Fitting | Metric | M10x1 | 6 mm | na |
| 0125 08 00 | Tube End Plug for Compression Fitting | Metric | M12x1 | 8 mm | na |
| 0125 10 00 | Tube End Plug for Compression Fitting | Metric | M16x1,5 | 10 mm | na |
| 0125 12 00 | Tube End Plug for Compression Fitting | Metric | M18x1,5 | 12 mm | |
| 0125 14 00 | Tube End Plug for Compression Fitting | Metric | M20x1,5 | 14 mm | |
| 0126 04 00 | Plug for Compression Fitting | na | na | 4 mm | na |
| 0126 05 00 | Plug for Compression Fitting | 5 mm | |||
| 0126 06 00 | Plug for Compression Fitting | na | na | 6 mm | na |
| 0126 08 00 | Plug for Compression Fitting | na | na | 8 mm | na |
| 0126 10 00 | Plug for Compression Fitting | na | na | 10 mm | na |
| 0126 12 00 | Plug for Compression Fitting | na | na | 12 mm | na |
| 0126 14 00 | Plug for Compression Fitting | na | na | 14 mm | na |
| 0126 15 00 | Plug for Compression Fitting | 15 mm | |||
| 0126 16 00 | Plug for Compression Fitting | 16 mm | |||
| 0126 18 00 | Plug for Compression Fitting | na | na | 18 mm | na |
| 0126 20 00 | Plug for Compression Fitting | 20 mm | |||
| 0126 22 00 | Plug for Compression Fitting | na | na | 22 mm | na |
| 0126 28 00 | Plug for Compression Fitting | 28 mm | |||
| 0127 06 00 | Tube Support / ferrule for Polymer Tubing | na | na | 6 mm | 4 |
| 0127 08 00 | Tube Support / ferrule for Polymer Tubing | na | na | 8 mm | 6 |
| 0127 08 55 | Tube Support / ferrule for Polymer Tubing | na | na | 8 mm | 5,5 |
| 0127 10 00 | Tube Support / ferrule for Polymer Tubing | na | na | 10 mm | 8 |
| 0127 04 00 | Tube Support / ferrule for Polymer Tubing | na | na | 4 mm | 2 |
| 0127 04 27 | Tube Support / ferrule for Polymer Tubing | na | na | 4 mm | 2,7 |
| 0127 05 00 | Tube Support / ferrule for Polymer Tubing | na | na | 5 mm | 3,3 |
| 0127 05 03 | Tube Support / ferrule for Polymer Tubing | na | na | 5 mm | 3 |
| 0127 10 07 | Tube Support / ferrule for Polymer Tubing | na | na | 10 mm | 7 |
| 0127 10 75 | Tube Support / ferrule for Polymer Tubing | na | na | 10 mm | 7,5 |
| 0127 12 00 | Tube Support / ferrule for Polymer Tubing | na | na | 12 mm | 10 |
| 0127 12 08 | Tube Support / ferrule for Polymer Tubing | na | na | 12 mm | 8 |
| 0127 12 09 | Tube Support / ferrule for Polymer Tubing | na | na | 12 mm | 9 |
| 0127 14 00 | Tube Support / ferrule for Polymer Tubing | na | na | 14 mm | 12 |
| 0127 14 11 | Tube Support / ferrule for Polymer Tubing | na | na | 14 mm | 11 |
| 0127 15 12 | Tube Support / ferrule for Polymer Tubing | na | na | 15 mm | 12 |
| 0127 16 13 | Tube Support / ferrule for Polymer Tubing | na | na | 16 mm | 13 |
| 0127 18 14 | Tube Support / ferrule for Polymer Tubing | na | na | 18 mm | 14 |
| 0127 20 15 | Tube Support / ferrule for Polymer Tubing | 20 mm | 15 | ||
| 0127 22 16 | Tube Support / ferrule for Polymer Tubing | na | na | 22 mm | 16 |
| 0127 25 19 | Tube Support / ferrule for Polymer Tubing | 25 mm | 19 | ||
| 0128 04 10 39 | Brass Adaptors | BSPP | G1/8 | 4 mm | na |
| 0128 04 13 39 | Brass Adaptors | BSPP | G1/4 | 4 mm | na |
| 0128 06 10 39 | Brass Adaptors | BSPP | G1/8 | 6 mm | na |
| 0128 06 13 39 | Brass Adaptors | BSPP | G1/4 | 6 mm | na |
| 0128 08 10 39 | Brass Adaptors | BSPP | G1/8 | 8 mm | na |
| 0128 08 13 39 | Brass Adaptors | BSPP | G1/4 | 8 mm | na |
| 0128 08 17 39 | Brass Adaptors | BSPP | G3/8 | 8 mm | na |
| 0128 10 13 39 | Brass Adaptors | BSPP | G1/4 | 10 mm | na |
| 0128 10 17 39 | Brass Adaptors | BSPP | G3/8 | 10 mm | na |
| 0128 10 21 39 | Brass Adaptors | BSPP | G1/2 | 10 mm | na |
| 0128 14 17 39 | Brass Adaptors | BSPP | G3/8 | 14 mm | na |
| 0128 14 21 39 | Brass Adaptors | BSPP | G1/2 | 14 mm | na |
| 0128 18 21 39 | Brass Adaptors | BSPP | G1/2 | 18 mm | na |
| 0128 18 27 39 | Brass Adaptors | BSPP | G3/4 | 18 mm | na |
| 0128 22 27 39 | Brass Adaptors | BSPP | G3/4 | 22 mm | na |
| 0128 22 34 39 | Brass Adaptors | BSPP | G1 | 22 mm | na |
| 0128 28 34 39 | Brass Adaptors | BSPP | G1 | 28 mm | na |
| 0151 10 10 39 | Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread | BSPP | G1/8 | na | na |
| 0151 13 13 39 | Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread | BSPP | G1/4 | na | na |
| 0151 17 17 39 | Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread | BSPP | G3/8 | na | na |
| 0151 21 21 39 | Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread | BSPP | G1/2 | na | na |
| 0151 27 27 39 | Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread | BSPP | G3/4 | na | na |
| 0151 34 34 39 | Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread | BSPP | G1 | na | na |
| 0165 04 06 | Barb Connector for Flexible Tubing | na | na | 4 mm | 4 |
| 0165 05 06 | Barb Connector for Flexible Tubing | 5 mm | 4 | ||
| 0165 06 06 | Barb Connector for Flexible Tubing | na | na | 6 mm | 4 |
| 0165 06 08 | Barb Connector for Flexible Tubing | na | na | 6 mm | 6 |
| 0165 06 10 | Barb Connector for Flexible Tubing | na | na | 6 mm | 8 |
| 0165 08 08 | Barb Connector for Flexible Tubing | na | na | 8 mm | 6 |
| 0165 08 10 | Barb Connector for Flexible Tubing | na | na | 8 mm | 8 |
| 0165 08 12 | Barb Connector for Flexible Tubing | na | na | 8 mm | 10 |
| 0165 10 10 | Barb Connector for Flexible Tubing | na | na | 10 mm | 8 |
| 0165 10 12 | Barb Connector for Flexible Tubing | na | na | 10 mm | 10 |
| 0165 10 14 | Barb Connector for Flexible Tubing | na | na | 10 mm | 12 |
| 0165 12 12 | Barb Connector for Flexible Tubing | na | na | 12 mm | 10 |
| 0165 12 14 | Barb Connector for Flexible Tubing | na | na | 12 mm | 12 |
| 0165 14 14 | Barb Connector for Flexible Tubing | na | na | 14 mm | 12 |
| 0165 15 16 | Barb Connector for Flexible Tubing | na | na | 15 mm | 13 |
| 0165 16 16 | Barb Connector for Flexible Tubing | na | na | 16 mm | 13 |
| 0168 10 19 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/Metric | G1/8 M5x0,8 | na | na |
| 0168 13 10 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/Metric | G1/4 M5 x 0,8 | na | na |
| 0168 13 19 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G1/4 G1/8 | na | na |
| 0168 17 10 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G3/8 G1/8 | na | na |
| 0168 17 13 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G3/8 G1/4 | na | na |
| 0168 21 10 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G1/2 G1/8 | na | na |
| 0168 21 13 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G1/2 G1/4 | na | na |
| 0168 21 17 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G1/2 G3/8 | na | na |
| 0168 27 13 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G3/4 G1/4 | na | na |
| 0168 27 17 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G3/4 G3/8 | na | na |
| 0168 27 21 39 | Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread | BSPP/BSPP | G3/4 G1/2 | na | na |
| 0220 10 00 | Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread | BSPP | G1/8 | na | na |
| 0220 13 00 | Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread | BSPP | G1/4 | na | na |
| 0220 17 00 | Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread | BSPP | G3/8 | na | na |
| 0220 19 00 | Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread | Metric | M5x0,8 | na | na |
| 0220 21 00 | Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread | BSPP | G1/2 | na | na |
| 0220 10 00 39 | Hex Head Plug with Bi-Material Seal, Male BSPP Thread | BSPP | G1/8 | na | na |
| 0220 13 00 39 | Hex Head Plug with Bi-Material Seal, Male BSPP Thread | BSPP | G1/4 | na | na |
| 0220 17 00 39 | Hex Head Plug with Bi-Material Seal, Male BSPP Thread | BSPP | G3/8 | na | na |
| 0220 21 00 39 | Hex Head Plug with Bi-Material Seal, Male BSPP Thread | BSPP | G1/2 | na | na |
| 0220 27 00 39 | Hex Head Plug with Bi-Material Seal, Male BSPP Thread | BSPP | G3/4 | na | na |
| 0220 34 00 39 | Hex Head Plug with Bi-Material Seal, Male BSPP Thread | BSPP | G1 | na | na |