Brass Pipe Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Estilo de productos

Tamaño de la conexión 1

Tamaño de la conexión 2

Longitud

Tipo de conexión 1

Tipo de conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Brass Pipe Fittings

Brass Pipe Fittings

Parker's forged and extruded brass pipe fittings meet functional requirements of SAE J530 and SAE J531.

Especificaciones técnicas

  • Tipo de conexión: Thread
  • Aplicación: Air Lines, Water Lines, Cooling Lines
  • Temperatura mínima de funcionamiento: -65 °F, -53 °C
  • Temperatura máxima de funcionamiento: 250 °F, 121 °C
  • Presión de trabajo máxima: 1000 psi, 68 bar
  • Material del tubo: Copper, Brass, Iron Pipe
  • Cumplimiento con especificaciones: SAE J530, SAE J531

Descripción completa del producto

Parker offers the broadest line of pipe fittings in the marketplace today. Both forged and extruded shapes ranging in sizes from 1/8” to 1” are available and all pipe fitting threads are made to Dryseal standards. Parker's pipe fittings meet all functional requirements of SAE J530 and SAE J531. Pipe fittings are compatible with copper and brass tubing and iron pipe.

Markets:
• Industrial
• Construction
• Heavy duty truck
• Mobile
• Factory/process automation

Features/Benefits:
• All brass construction
• Meets functional requirements of SAE J530 and SAE J531
• Threads made to dryseal standards
• Both forging and extrusions available

Applications:
• Air lines
• Water lines
• Cooling lines


Documentos relacionados

×
Productos Forma Estilo de productos Tamaño de la conexión 1 Tamaño de la conexión 2 Longitud Tipo de conexión 1 Tipo de conexión 2
1200P-2-2 Elbow 90° - Forged Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
1200P-4-4 Elbow 90° - Forged Female Pipe to Female Pipe 1/4" 1/4" n/a Female Pipe Female Pipe
1200P-6-6 Elbow 90° - Forged Female Pipe to Female Pipe 3/8" 3/8" n/a Female Pipe Female Pipe
1201P-8-8 Elbow 45° - Forged Female Pipe to Female Pipe 1/2" 1/2" n/a Female Pipe Female Pipe
1202P-2-2 Elbow 90° - Forged Street Fitting Female Pipe to Male Pipe 1/8" 1/8" n/a Female Pipe Male Pipe
1202P-4-4 Elbow 90° - Forged Street Fitting Female Pipe to Male Pipe 1/4" 1/4" n/a Female Pipe Male Pipe
1202P-6-4 Elbow 90° - Forged Street Fitting Female Pipe to Male Pipe 3/8" 1/4" n/a Female Pipe Male Pipe
1202P-6-6 Elbow 90° - Forged Street Fitting Female Pipe to Male Pipe 3/8" 3/8" n/a Female Pipe Male Pipe
1202P-6-8 Elbow 90° - Forged Street Fitting Female Pipe to Male Pipe 3/8" 1/2" n/a Female Pipe Male Pipe
1202P-8-6 Elbow 90° - Forged Street Fitting Female Pipe to Male Pipe 1/2" 3/8" n/a Female Pipe Male Pipe
1203P-2 Tee - Forged Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
1203P-4 Tee - Forged Female Pipe to Female Pipe 1/4" 1/4" n/a Female Pipe Female Pipe
1203P-8 Tee - Forged Female Pipe to Female Pipe 1/2" 1/2" n/a Female Pipe Female Pipe
1204P-2 Elbow 90° - Forged, Male Male Pipe to Male Pipe 1/8" 1/8" n/a Male Pipe Male Pipe
1204P-4 Elbow 90° - Forged, Male Male Pipe to Male Pipe 1/4" 1/4" n/a Male Pipe Male Pipe
1204P-6 Elbow 90° - Forged, Male Male Pipe to Male Pipe 3/8" 3/8" n/a Male Pipe Male Pipe
1204P-8 Elbow 90° - Forged, Male Male Pipe to Male Pipe 1/2" 1/2" n/a Male Pipe Male Pipe
207P-12 Coupling 3/4" 3/4" n/a Female Pipe Female Pipe
207P-2 Coupling 1/8" 1/8" n/a Female Pipe Female Pipe
207P-4 Coupling 1/4" 1/4" n/a Female Pipe Female Pipe
207P-6 Coupling 3/8" 3/8" n/a Female Pipe Female Pipe
207P-8 Coupling 1/2" 1/2" n/a Female Pipe Female Pipe
208P-12-6 Reducer Coupling 3/4" 3/8" n/a Female Pipe Female Pipe
208P-12-8 Reducer Coupling 3/4" 1/2" n/a Female Pipe Female Pipe
208P-4-2 Reducer Coupling 1/4" 1/8" n/a Female Pipe Female Pipe
208P-6-4 Reducer Coupling 3/8" 1/4" n/a Female Pipe Female Pipe
208P-8-4 Reducer Coupling 1/2" 1/4" n/a Female Pipe Female Pipe
208P-8-6 Reducer Coupling 1/2" 3/8" n/a Female Pipe Female Pipe
209P-12-2 Bushing 3/4" 1/8" n/a Male Pipe Female Pipe
209P-12-4 Bushing 3/4" 1/4" n/a Male Pipe Female Pipe
209P-12-6 Bushing 3/4" 3/8" n/a Male Pipe Female Pipe
209P-12-8 Bushing 3/4" 1/2" n/a Male Pipe Female Pipe
209P-16-12 Bushing 1" 3/4" n/a Male Pipe Female Pipe
209P-16-8 Bushing 1" 1/2" n/a Male Pipe Female Pipe
209P-4-2 Bushing 1/4" 1/8" n/a Male Pipe Female Pipe
209P-6-2 Bushing 3/8" 1/8" n/a Male Pipe Female Pipe
209P-6-4 Bushing 3/8" 1/4" n/a Male Pipe Female Pipe
209P-8-2 Bushing 1/2" 1/8" n/a Male Pipe Female Pipe
209P-8-4 Bushing 1/2" 1/4" n/a Male Pipe Female Pipe
209P-8-6 Bushing 1/2" 3/8" n/a Male Pipe Female Pipe
210P-2 Lock Nut 1/8" n/a NPSL
210P-4 Lock Nut 1/4" n/a NPSL
210P-6 Lock Nut 3/8" n/a NPSL
210P-8 Lock Nut 1/2" n/a NPSL
211P-12 Square Head Plug 3/4" n/a Male Pipe
211P-2 Square Head Plug 1/8" n/a Male Pipe
211P-4 Square Head Plug 1/4" n/a Male Pipe
211P-6 Square Head Plug 3/8" n/a Male Pipe
211P-8 Square Head Plug 1/2" n/a Male Pipe
212P-4 Union Female Pipe to Female Pipe 1/4" 1/4" n/a Female Pipe Female Pipe
212P-6 Union Female Pipe to Female Pipe 3/8" 3/8" n/a Female Pipe Female Pipe
213P-12 Cap 3/4" n/a Female Pipe
213P-2 Cap 1/8" n/a Female Pipe
213P-4 Cap 1/4" n/a Female Pipe
213P-6 Cap 3/8" n/a Female Pipe
213P-8 Cap 1/2" n/a Female Pipe
215PN-12 Close Nipple 3/4" 3/4" n/a Male Pipe Male Pipe
215PN-2 Close Nipple 1/8" 1/8" n/a Male Pipe Male Pipe
215PN-4 Close Nipple 1/4" 1/4" n/a Male Pipe Male Pipe
215PN-6 Close Nipple 3/8" 3/8" n/a Male Pipe Male Pipe
215PN-8 Close Nipple 1/2" 1/2" n/a Male Pipe Male Pipe
215PNL-2-15 Long Nipple 1/8" 1/8" 1.5" Male Pipe Male Pipe
215PNL-2-20 Long Nipple 1/8" 1/8" 2" Male Pipe Male Pipe
215PNL-2-25 Long Nipple 1/8" 1/8" 2.5" Male Pipe Male Pipe
215PNL-2-30 Long Nipple 1/8" 1/8" 3" Male Pipe Male Pipe
215PNL-2-35 Long Nipple 1/8" 1/8" 3.5" Male Pipe Male Pipe
215PNL-4-15 Long Nipple 1/4" 1/4" 1.5" Male Pipe Male Pipe
215PNL-4-20 Long Nipple 1/4" 1/4" 2" Male Pipe Male Pipe
215PNL-4-25 Long Nipple 1/4" 1/4" 2.5" Male Pipe Male Pipe
215PNL-4-30 Long Nipple 1/4" 1/4" 3" Male Pipe Male Pipe
215PNL-4-35 Long Nipple 1/4" 1/4" 3.5" Male Pipe Male Pipe
215PNL-6-15 Long Nipple 3/8" 3/8" 1.5" Male Pipe Male Pipe
215PNL-6-20 Long Nipple 3/8" 3/8" 2" Male Pipe Male Pipe
215PNL-6-25 Long Nipple 3/8" 3/8" 2.5" Male Pipe Male Pipe
215PNL-6-30 Long Nipple 3/8" 3/8" 3" Male Pipe Male Pipe
215PNL-6-35 Long Nipple 3/8" 3/8" 3.5" Male Pipe Male Pipe
215PNL-8-15 Long Nipple 1/2" 1/2" 1.5" Male Pipe Male Pipe
215PNL-8-20 Long Nipple 1/2" 1/2" 2" Male Pipe Male Pipe
215PNL-8-25 Long Nipple 1/2" 1/2" 2.5" Male Pipe Male Pipe
215PNL-8-30 Long Nipple 1/2" 1/2" 3" Male Pipe Male Pipe
215PNL-8-35 Long Nipple 1/2" 1/2" 3.5" Male Pipe Male Pipe
216P-12 Hex Nipple 3/4" 3/4" n/a Male Pipe Male Pipe
216P-12-8 Hex Nipple 3/4" 1/2" n/a Male Pipe Male Pipe
216P-2 Hex Nipple 1/8" 1/8" n/a Male Pipe Male Pipe
216P-4 Hex Nipple 1/4" 1/4" n/a Male Pipe Male Pipe
216P-4-2 Hex Nipple 1/4" 1/8" n/a Male Pipe Male Pipe
216P-6 Hex Nipple 3/8" 3/8" n/a Male Pipe Male Pipe
216P-6-2 Hex Nipple 3/8" 1/8" n/a Male Pipe Male Pipe
216P-6-4 Hex Nipple 3/8" 1/4" n/a Male Pipe Male Pipe
216P-8 Hex Nipple 1/2" 1/2" n/a Male Pipe Male Pipe
216P-8-4 Hex Nipple 1/2" 1/4" n/a Male Pipe Male Pipe
216P-8-6 Hex Nipple 1/2" 3/8" n/a Male Pipe Male Pipe
218P-12 Hex Head Plug 3/4" n/a Male Pipe
218P-2 Hex Head Plug 1/8" n/a Male Pipe
218P-4 Hex Head Plug 1/4" n/a Male Pipe
218P-6 Hex Head Plug 3/8" n/a Male Pipe
218P-8 Hex Head Plug 1/2" n/a Male Pipe
219P-12 Countersunk Hex Head Plug 3/4" n/a Male Pipe
219P-2 Countersunk Hex Head Plug 1/8" n/a Male Pipe
219P-4 Countersunk Hex Head Plug 1/4" n/a Male Pipe
219P-6 Countersunk Hex Head Plug 3/8" n/a Male Pipe
219P-8 Countersunk Hex Head Plug 1/2" n/a Male Pipe
220P-2 Slotted Head Plug 1/8" n/a Male Pipe
220P-4 Slotted Head Plug 1/4" n/a Male Pipe
220P-6 Slotted Head Plug 3/8" n/a Male Pipe
2200P-2-2 Elbow 90° - Extruded Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
2200P-4-4 Elbow 90° - Extruded Female Pipe to Female Pipe 1/4" 1/4" n/a Female Pipe Female Pipe
2200P-6-6 Elbow 90° - Extruded Female Pipe to Female Pipe 3/8" 3/8" n/a Female Pipe Female Pipe
2200P-8-8 Elbow 90° - Extruded Female Pipe to Female Pipe 1/2" 1/2" n/a Female Pipe Female Pipe
2200PDE-2 Elbow 90° - Extruded, Drop Ear Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
2201P-2-2 Elbow 45° - Extruded Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
2202P-12-12 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 3/4" 3/4" n/a Female Pipe Male Pipe
2202P-12-8 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 3/4" 1/2" n/a Female Pipe Male Pipe
2202P-2-2 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/8" 1/8" n/a Female Pipe Male Pipe
2202P-4-2 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/4" 1/8" n/a Female Pipe Male Pipe
2202P-4-4 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/4" 1/4" n/a Female Pipe Male Pipe
2202P-4-6 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/4" 3/8" n/a Female Pipe Male Pipe
2202P-6-6 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 3/8" 3/8" n/a Female Pipe Male Pipe
2202P-8-8 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/2" 1/2" n/a Female Pipe Male Pipe
2202PA-2-2 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/8" 1/8" n/a Female Pipe Male Pipe
2202PA-4-4 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 1/4" 1/4" n/a Female Pipe Male Pipe
2202PA-6-6 Elbow 90° - Extruded Street Fitting Female Pipe to Male Pipe 3/8" 3/8" n/a Female Pipe Male Pipe
2203P-12 Tee - Extruded Female Pipe to Female Pipe 3/4" 3/4" n/a Female Pipe Female Pipe
2203P-2 Tee - Extruded Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
2203P-4 Tee - Extruded Female Pipe to Female Pipe 1/4" 1/4" n/a Female Pipe Female Pipe
2203P-6 Tee - Extruded Female Pipe to Female Pipe 3/8" 3/8" n/a Female Pipe Female Pipe
2203P-8 Tee - Extruded Female Pipe to Female Pipe 1/2" 1/2" n/a Female Pipe Female Pipe
2205P-12 Cross Female Pipe to Female Pipe 3/4" 3/4" n/a Female Pipe Female Pipe
2205P-2 Cross Female Pipe to Female Pipe 1/8" 1/8" n/a Female Pipe Female Pipe
2205P-4 Cross Female Pipe to Female Pipe 1/4" 1/4" n/a Female Pipe Female Pipe
2205P-6 Cross Female Pipe to Female Pipe 3/8" 3/8" n/a Female Pipe Female Pipe
2205P-8 Cross Female Pipe to Female Pipe 1/2" 1/2" n/a Female Pipe Female Pipe
2214P-12-12 Elbow 45° - Extruded Street Fitting Female Pipe to Male Pipe 3/4" 3/4" n/a Female Pipe Male Pipe
2214P-2-2 Elbow 45° - Extruded Street Fitting Female Pipe to Male Pipe 1/8" 1/8" n/a Female Pipe Male Pipe
2214P-4-4 Elbow 45° - Extruded Street Fitting Female Pipe to Male Pipe 1/4" 1/4" n/a Female Pipe Male Pipe
2214P-6-6 Elbow 45° - Extruded Street Fitting Female Pipe to Male Pipe 3/8" 3/8" n/a Female Pipe Male Pipe
2214P-8-8 Elbow 45° - Extruded Street Fitting Female Pipe to Male Pipe 1/2" 1/2" n/a Female Pipe Male Pipe
222P-12-12 Adapter 3/4" 3/4" n/a Female Pipe Male Pipe
222P-12-6 Adapter 3/4" 3/8" n/a Female Pipe Male Pipe
222P-12-8 Adapter 3/4" 1/2" n/a Female Pipe Male Pipe
222P-2-2 Adapter 1/8" 1/8" n/a Female Pipe Male Pipe
222P-4-2 Adapter 1/4" 1/8" n/a Female Pipe Male Pipe
222P-4-4 Adapter 1/4" 1/4" n/a Female Pipe Male Pipe
222P-6-2 Adapter 3/8" 1/8" n/a Female Pipe Male Pipe
222P-6-4 Adapter 3/8" 1/4" n/a Female Pipe Male Pipe
222P-6-6 Adapter 3/8" 3/8" n/a Female Pipe Male Pipe
222P-8-4 Adapter 1/2" 1/4" n/a Female Pipe Male Pipe
222P-8-6 Adapter 1/2" 3/8" n/a Female Pipe Male Pipe
222P-8-8 Adapter 1/2" 1/2" n/a Female Pipe Male Pipe
2224P-12 Branch Tee - Extruded Female Pipe to Male Pipe 3/4" 3/4" n/a Female Pipe Male Pipe
2224P-2 Branch Tee - Extruded Female Pipe to Male Pipe 1/8" 1/8" n/a Female Pipe Male Pipe
2224P-4 Branch Tee - Extruded Female Pipe to Male Pipe 1/4" 1/4" n/a Female Pipe Male Pipe
2224P-6 Branch Tee - Extruded Female Pipe to Male Pipe 3/8" 3/8" n/a Female Pipe Male Pipe
2224P-8 Branch Tee - Extruded Female Pipe to Male Pipe 1/2" 1/2" n/a Female Pipe Male Pipe
2225P-12 Tee - Extruded Street Fitting Female Pipe to Male Pipe 3/4" 3/4" n/a Female Pipe Male Pipe
2225P-2 Tee - Extruded Street Fitting Female Pipe to Male Pipe 1/8" 1/8" n/a Female Pipe Male Pipe
2225P-4 Tee - Extruded Street Fitting Female Pipe to Male Pipe 1/4" 1/4" n/a Female Pipe Male Pipe
2225P-6 Tee - Extruded Street Fitting Female Pipe to Male Pipe 3/8" 3/8" n/a Female Pipe Male Pipe
2225P-8 Tee - Extruded Street Fitting Female Pipe to Male Pipe 1/2" 1/2" n/a Female Pipe Male Pipe
207ACBH-12 Bulkhead 3/4" 1-5/6"-12 1.50" Female Pipe Male Pipe
207ACBH-16 Bulkhead 1" 1-5/8"-14 1.68" Female Pipe Male Pipe
207ACBH-2 Bulkhead 1/8" 5/8"-18 1.50" Female Pipe Male Pipe
207ACBH-4 Bulkhead 1/4" 3/4"-16 1.50" Female Pipe Male Pipe
207ACBH-6 Bulkhead 3/8" 1"-14 1.31" Female Pipe Male Pipe
207ACBH-8 Bulkhead 1/2" 1-1/8"-14 1.50" Female Pipe Male Pipe
207ACBHS-2 Short Bulkhead 1/8" 5/8"-18 0.96" Female Pipe Male Pipe
207ACBHS-4 Short Bulkhead 1/4" 3/4"-16 0.94" Female Pipe Male Pipe
207ACBH-2-S Sealed Bulkhead 1/8" 5/8"-18 1.50" Female Pipe Male Pipe
207ACBH-4-S Sealed Bulkhead 1/4" 3/4"-16 1.50" Female Pipe Male Pipe
207ACBH-6-S Sealed Bulkhead 3/8" 1"-14 1.31" Female Pipe Male Pipe
207ACBHS-2-S Sealed Bulkhead Short 1/8" 5/8"-18 0.96" Female Pipe Male Pipe
207ACBHS-4-S Sealed Bulkhead Short 1/4" 3/4"-16 0.94" Female Pipe Male Pipe

687852
687547