Capsule Filter | Polyflow Polypropylene Pleated Filter | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Capsule Filter | Polyflow Polypropylene Pleated Filter

Capsule Filter | Polyflow Polypropylene Pleated Filter

Encapsulated filters with polypropylene depth matrix for small-volume pre-filtration applications

Especificaciones técnicas

  • Presión de trabajo máxima: Forward: 70psid (4.8bar) @ 75ºF (24ºC) 35psid (2.4bar) @ 140ºF (60ºC) 20psid (1.4bar) @ 167ºF (75ºC) Reverse: 30psid (2.1bar) @ 75ºF (24ºC)
  • Aplicación: Liquid Filtration
  • División: Bioscience and Water Filtration Division
  • Tipo de filtro: Capsule
  • Material del filtro: Polypropylene
  • Industria: Industrial & Chemical
  • Temperatura máxima de funcionamiento: 160°F | 71°C
  • Tamaño: Half, Standard, Double

Descripción completa del producto

Polyflow® mini-capsules feature a random-fiber polypropylene depth matrix that provides superior retention efficiencies. In addition, the unique calendering process produces depth media with unsurpassed dirt-holding capacity that extends filter service life. Longer life leads to increased savings by requiring fewer filter change-outs.

Polyflow® mini-capsules are available in three sizes, enabling users to match the filters to actual batch sizes and minimize the hold-up volume. Cost savings result from the reduction of lost product, and by scaling the process properly to avoid excess filter capacity.

The encapsulated design maximizes efficiency by providing faster, easier change-out without laborious cleaning procedures. Eliminating the need to open reusable housings for cartridge replacement minimizes the chance of introducing contamination into the process and promotes safety by reducing the risk of exposure to potentially hazardous fluids.

Benefits
• High flow rate reduces processing time
• Long service life minimizes change out frequency
• Broad chemical compatibility enables use in most applications
• High retention efficiency provides excellent protection for downstream filters
• Non-pyrogenic (per LAL test) for use in critical applications
• Custom ordering option allows different inlet/outlet fittings for specific needs

Applications
• Solvent and reagent grade chemicals
• Lab scale RO/DI pre-filtration
• Recirculating liquids
• General water filtration
• Vent filtration

Documentos relacionados

×

687852
679945