Cartpak Bodies | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo/Configuración

Material del cuerpo

Material de la junta

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Cartpak Bodies

Cartpak Bodies

REGIONAL - Parker’s Cartpak sandwich mounted bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and provide a multitude of valve functionality.

Especificaciones técnicas

  • Configuración: P Port Interrupt (P Port to Inlet Valve Port 1), P Port Interrupt (P Port to Inlet Valve Port 2), P Port Interrupt Reducing, P Port Interrupt Sequence, P to T, A and B Port Interrupt, A and B Crossover, A and B Ports to Tank, Dual (Ports A and B) Drain to
  • Material del cuerpo: Aluminum, Steel
  • Presión de trabajo máxima: 3000, 5000 psi, 210, 350 bar
  • Material de la junta: Nitrile, Fluorocarbon
  • Tamaño de la cavidad: C10-2, C10-3
  • Número de cavidades: 1, 2
  • Para tipo de fluido: Mineral-based or synthetic hydraulic fluids
  • Temperatura de funcionamiento: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Temperatura máxima de funcionamiento: +250, +400 °F, +121, +204 °C
  • Temperatura mínima de funcionamiento: -30, -15 °F, -34, -26 °C
  • Peso: 0.75, 2.15 lb, 0.34, 0.97 kg
  • Tipo de accionamiento: N/A
  • Caudal: N/A
  • Índice de caudal máximo: N/A

Descripción completa del producto

Parker’s Cartpak bodies are designed to be mounted under a standard ISO 4401-03, NFPA D03, CETOP 3 size valve, and accept a common 10 size cartridge valve. This body and mounting style allow the designer the flexibility to use a single body to provide pressure, directional, flow, or load control, and may be “sandwiched” underneath a Parker D1 Series directional valve to provide the control functions for all portions of a hydraulic circuit.   Parker’s 4-way manual rotary spool valves operate throughout a 90 degree rotation with a closed center condition at 45 degrees. These valves are available in either aluminum or ductile iron and rated to ISO fatigue test standards; use in miscellaneous applications within mobile or industrial hydraulic markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• 11 Body Options
• Standard D03 Mount
• Coated Bodies
• NFPA Fatigued Rated
• Aluminum and Steel Bodies
• Common 10 Size Cavities

Applications:
• Pressure control
• Flow control
• Directional control
• Load control

Documentos relacionados

×
Productos Tipo/Configuración Material del cuerpo Material de la junta
BD03-PN-A P Port Interrupt (P Port to Inlet Valve Port 1) Aluminum Nitrile
BD03-PN-S P Port Interrupt (P Port to Inlet Valve Port 1) Steel Nitrile
BD03-PN-VA P Port Interrupt (P Port to Inlet Valve Port 1) Aluminum Fluorocarbon
BD03-PN-VS P Port Interrupt (P Port to Inlet Valve Port 1) Steel Fluorocarbon
BD03-PN2-A P Port Interrupt (P Port to Inlet Valve Port 2) Aluminum Nitrile
BD03-PN2-S P Port Interrupt (P Port to Inlet Valve Port 2) Steel Nitrile
BD03-PN2-VA P Port Interrupt (P Port to Inlet Valve Port 2) Aluminum Fluorocarbon
BD03-PN2-VS P Port Interrupt (P Port to Inlet Valve Port 2) Steel Fluorocarbon
BD03-PNR-A P Port Interrupt Reducing Aluminum Nitrile
BD03-PNR-S P Port Interrupt Reducing Steel Nitrile
BD03-ABN-S A and B Port Interrupt Steel Nitrile
BD03-ABN-VA A and B Port Interrupt Aluminum Fluorocarbon
BD03-ABN-VS A and B Port Interrupt Steel Fluorocarbon
BD03-ABX-A A and B Crossover Aluminum Nitrile
BD03-ABX-S A and B Crossover Steel Nitrile
BD03-ABX-VA A and B Crossover Aluminum Fluorocarbon
BD03-ABX-VS A and B Crossover Steel Fluorocarbon
BD03-ABT-A A and B Ports to Tank Aluminum Nitrile
BD03-ABT-S A and B Ports to Tank Steel Nitrile
BD03-ABT-VA A and B Ports to Tank Aluminum Fluorocarbon
BD03-ABT-VS A and B Ports to Tank Steel Fluorocarbon
BD03-DDX-A Dual (Ports A and B) Drain to Crossover Aluminum Nitrile
BD03-DDX-S Dual (Ports A and B) Drain to Crossover Steel Nitrile
BD03-DDX-VA Dual (Ports A and B) Drain to Crossover Aluminum Fluorocarbon
BD03-DDX-VS Dual (Ports A and B) Drain to Crossover Steel Fluorocarbon
BD03-BDA-A B Port Drain to A Aluminum Nitrile
BD03-BDA-S B Port Drain to A Steel Nitrile
BD03-BDA-VA B Port Drain to A Aluminum Fluorocarbon
BD03-BDA-VS B Port Drain to A Steel Fluorocarbon
BD03-ADB-A A Port Drain to B Aluminum Nitrile
BD03-ADB-S A Port Drain to B Steel Nitrile
BD03-ADB-VA A Port Drain to B Aluminum Fluorocarbon
BD03-ADB-VS A Port Drain to B Steel Fluorocarbon
BD03-POC-A Dual PO Check (A and B to Tank) Aluminum Nitrile
BD03-POC-VA Dual PO Check (A and B to Tank) Aluminum Fluorocarbon
BD03-PNR-VA P Port Interrupt Reducing Aluminum Fluorocarbon
BD03-PNR-VS P Port Interrupt Reducing Steel Fluorocarbon
BD03-PNS-A P Port Interrupt Sequence Aluminum Nitrile
BD03-PNS-S P Port Interrupt Sequence Steel Nitrile
BD03-PNS-VA P Port Interrupt Sequence Aluminum Fluorocarbon
BD03-PNS-VS P Port Interrupt Sequence Steel Fluorocarbon
BD03-PT-A P to T Aluminum Nitrile
BD03-PT-S P to T Steel Nitrile
BD03-PT-VA P to T Aluminum Fluorocarbon
BD03-PT-VS P to T Steel Fluorocarbon
BD03-ABN-A A and B Port Interrupt Aluminum Nitrile

687852
687505