CDAS HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Caudal

Pressure Dew Point

Grado ISO

Tipo de conexión

Tamaño del puerto

Tipo de bomba

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
CDAS HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System

CDAS HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System

Large flow compressed air treatment systems providing clean, dry air (CDA) for general industrial, automotive, electronics and semiconductor manufacturing.

Especificaciones técnicas

  • División: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnología: Filtration
  • Aplicación: Compressed Air Treatment - Clean Dry Air (CDA)
  • Tipo de productos: Compressed Air Dryer with Filtration
  • Estilo de productos: Heatless Regeneration (HL) and Vacuum Assisted Heatless Regeneration (LE)
  • Serie del producto: CDAS - Clean Dry Air System - Large Flow (Models CDAS HL/LE 100-170)
  • Industria: • General Industrial Manufacturing
    • Automotive
    • Electronics & Semiconductor Manufacturing
  • Caudal: Various (view part number for details)
  • Punto de rocío a presión: Standard -40°C (-40°F) or -20°C (-4°F)
    , Alternative -70°C (-100°F)
  • Grado ISO: ISO 8573-1:2010 Class 2:2:2 / ISO 8573-1:2010 Class 2:3:2 or ISO 8573-1:2010 Class 2:1:2
  • Presión de trabajo: 5 to 13 barg, 73 to 190 psig
  • Temperatura de funcionamiento: 5 to 50 °C, 41 to 122 °F
  • Temperatura ambiente: 55.0 °C Maximum, 131.0 °F Maximum
  • Voltaje de suministro eléctrico: Various (view Part Number for details)
  • Tamaño del puerto: Various (view Part Number for details)
  • Tipo de conexión: BSPP or NPT (View Part Number For Details)
  • Grado de protección de admisión: IP44
  • Cumplimiento con especificaciones: PED 2014/68/EU
  • Nivel de ruido: < 75 dBA
  • Altura: Various (view Part Number for details)
  • Anchura: Various (view Part Number for details)
  • Profundidad: Various (view Part Number for details)
  • Peso: View Part Number For Details

Descripción completa del producto

Parker CDAS Clean Dry Air Systems deliver clean, dry compressed air in accordance with all editions of ISO 8573-1, the international standard for compressed air quality. They are energy efficient and can provide pressure dewpoints of ≤-70°C, ≤-40°C or ≤-20°C at flow rates between 408 m³/hr and 2040 m³/hr @ 7 barg, 35°C for a single bank, higher flows available with multi-banking.

Using clean, dry compressed air improves productivity whilst reducing maintenance costs and downtime. Many products claim to provide this, however CDAS Clean Dry Air Systems provide high levels of compressed air purity with 3rd party validated performance in accordance with international standards.

Product Features
• Supplied with 4 Stages of purification, treating 7 of the 10 main compressed air contaminants (9 with optional liquid separator)
• Constant outlet dewpoint in accordance with ISO 8573-1 classes 1, 2 or 3 for water vapour
• Clean, dry purge air used for regeneration
• Dryer tested in accordance with ISO 7183
• Dewpoint performance 3rd party validated by LRQA
• HL models utilise standard Heatless PSA methodology for desiccant regeneration
• LE models utilise Low Energy vacuum assisted heatless methodology for desiccant regeneration (on average 64% more energy efficient than HL equivalent)
• No heat required for regeneration
• Inlet pressure, temperature and outlet dewpoint measurement as standard
• Colour HMI touch screen for dryer monitoring and outlet dewpoint display
• Two energy saving systems included as standard: Purge Economy (compressor synchronization) and DDS-EST dewpoint dependant switching
• Web Server for dryer monitoring via local area network (LAN)
• MODBUS TCP/IP & MODBUS RTU

To ensure quoted performance, a compressed air dryer must be sized using the correction factors found in the product information sheet.

To discuss your specific requirements please contact Parker or an authorised Parker distributor.

Documentos relacionados

×
Productos Caudal Pressure Dew Point Grado ISO Tipo de conexión Tamaño del puerto Tipo de bomba
CDASHL100-40G13BC 408 m³/h/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2" N/A
CDASHL100-70G13BC 286 m³/h/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2" N/A
CDASHL110-40G13BC 612 m³/h/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2" N/A
CDASHL110-70G13BC 428 m³/h/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2" N/A
CDASHL120-40G13BC 765 m³/h/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" N/A
CDASHL120-70G13BC 536 m³/h/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" N/A
CDASHL130-40G13BC 1020 m³/h/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" N/A
CDASHL130-70G13BC 714 m³/h/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" N/A
CDASHL140-40G13BC 1275 m³/h/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" N/A
CDASHL140-70G13BC 893 m³/h/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" N/A
CDASHL150-40G13BC 1530 m³/h/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" N/A
CDASHL150-70G13BC 1071 m³/h/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" N/A
CDASHL160-40G13BC 1785 m³/h/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 3" N/A
CDASHL160-70G13BC 1250 m³/h/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 3" N/A
CDASHL170-40G13BC 2040 m³/h/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 3" N/A
CDASHL170-70G13BC 1428 m³/h/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 3" N/A
CDASLE100-40G13BC 408 m³/h/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2" Vacuum: HLVAP-OL-02-100 (Order Separately)
CDASLE100-70G13BC 286 m³/h/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2" Vacuum: HLVAP-OL-02-100 (Order Separately)
CDASLE110-40G13BC 612 m³/h/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2" Vacuum: HLVAP-OL-02-110 (Order Separately)
CDASLE110-70G13BC 428 m³/h/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2" Vacuum: HLVAP-OL-02-110 (Order Separately)
CDASLE120-40G13BC 765 m³/h/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" Vacuum: HLVAP-OL-02-120 (Order Separately)
CDASLE120-70G13BC 536 m³/h/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" Vacuum: HLVAP-OL-02-120 (Order Separately)
CDASLE130-40G13BC 1020 m³/h/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" Vacuum: HLVAP-OL-02-130 (Order Separately)
CDASLE130-70G13BC 714 m³/h/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" Vacuum: HLVAP-OL-02-130 (Order Separately)
CDASLE140-40G13BC 1275 m³/h/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" Vacuum: HLVAP-OL-02-140 (Order Separately)
CDASLE140-70G13BC 893 m³/h/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" Vacuum: HLVAP-OL-02-140 (Order Separately)
CDASLE150-40G13BC 1530 m³/h/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 2½" Vacuum: HLVAP-OL-02-150 (Order Separately)
CDASLE150-70G13BC 1071 m³/h/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 2½" Vacuum: HLVAP-OL-02-150 (Order Separately)
CDASLE160-40G13BC 1785 m³/h/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 3" Vacuum: HLVAP-OL-02-160 (Order Separately)
CDASLE160-70G13BC 1250 m³/h/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 3" Vacuum: HLVAP-OL-02-160 (Order Separately)
CDASLE170-40G13BC 2040 m³/h/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 BSPP 3" Vacuum: HLVAP-OL-02-170 (Order Separately)
CDASLE170-70G13BC 1428 m³/h/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 BSPP 3" Vacuum: HLVAP-OL-02-170 (Order Separately)
CDASHL100-40N13BC 408 m³/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2" N/A
CDASHL100-70N13BC 286 m³/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2" N/A
CDASHL110-40N13BC 612 m³/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2" N/A
CDASHL110-70N13BC 428 m³/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2" N/A
CDASHL120-40N13BC 765 m³/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" N/A
CDASHL120-70N13BC 536 m³/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" N/A
CDASHL130-40N13BC 1020 m³/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" N/A
CDASHL130-70N13BC 714 m³/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" N/A
CDASHL140-40N13BC 1275 m³/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" N/A
CDASHL140-70N13BC 893 m³/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" N/A
CDASHL150-40N13BC 1530 m³/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" N/A
CDASHL150-70N13BC 1071 m³/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" N/A
CDASHL160-40N13BC 1785 m³/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 3" N/A
CDASHL160-70N13BC 1250 m³/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 3" N/A
CDASHL170-40N13BC 2040 m³/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 3" N/A
CDASHL170-70N13BC 1428 m³/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 3" N/A
CDASLE100-40N13BC 408 m³/hr @ 7 barg, 35°C (240 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2" Vacuum: HLVAP-OL-02-100 (Order Separately)
CDASLE100-70N13BC 286 m³/hr @ 7 barg, 35°C (168 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2" Vacuum: HLVAP-OL-02-110 (Order Separately)
CDASLE110-40N13BC 612 m³/hr @ 7 barg, 35°C (360 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2" Vacuum: HLVAP-OL-02-120 (Order Separately)
CDASLE110-70N13BC 428 m³/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2" Vacuum: HLVAP-OL-02-130 (Order Separately)
CDASLE120-40N13BC 765 m³/hr @ 7 barg, 35°C (450 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" Vacuum: HLVAP-OL-02-140 (Order Separately)
CDASLE120-70N13BC 536 m³/hr @ 7 barg, 35°C (315 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" Vacuum: HLVAP-OL-02-150 (Order Separately)
CDASLE130-40N13BC 1020 m³/hr @ 7 barg, 35°C (600 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" Vacuum: HLVAP-OL-02-160 (Order Separately)
CDASLE130-70N13BC 714 m³/hr @ 7 barg, 35°C (420 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" Vacuum: HLVAP-OL-02-170 (Order Separately)
CDASLE140-40N13BC 1275 m³/hr @ 7 barg, 35°C (750 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" Vacuum: HLVAP-OL-02-100 (Order Separately)
CDASLE140-70N13BC 893 m³/hr @ 7 barg, 35°C (525 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" Vacuum: HLVAP-OL-02-110 (Order Separately)
CDASLE150-40N13BC 1530 m³/hr @ 7 barg, 35°C (900 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 2½" Vacuum: HLVAP-OL-02-120 (Order Separately)
CDASLE150-70N13BC 1071 m³/hr @ 7 barg, 35°C (630 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 2½" Vacuum: HLVAP-OL-02-130 (Order Separately)
CDASLE160-40N13BC 1785 m³/hr @ 7 barg, 35°C (1050 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 3" Vacuum: HLVAP-OL-02-140 (Order Separately)
CDASLE160-70N13BC 1250 m³/hr @ 7 barg, 35°C (735 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 3" Vacuum: HLVAP-OL-02-150 (Order Separately)
CDASLE170-40N13BC 2040 m³/hr @ 7 barg, 35°C (1200 cfm @ 102 psig, 95°F) -40°C (-40°F) or -20°C (-4°F) Option Class 2.2.2 or Class 2.3.2 NPT 3" Vacuum: HLVAP-OL-02-160 (Order Separately)
CDASLE170-70N13BC 1428 m³/hr @ 7 barg, 35°C (840 cfm @ 102 psig, 95°F) -70°C (-100°F) Class 2.1.2 NPT 3" Vacuum: HLVAP-OL-02-170 (Order Separately)

687852
A22066