Check Valve,Poppet Valve - C Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Tamanho da conexão 1

Tamanho da conexão 2

Pressão de fissuramento (psi)

Conexão de entrada

Conexão de saída

Material de vedação

Material do corpo

Pressão máxima de trabalho (psi)

Maximum Working Pressure (bar)

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Check Valve,Poppet Valve - C Series

Check Valve,Poppet Valve - C Series

Parker's C Series check valves are designed for uni-directional flow control of critical fluids and gases.

Especificações técnicas

  • Tamanho da conexão 1: 1/4" to 3/4"
  • Tamanho da conexão 2: 1/4" to 3/4"
  • Pressão de fissura: 1 psi
  • Tamanho da conexão de entrada: Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Tamanho da conexão de saída: Two Ferrule Compression, NPT F, NPT M, Single Ferrule Compression
  • Material de vedação: Fluorocarbon Rubber
  • Material do corpo: 316 Stainless Steel, Brass
  • Pressão máxima de operação: 6000 psi, 3000 psi, 414, 207 bar

Descrição completa do produto

Parker’s C Series Check Valves are designed as a compact, inline check valve. These check valves provide uni-directional flow control of fluids and gases. To help prevent improper installation, all check valves have a flow arrow label with the valve’s crack pressure rating permanently attached. The availability of a wide range of seat materials provide the system designer a variety of uses over a standard, general purpose check valve.

Markets:
• Oil and Gas
• Pulp and paper
• Pharmaceutical
• Power

Features/ Benefits:
• Resilient, custom molded, blow-out resistant seat design
• Back stopped poppet minimizes spring stress
• 100% factory tested for both crack and reseat
• Cracking pressures include:
1/3, 1, 5, 10, 25, 50, 75, and 100 psi.
• Port connections include male and female NPT, CPI™, A-LOK®, UltraSeal, VacuSeal, BSP, SAE and Seal-Lok®
• Heat code traceability
Applications:
• Test Panels
• Back Flow Preventers

Documentos relacionados

×
Produtos Tamanho da conexão 1 Tamanho da conexão 2 Pressão de fissuramento (psi) Conexão de entrada Conexão de saída Material de vedação Material do corpo Pressão máxima de trabalho (psi) Maximum Working Pressure (bar)
12F-C12L-1/3-SS 3/4" 3/4" 1/3 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
12F-C12L-1/3-B 3/4" 3/4" 1/3 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
8M-C8L-50-B 1/2" 1/2" 50 NPT M NPT M Fluorocarbon Rubber Brass 3,000 207
4A-C4L-75-SS 1/4" 1/4" 75 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4F-C4L-75-SS 1/4" 1/4" 75 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4M-C4L-75-SS 1/4" 1/4" 75 NPT M NPT M Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4Z-C4L-75-SS 1/4" 1/4" 75 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
8A-C8L-75-SS 1/2" 1/2" 75 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
8F-C8L-75-SS 1/2" 1/2" 75 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
8Z-C8L-75-SS 1/2" 1/2" 75 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4A-C4L-75-B 1/4" 1/4" 75 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
4F-C4L-75-B 1/4" 1/4" 75 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
4M-C4L-75-B 1/4" 1/4" 75 NPT M NPT M Fluorocarbon Rubber Brass 3,000 207
4Z-C4L-75-B 1/4" 1/4" 75 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
8A-C8L-75-B 1/2" 1/2" 75 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
8F-C8L-75-B 1/2" 1/2" 75 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
8Z-C8L-75-B 1/2" 1/2" 75 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
2F-C2L-100-B 1/8" 1/8" 100 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 3,000 207
2M-C2L-100-B 1/8" 1/8" 100 NPT M NPT M Fluorocarbon Rubber 316 Stainless Steel 3,000 207
4A-C4L-1/3-BN-SS 1/4" 1/4" 1/3 Two Ferrule Compression Two Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
4Z-C4L-1/3-BN-SS 1/4" 1/4" 1/3 Single Ferrule Compression Single Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
2F-C2L-10-BN-SS 1/8" 1/8" 10 NPT F NPT F Nitrile Rubber 316 Stainless Steel 6,000 414
8A-C8L-10-BN-B 1/2" 1/2" 10 Two Ferrule Compression Two Ferrule Compression Nitrile Rubber Brass 3,000 207
6Z-C6L-25-BN-SS 3/8" 3/8" 25 Single Ferrule Compression Single Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
4A-C4L-75-BN-SS 1/4" 1/4" 75 Two Ferrule Compression Two Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
4F-C4L-75-BN-SS 1/4" 1/4" 75 NPT F NPT F Nitrile Rubber 316 Stainless Steel 6,000 414
4M-C4L-75-BN-SS 1/4" 1/4" 75 NPT M NPT M Nitrile Rubber 316 Stainless Steel 6,000 414
4Z-C4L-75-BN-SS 1/4" 1/4" 75 Single Ferrule Compression Single Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
8A-C8L-75-BN-SS 1/2" 1/2" 75 Two Ferrule Compression Two Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
8F-C8L-75-BN-SS 1/2" 1/2" 75 NPT F NPT F Nitrile Rubber 316 Stainless Steel 6,000 414
8Z-C8L-75-BN-SS 1/2" 1/2" 75 Single Ferrule Compression Single Ferrule Compression Nitrile Rubber 316 Stainless Steel 6,000 414
4A-C4L-75-BN-B 1/4" 1/4" 75 Two Ferrule Compression Two Ferrule Compression Nitrile Rubber Brass 3,000 207
4F-C4L-75-BN-B 1/4" 1/4" 75 NPT F NPT F Nitrile Rubber Brass 3,000 207
4M-C4L-75-BN-B 1/4" 1/4" 75 NPT M NPT M Nitrile Rubber Brass 3,000 207
4Z-C4L-75-BN-B 1/4" 1/4" 75 Single Ferrule Compression Single Ferrule Compression Nitrile Rubber Brass 3,000 207
8A-C8L-75-BN-B 1/2" 1/2" 75 Two Ferrule Compression Two Ferrule Compression Nitrile Rubber Brass 3,000 207
8F-C8L-75-BN-B 1/2" 1/2" 75 NPT F NPT F Nitrile Rubber Brass 3,000 207
8Z-C8L-75-BN-B 1/2" 1/2" 75 Single Ferrule Compression Single Ferrule Compression Nitrile Rubber Brass 3,000 207
12F-C12L-100-BN-SS 3/4" 3/4" 100 NPT F NPT F Nitrile Rubber 316 Stainless Steel 6,000 414
8M-C8L-1/3-EPR-SS 1/2" 1/2" 1/3 NPT M NPT M Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
12F-C12L-1/3-EPR-B 3/4" 3/4" 1/3 NPT F NPT F Ethylene Propylene Rubber Brass 3,000 207
4Z-C4L-5-EPR-SS 1/4" 1/4" 5 Single Ferrule Compression Single Ferrule Compression Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
2M-C2L-10-EPR-SS 1/8" 1/8" 10 NPT M NPT M Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
4A-C4L-75-EPR-SS 1/4" 1/4" 75 Two Ferrule Compression Two Ferrule Compression Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
4M-C4L-75-EPR-SS 1/4" 1/4" 75 NPT M NPT M Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
4Z-C4L-75-EPR-SS 1/4" 1/4" 75 Single Ferrule Compression Single Ferrule Compression Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
8A-C8L-75-EPR-SS 1/2" 1/2" 75 Two Ferrule Compression Two Ferrule Compression Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
8F-C8L-75-EPR-SS 1/2" 1/2" 75 NPT F NPT F Ethylene Propylene Rubber 316 Stainless Steel 6,000 414
4F-C4L-75-EPR-B 1/4" 1/4" 75 NPT F NPT F Ethylene Propylene Rubber Brass 3,000 207
8F-C8L-75-EPR-B 1/2" 1/2" 75 NPT F NPT F Ethylene Propylene Rubber Brass 3,000 207
2M-C2L-1-NE-SS 1/8" 1/8" 1 NPT M NPT M Neoprene Rubber 316 Stainless Steel 6,000 414
8F-C8L-1/3-NE-SS 1/2" 1/2" 1/3 NPT F NPT F Neoprene Rubber 316 Stainless Steel 6,000 414
12F-C12L-25-NE-SS 3/4" 3/4" 25 NPT F NPT F Neoprene Rubber 316 Stainless Steel 6,000 414
4A-C4L-75-NE-SS 1/4" 1/4" 75 Two Ferrule Compression Two Ferrule Compression Neoprene Rubber 316 Stainless Steel 6,000 414
4A-C4L-1-SS 1/4" 1/4" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4F-C4L-1-SS 1/4" 1/4" 1 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4M-C4L-1-SS 1/4" 1/4" 1 NPT M NPT M Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4Z-C4L-1-SS 1/4" 1/4" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
6A-C6L-1-SS 3/8" 3/8" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
6F-C6L-1-SS 3/8" 3/8" 1 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
6M-C6L-1-SS 3/8" 3/8" 1 NPT M NPT M Fluorocarbon Rubber 316 Stainless Steel 6,000 414
6Z-C6L-1-SS 3/8" 3/8" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
8A-C8L-1-SS 1/2" 1/2" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
8F-C8L-1-SS 1/2" 1/2" 1 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
8Z-C8L-1-SS 1/2" 1/2" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
12A-C12L-1-SS 3/4" 3/4" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
12F-C12L-1-SS 3/4" 3/4" 1 NPT F NPT F Fluorocarbon Rubber 316 Stainless Steel 6,000 414
12M-C12L-1-SS 3/4" 3/4" 1 NPT M NPT M Fluorocarbon Rubber 316 Stainless Steel 6,000 414
12Z-C12L-1-SS 3/4" 3/4" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber 316 Stainless Steel 6,000 414
4A-C4L-1-B 1/4" 1/4" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
4F-C4L-1-B 1/4" 1/4" 1 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
4M-C4L-1-B 1/4" 1/4" 1 NPT M NPT M Fluorocarbon Rubber Brass 3,000 207
4Z-C4L-1-B 1/4" 1/4" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
6A-C6L-1-B 3/8" 3/8" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
6F-C6L-1-B 3/8" 3/8" 1 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
6M-C6L-1-B 3/8" 3/8" 1 NPT M NPT M Fluorocarbon Rubber Brass 3,000 207
6Z-C6L-1-B 3/8" 3/8" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
8A-C8L-1-B 1/2" 1/2" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
8F-C8L-1-B 1/2" 1/2" 1 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
8M-C8L-1-B 1/2" 1/2" 1 NPT M NPT M Fluorocarbon Rubber Brass 3,000 207
8Z-C8L-1-B 1/2" 1/2" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
12A-C12L-1-B 3/4" 3/4" 1 Two Ferrule Compression Two Ferrule Compression Fluorocarbon Rubber Brass 3,000 207
12F-C12L-1-B 3/4" 3/4" 1 NPT F NPT F Fluorocarbon Rubber Brass 3,000 207
12M-C12L-1-B 3/4" 3/4" 1 NPT M NPT M Fluorocarbon Rubber Brass 3,000 207
12Z-C12L-1-B 3/4" 3/4" 1 Single Ferrule Compression Single Ferrule Compression Fluorocarbon Rubber Brass 3,000 207

687852
687516