BAB2VZX - Clamps - Fixed Adaptor for channel rails | Brazil

Clamps - Fixed Adaptor for channel rails | #BAB2VZX

BAB2VZX

Clamps - Fixed Adaptor for channel rails | #BAB2VZX

EO-Tube Clamps Fixed Adaptors are available for Series A to C. The Adaptors are used to install our EO-Clamps with channel rails.


Especificaciones técnicas

  • Estilo: galvanized Cr(VI)-free
  • Tamaño: 2-3
  • Tipo de accesorio: Fixed Adaptor (B-Series)
  • Material: Steel
  • Serie: B-Series
  • Serie del producto: A-Series, B-Series, C-Series
  • Accesorios incluidos: Fixed Adaptor (A-Series), Fixed Adaptor (B-Series), Fixed Adaptor (C-Series)
  • Materiales de fabricación: Steel, Stainless Steel W5 (1.4401 or 1.4571)
  • Estilo de productos: galvanized Cr(VI)-free, n.a
  • Tamaño: 1-8, 1, 2-3, 4-5, 1-3, 4

Información del artículo

The notable features of EO-Tube clamps are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.
EO-Tube Clamps Fixed Adaptors are available for Series A to C. The Adaptors are used to install our EO-Clamps with channel rails.

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

FEATURES/BENEFITS EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
687614