B24C-4-005 - clearcurrent ASSURE B24C-4 Coalescing Bag Filters | Brazil

clearcurrent ASSURE B24C-4 Coalescing Bag Filters | #B24C-4-005

B24C-4-005

clearcurrent ASSURE B24C-4 Coalescing Bag Filters | #B24C-4-005

The clearcurrent ASSURE B24C-4 filter is designed for both coastal and land-based environments. This clearcurrent ASSURE B24C-4 a high speed G4-rated (EN779) coalescing filter is designed to suit all types of operating conditions.


Especificaciones técnicas

  • Marca: Clearcurrent
  • División: Gas Turbine Filtration Division
  • Industria: Power Generation
  • Aplicación: Landbased
  • Tecnología: Filtration
  • Tipo de productos: Filter Bag, Filter Panel
  • Estilo de productos: Bag Coalescer
  • Medio: 100% Synthetic
  • Caudal: 7000 m3/hour, 4120 CFM
  • Clasificación de eficiencia del filtro: G4
  • Materiales de fabricación: Stainless Steel 304L
  • Temperatura de funcionamiento: -40 to 70 °C, -40 to 158 °F
  • Diámetro exterior: n/a
  • Diámetro interior: n/a
  • Altura: 595 mm
  • Anchura: 595 mm
  • Profundidad: 620 mm
  • Peso: 2.5 kg, 5.5 lb

Información del artículo

The clearcurrent ASSURE B24C-4 filter has been specifically designed for advanced gas turbines to be used as a prefilter or an intermediate filter and provides protection for the vCell final filter in a static operating system. It has excellent dust-holding capacity to support longer intervals between filter change-outs and helps reduce filtration costs by protecting the final filter.
Ultimate Protection 100% efficient at removing droplets of 10 microns and higher, ensuring high efficiency filtration Dp is low and stable.
Ground-Breaking Media A progressive multi-layer of polyester fibres provides high depth loading and extended operation.
Longer Maintenance Interval Long-service-life materials enable longer maintenance intervals, in line with advanced gas turbine components.
Designed for the Real World Advanced validation program and third-party testing standards ensure reliability, including testing for extreme weather.
Applications:

Pre-filter, multi-stage static filtration system on advanced gas turbines

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
B43098